This product has been superseded by part number XYF1

XYFM1 - XY Mount for 1" - 3" Rectangular Optics, 8-32 Taps 
XYFM1 - XY Mount for 1in - 3in Rectangular Optics, 8-32 Taps
Zoom
XYFM1
XY Mount for 1in - 3in Rectangular Optics, 8-32 Taps

Part Number:XYFM1 -Ask a technical question Ask a technical question.
Package Weight:0.31 lbs / Each
Available:Request Lead Time
RoHS:RoHS Compliant
Price: Request
Release Date:Apr 4, 2014
This former catalog item is now offered as a special.

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates