VHL165250 - Dual-Sided Bottom Insert, Ø110 µm - Ø333 µm Fiber Cladding 
VHL165250 - Dual-Sided Bottom Insert, Ø110 µm - Ø333 µm Fiber Cladding
Zoom
VHL165250
Dual-Sided Bottom Insert, Ø110 µm - Ø333 µm Fiber Cladding

Part Number:VHL165250 -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Available:Today
RoHS:N/A
Price:$302.92
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHL165250.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates