VHF160 - Fiber Holder Transfer Bottom Insert, Ø112 µm - Ø208 µm 
VHF160 - Fiber Holder Transfer Bottom Insert, Ø112 µm - Ø208 µm
Zoom
VHF160
Fiber Holder Transfer Bottom Insert, Ø112 µm - Ø208 µm

Part Number:VHF160 -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Available:Today
RoHS:N/A
Price:$351.63
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHF160.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates