VHE30 - Fiber Holder Bottom Insert, Ø2692 µm - Ø3198 µm 
VHE30 - Fiber Holder Bottom Insert, Ø2692 µm - Ø3198 µm
Zoom
VHE30
Fiber Holder Bottom Insert, Ø2692 µm - Ø3198 µm

Part Number:VHE30 -Ask a technical question Ask a technical question.
Package Weight:0.02 lbs / Each
Available:Today
RoHS:N/A
Price:$236.40
Add To Cart:
Qty :  
Release Date:Oct 1, 2015
There are no support documents available for this product VHE30.
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates