This product has been superseded by part number TEL210

TEL1325LV2-BU - Telesto OCT Base Unit, 1325 nm, 76 kHz (Max) A-Scan Rate, Long Range 
Zoom
TEL1325LV2-BU
Telesto OCT Base Unit, 1325 nm, 76 kHz (Max) A-Scan Rate, Long Range

Part Number:TEL1325LV2-BU -Ask a technical question Ask a technical question.
Package Weight:88.18 lbs / Each
Discontinued:Nov 9, 2018

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
ThorImage OCT License AgreementThorImage OCT License Agreement Copy to clipboard Share Document by Email
SpectralRadar SDK License AgreementSpectralRadar SDK License Agreement Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
Software ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Exempt
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates