RSP2D/M - Rotation Mount for Ø2" (Ø50.8 mm) Optics with Adjustable Zero, M4 Tap 
RSP2D/M - Rotation Mount for Ø2in (Ø50.8 mm) Optics with Adjustable Zero, M4 Tap
Zoom
RSP2D/M
Rotation Mount for Ø2in (Ø50.8 mm) Optics with Adjustable Zero, M4 Tap

 

Part Number:RSP2D/M -Ask a technical question Ask a technical question.
Package Weight:0.41 lbs / Each
Available:Today
RoHS:N/A
Price:$168.70
Add To Cart:
Qty :  
Release Date:Jan 27, 2016

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
RoHS
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates