POLARIS-19S50/M - Polaris® Fixed Mirror Mount for Ø19 mm Optics, 50 mm Beam Height 
POLARIS-19S50/M - Polaris<sup>®</sup> Fixed Mirror Mount for Ø19 mm Optics, 50 mm Beam Height
Zoom
POLARIS-19S50/M
Polaris® Fixed Mirror Mount for Ø19 mm Optics, 50 mm Beam Height

Part Number:POLARIS-19S50/M -Ask a technical question Ask a technical question.
Package Weight:0.37 lbs / Each
Available:7-10 Days
RoHS:RoHS Compliant
Price:$144.33
Add To Cart:
Qty :  
Release Date:Sep 11, 2014

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Lifetime Warranty.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates