P3-405B-FC-1 - Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/APC, Ø3 mm Jacket, 1 m Long 
P3-405B-FC-1 - Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/APC, Ø3 mm Jacket, 1 m Long
Zoom
P3-405B-FC-1
Single Mode Patch Cable with Pure Silica Core Fiber, 405 - 532 nm, FC/APC, Ø3 mm Jacket, 1 m Long

Part Number:P3-405B-FC-1 -Ask a technical question Ask a technical question.
Package Weight:0.20 lbs / EACH
Available:Today
RoHS:RoHS Compliant
Price:$122.77
Add To Cart:
Qty :  
Release Date:Mar 13, 2013
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
REACHSVHC > 0.1% Lead
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
Two year warranty. Incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates