This product has been discontinued

OCTG-1300 - Standard Scanner for 1300 nm & 1325 nm SD-OCT Systems 
Zoom
OCTG-1300
Standard Scanner for 1300 nm & 1325 nm SD-OCT Systems

Part Number:OCTG-1300 -Ask a technical question Ask a technical question.
Package Weight:1.76 lbs / Each
Discontinued:Oct 1, 2020

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Catalog Presentation: Catalog Presentation
ManualOperating Manual Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACH
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates