This product has been superseded by part number M660L4-C4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M660L3-C4 - Deep Red (660 nm) Collimated LED for Zeiss Axioskop, 1200 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M660L3-C4 product. Click here to leave us your feedback. |
This product has been superseded by part number M660L4-C4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
M660L3-C4 - Deep Red (660 nm) Collimated LED for Zeiss Axioskop, 1200 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M660L3-C4 product. Click here to leave us your feedback. |