This product has been superseded by part number M590L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M590L3-C2 - 590 nm, 60 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M590L3-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M590L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M590L3-C2 - 590 nm, 60 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M590L3-C2 product. Click here to leave us your feedback. |