This product has been superseded by part number M405L4-C5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M405L3-C5 - 405 nm, 565 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L3-C5 product. Click here to leave us your feedback. |
This product has been superseded by part number M405L4-C5 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M405L3-C5 - 405 nm, 565 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L3-C5 product. Click here to leave us your feedback. |