This product has been superseded by part number M405L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M405L3-C2 - 405 nm, 440 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L3-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M405L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M405L3-C2 - 405 nm, 440 mW (Typ.) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L3-C2 product. Click here to leave us your feedback. |