This product has been superseded by part number M405L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M405L2-C2 - UV (405 nm) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L2-C2 product. Click here to leave us your feedback. |
This product has been superseded by part number M405L4-C2 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
M405L2-C2 - UV (405 nm) Collimated LED for Leica DMI, 1000 mA | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Feedback - Let us know what you think about our M405L2-C2 product. Click here to leave us your feedback. |