CPS830S - Collimated Laser Diode Module, 830 nm, 3.0 mW, Elliptical Beam, Ø8 mm Housing 
CPS830S - Collimated Laser Diode Module, 830 nm, 3.0 mW, Elliptical Beam, Ø8 mm Housing
Zoom
CPS830S
Collimated Laser Diode Module, 830 nm, 3.0 mW, Elliptical Beam, Ø8 mm Housing

Part Number:CPS830S -Ask a technical question Ask a technical question.
Package Weight:0.13 lbs / Each
Available:Today
RoHS:RoHS Compliant
Price:$124.73
Add To Cart:
Qty :  
Release Date:Mar 31, 2014

Drawings and Documents:
Auto CAD PDFAuto CAD PDF Copy to clipboard Share Document by Email
Auto CAD DXFAuto CAD DXF Copy to clipboard Share Document by Email
SolidworksSolidworks Copy to clipboard Share Document by Email
eDrawingeDrawing Copy to clipboard Share Document by Email
StepStep Copy to clipboard Share Document by Email
Spec SheetSpec Sheet Copy to clipboard Share Document by Email
CE CertificateCE Certificate Copy to clipboard Share Document by Email
RoHSRoHS Compliant
REACHREACH Compliant
Download all support documents
Building a Setup?
One-Click download of multiple documents available from the shopping cart. No purchase necessary.
Warranty (Subject to our General Terms and Conditions)
One year warranty. Stand-alone or incorporated light sources are warrantied for the lesser of one year or (to the extent applicable) the number of hours stated in the specifications.
Download Serial Item Data

Characters are Case-SensitiveClick for Details

Click for a new code.

 Share this Product Share this Product Print Friendly Print Friendly Add favorite Watch for updates