Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

HL7851G - 785 nm, 50 mW, Ø9 mm, A Pin Code, Hitachi Laser Diode 
Zoom
HL7851G
785 nm, 50 mW, Ø9 mm, A Pin Code, Hitachi Laser Diode
Part Number: HL7851G - Ask a technical question Ask a technical question.
Package Weight: 0.01 lbs / Each
Drawings and Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
MFG Spec MFG Spec
Catalog Page:  Catalog Page
RoHS: RoHS Compliant
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px: Save this Image