Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TR4 - Ø1/2" x 4" Stainless Steel Optical Post, 8-32 Stud, 1/4"-20 Tapped Hole 
TR4 - Ø1/2in x 4in Stainless Steel Optical Post, 8-32 Stud, 1/4in-20 Tapped Hole
Zoom
TR4
Ø1/2in x 4in Stainless Steel Optical Post, 8-32 Stud, 1/4in-20 Tapped Hole
Part Number: TR4 - Ask a technical question Ask a technical question.
Weight: 0.21 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $5.87
Add To Cart:
Qty :   
TR4 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
  • One 8-32 Tapped Hole on Top
  • One 1/4"-20 Tapped Hole at Base
  • Removable 8-32 Threaded Stud
  • 4" Long

This 4" long nonmagnetic stainless steel post is precision ground to Ø1/2". One end has a 1/4"-20 tapped hole, while the other end has a removable 8-32 threaded stud. A side-located Ø0.13" (Ø:3.1 mm) hole is bored straight through the post; a ball driver can be inserted through the hole to provide extra leverage when tightening mounted components.


Related Items for TR4:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000