Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

P5-SMF28E-FC-1-15 - FC/PC to FC/APC Patch Cable, 1260 - 1620 nm, L = 1 m, ARC: 1550 nm 
Zoom
P5-SMF28E-FC-1-15
FC/PC to FC/APC Patch Cable, 1260 - 1620 nm, L = 1 m, ARC: 1550 nm
Part Number: P5-SMF28E-FC-1-15 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
P5-SMF28E-FC-1-15 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ideal for use with our Fiber Collimation Packages to Minimize Fresnel Losses
  • One AR-Coated FC/PC Connector Improves Return Loss
  • One FC/APC Uncoated Connector
  • Ravg < 0.5% for 1550 ± 100 nm
  • Fiber: SMF-28e+

This AR-coated patch cable has a center wavelength of 1550 nm. The AR-coated, narrow key FC/PC connector (black boot) at the output side provides a reflectivity of <0.5% over the 1550 ± 100 nm range. The input side of the patch cable is supplied with a narrow key FC/APC connector (non-AR-coated). It is well-suited for use with our selection of fiber collimators. This cable features a Ø3 mm Kevlar reinforced furcation tubing.

Note that the AR-coated end is meant for free-space applications (e.g., collimation) and will be damaged if it comes into contact with another connector tip. Mating two AR-coated connectors can increase back reflections causing a greater loss of transmission than when just using two uncoated connectors. For custom-coated patch cables, please contact Tech Support.

Specifications
  • AR Coating: Ravg < 0.5% for 1550 ± 100 nm
  • Insertion Loss: 0.5 dB (Typical)
  • Return Loss (Fiber to Fiber Uncoated Connector): 60 dB (Typical)
  • Length: 1 m +7.5 cm / -0 cm
  • Fiber Type: SMF-28e+
  • Mode Field Diameter: 10.4 ± 0.5 µm @ 1550 nm
  • Cladding Diameter: 125 ± 0.7 µm
  • Coating Diameter: 245 ± 5 µm
  • Max Attenuation: 0.20 dB/km @ 1550 nm
  • NA: 0.14
  • Protective Tubing: Ø3 mm Kevlar (FT030-Y)

Related Items for P5-SMF28E-FC-1-15:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000