Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

P2-405A-PCSMA-1 - SM Patch Cable, 400-550 nm, FC/PC to SMA, 1 m Long 
Zoom
P2-405A-PCSMA-1
SM Patch Cable, 400-550 nm, FC/PC to SMA, 1 m Long
Part Number: P2-405A-PCSMA-1 - Ask a technical question Ask a technical question.
Weight: 0.04 lbs / Each
P2-405A-PCSMA-1 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • FC/PC to SMA, Narrow Key, Single Mode Cables for Signal Transmission from 400 to 550 nm
  • Low Back Reflections (High Return Loss): 50 dB Typical (40 dB Min.)
  • Each Cable is Individually Tested
  • Ø3 mm Outer Jacket

This fiber is an FC/PC to SMA hybrid adapter patch cable. The FC/PC end features a high-quality, state-of-the-art machine polish, while the SMA end is hand polished to ensure optimal ferrule height tolerance (0.3860" - 0.3863"). This fiber also has a Ø3 mm FT030-Y Protective Jacket.

Specifications
  • Fiber Type: S405-HP
  • Operating Wavelength: 400 - 550 nm
  • Cutoff Wavelength: 370 ± 20 nm
  • Mode Field Diameter (MFD): 2.9 µm @ 405 nm
  • Cladding Diameter: 125 ± 1 µm
  • Attenuation (Max): <30 dB/km @ 460 nm
  • NA: 0.12
  • Jacket: FT030-Y
  • Length: 1 m

Related Items for P2-405A-PCSMA-1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000