Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

LBF254-100-C - N-BK7 Best Form Lens, Ø1", f = 100 mm, ARC: 1050-1620 nm 
LBF254-100-C - N-BK7 Best Form Lens, Ø1in, f = 100 mm, ARC: 1050-1620 nm
Zoom
LBF254-100-C
N-BK7 Best Form Lens, Ø1in, f = 100 mm, ARC: 1050-1620 nm
Part Number: LBF254-100-C - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $52.20
Add To Cart:
Qty :   
LBF254-100-C Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Zemax Zemax
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Best Possible Performance from a Spherical Singlet
  • C Coating
  • Ideal for High Power Applications
  • Diffraction-Limited Performance at Small Input Diameters
  • Spherical Surface Power: 3 Fringes
  • Spherical Surface Irregularity: ?/4

Thorlabs' N-BK7 Best Form lens is designed to have minimum spherical aberration. This is achieved by polishing both sides to different radii optimized for an infinite conjugate source. For best performance in focusing applications, the surface with a larger radius of curvature should face the collimated source. The lens is optimized for minimum spot size and can theoretically reach diffraction-limited performance for small input beam diameters. An Antireflection Coating can reduce the amount of light reflected from each surface of the lens. Thorlabs' N-BK7 Best Form Lenses are available with our standard -A, -B, or -C Broadband Antireflection Coating.

Specifications
  • Lens Shape: Convex/Convex
  • Material: N-BK7
  • Design Wavelength: 587.6 nm
  • Index of Refraction: 1.5167 at Design Wavelength
  • Centration: <3 arcmin
  • Clear Aperture: =90% of Diameter
  • Focal Length Tolerance: ±1% @ Design Wavelength
  • Surface Quality: 20-10 Scratch Dig
  • Diameter Tolerance: +0.0 mm / -0.1 mm
  • Wavelength Range: (-C Coating) 1050 - 1620 nm
  • Diameter: 25.4 mm
  • f: 100 mm
  • R1: 60.02 mm
  • R2: -353.3 mm
  • tc: 4 mm
  • te: 2.4 mm
  • fb: 97.3 mm
  • Suggested Mount: LMR1
  • Input Diameter for Diffraction Limited Performance @ 632.8 nm: 10 mm
  • Input Diameter for Diffraction Limited Performance @ 1064 nm: 11.5 mm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000