|
|
|
| LA1384-B - N-BK7 Plano-Convex Lens, Ø2", f = 125.0 mm, ARC: 650-1050 nm |
|
|
|
| Product Summary: |
Features
- Ø50.8 mm Plano-Convex Spherical Singlet Lenses
- Material: N-BK7 (Abbe Number: 64.17)
- AR-Coated for the 650 – 1050 nm Range
- Focal Length: 125 mm
- Surface Quality: 20-10 Scratch-Dig
The LA1384-B Plano-Convex Lens is fabricated from RoHS-compliant BK7 glass (N-BK7) and features an antireflection coating for the 650 to 1050 nm range. N-BK7 is probably the most common optical glass used for high quality optical components.
Plano-convex lenses focus a collimated beam to the back focus and collimate light from a point source. This lens has a positive focal length and near-best-form shape for infinite and finite conjugate applications. The lens is fabricated from N-BK7, which has an Abbe Number of 64.17; this value is an indicator of the dispersion.
Specifications
- Lens Shape: Plano / Convex
- Design Wavelength: 633 nm
- Wavelength Range: 650 to 1050 nm (-B Coating)
- Index of Refraction at 633 nm: 1.515
- Surface Quality: 40-20 Scratch-Dig
- Damage Threshold: 7.5 J/cm2 (at 810 nm, 10 ns, 10 Hz, Ø0.144 mm)
- Surface Flatness: λ/2
- Spherical Surface Power (Convex side): 3λ/2
- Surface Irregularity: λ/4
- Abbe Number: vd=64.17
- Centration: ≤3 arcmin
- Clear Aperture: >90% of Diameter
- Focal Length Tolerance: ±1%
- f: 125 mm
- R: 64.4 mm
- tc: 8.2 mm
- te: 3 mm
- fb: 119.6 mm
- Suggested Fixed Lens Mount: LMR2
|
|
|
|
|
|
|