Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

KC1/M - Kinematic 30 mm-Cage-Compatible Mount for Ø1" Optic, Metric 
KC1/M - Kinematic 30 mm-Cage-Compatible Mount for  Ø1in Optic, Metric
Zoom
KC1/M
Kinematic 30 mm-Cage-Compatible Mount for Ø1in Optic, Metric
Part Number: KC1/M - Ask a technical question Ask a technical question.
Weight: 0.31 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $88.00
Add To Cart:
Qty :   
KC1/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Designed for Ø25 mm Optics
  • 30 mm Cage Compatible
  • Post-Mountable: Two M4 Tapped Holes

The KC1/M offer three adjusters with independently locking setscrews. The rugged mechanical design provides excellent stability when mounted in a cage system or on a post.

Both the front and rear plates have been machined with four clearance holes designed for direct compatibility with our 30 mm cage system standards. The rear plate provides locking setscrews to clamp to cage rods for secure positioning. The cage rod holes in the front plate are sufficiently oversized to allow ±4° tip and tilt without interference with the rods. The KC1/M is designed with a smooth, double-bored mounting hole for a Ø25 mm optic and is complete with a nylon-tipped locking screw for securing the optic.

Specifications
  • Angular Rotation: ±4°
  • Linear Translation: ±3 mm
  • Minimum Optic Thickness: 3 mm

Related Items for KC1/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000