Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

HPLS245 - Plasma Light Source with Ø5 mm, 4 ft (1.2 m) Liquid Light Guide 
HPLS245 - Plasma Light Source with Ø5 mm, 4 ft (1.2 m) Liquid Light Guide
Zoom
HPLS245
Plasma Light Source with Ø5 mm, 4 ft (1.2 m) Liquid Light Guide
Part Number: HPLS245 - Ask a technical question Ask a technical question.
Weight: 11.10 lbs / Each
Available / Ships: 3-5 Days
RoHS: RoHS Exempt Exempt - Exempt
Price: $3,900.00
Add To Cart:
Qty :   
HPLS245 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Software Download: Download
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Broad UV to IR Output Spectrum with High CRI
  • Integrated Ø5 mm Liquid Light Guide
  • Lifetime 5X Longer Than Conventional Xenon Lamps (>10000 Hours)
  • USB 2.0 Connection and Control Software Included

Thorlabs' HPLS245 high-power solid-state, plasma light source (LIFI®) combines the best features of solid-stage electronics and full spectrum plasma emitters. The HPLS245 uses a dielectric resonant cavity to efficiently couple power from a solid-state power amplifier through a high-intensity discharge vessel and into an included Liquid Light Guide. The results are a long life (>10,000 hours) and a complete color spectrum, making this source ideal for applications such as endoscopy, microscopy, and other medical lighting and inspection applications. This unit also offers many additional features including a USB 2.0 control interface and instantaneous intensity dimming.

The compact design of the HPLS245 incorporates a plasma lamp, lamp assembly, and universal (85 - 264 VAC) power supply in one enclosure. The output port of a HPLS245 Light Source features a Liquid Light Guide (LLG) mount that accepts an included Thorlabs' Ø5 LLG. It is designed to enable airflow and monitoring of the LLG tip temperature, which prevents overheating. The HPLS245's high-intensity output can be mated to the illumination port of many popular microscopes using a collimation adapter.

System Specifications
  • Wavelength Range: 400 – 700 nm
  • Included Liquid Light Guide: Ø5 mm Core
  • Liquid Light Guide (LLG) Mount: 3 mm and 5 mm LLG
  • Color Rendering Index (prior to LLG): 94
  • Time to Brightness (Turn on to 90%): 10 s Typical (30 s Max)
  • Numerical Aperture: 0.66
  • Rated Average Lifetime: 10000 hours at 50% Intensity
  • Dimming Range: 30% - 100%
  • Correlated Color Temperature: 6500 Kelvin (Typical)
  • Electrical
    • AC Line Voltage: 85 – 264 VAC
    • Nominal Power Use: 230 W
    • Cooling Fan Control: Pulse Width Modulation Controller
    • Optical Power @ LLG Tip: 6.0 W

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000