Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

HB1500T - Design Wavelength: 1550 nm, Telecom Optimized PM Fiber, 10.5 µm MFD 
HB1500T - Design Wavelength: 1550 nm, Telecom Optimized PM Fiber, 10.5 µm MFD
Zoom
HB1500T
Design Wavelength: 1550 nm, Telecom Optimized PM Fiber, 10.5 µm MFD
Part Number: HB1500T - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Meter
Available / Ships: Today
RoHS: RoHS Compliant
Pricing:
Qty Unit Price/Unit
1 EACH $18.80
10 EACH $15.98
50 EACH $13.16
Add To Cart:
Qty :   
HB1500T Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Maintain Polarization State of Input
  • Bow-Tie Style Fiber
  • Design Wavelength: 1550 nm

The HB1500T Bow-Tie Style, Single Mode, Polarization Maintaining (PM) fiber is specially made to be used in telecom applications. Bow-tie style fiber uses trapezoidal prism stress rods. The HB1550T PM fiber is suited for both laser and integrated optic chip pigtailing.

Specifications
  • Design Wavelength: 1550 nm
  • Mode Field Diameter: 10.5 µm
  • Numerical Aperture: 0.11 - 0.13
  • Cut-off Wavelength: 1290 - 1540 nm
  • Attenuation: <2 dB/km
  • Beat Length: <2 mm
  • Cladding: 125 ± 1 µm (HB800G: 80 ± 1 µm)
  • Fiber Type: Bow-Tie Style

Related Items for HB1500T:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000