Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

BFL48-600 - Multimode Fiber, 0.48 NA, Low OH, Ø600 µm Core 
BFL48-600 - Multimode Fiber,  0.48 NA,  Low OH, Ø600 µm Core
Zoom
BFL48-600
Multimode Fiber, 0.48 NA, Low OH, Ø600 µm Core
Part Number: BFL48-600 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Meter
Available / Ships: Today
RoHS: RoHS Compliant
Pricing:
Qty Unit Price/Unit
1 EACH $10.80
10 EACH $9.18
50 EACH $7.56
Add To Cart:
Qty :   
BFL48-600 Support Documentation
 
Catalog Page:
Documents:
Spec Sheet Spec Sheet
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Broad VIS / IR Spectral Range: 400 to 2200 nm
  • Numerical Aperture: 0.48 ± 0.02
  • Low OH

This low OH, 0.48 NA, hard polymer-clad fiber offers a high numerical aperture to suit a broad range of applications, from remote illumination to photodynamic therapy. This high-quality fiber offers easy termination*and is a cost-effective alternative to silica/silica fiber.

Specifications
  • Core Diameter: 600 µm ± 2%
  • Hard Cladding Diameter: 630 µm ± 2%
  • Buffer Diameter: 1040 µm ± 5%
  • Bend Radius (Momentary/Long Term): 31.5 mm / 94.5 mm

Related Items for BFL48-600:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000