Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

50-850-APC - Single Mode GRIN Fiber Collimator, 850 nm, FC/APC Connector 
50-850-APC - Single Mode GRIN Fiber Collimator, 850 nm, FC/APC Connector
Zoom
50-850-APC
Single Mode GRIN Fiber Collimator, 850 nm, FC/APC Connector
Part Number: 50-850-APC - Ask a technical question Ask a technical question.
Weight: 0.14 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $170.00
Add To Cart:
Qty :   
50-850-APC Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Couple and Collimate Light Into or Out of a Fiber
  • Lens Surface AR Coated for 850 nm
  • Ø1.8 mm Clear Aperture
  • 300 mW Maximum Power
  • Pigtailed to SM Fiber with FC/APC Connector

This pigtailed fiber collimator uses gradient-index (GRIN) lenses. This GRIN collimator features a Ø1.8 mm clear aperture and is coupled to standard single mode fiber. It is designed to be used in pairs, with a free-space beam between the lenses, and can also be used individually. This collimator has a model aligned at 850 nm and has a 2.0 mm narrow key FC/APC connector.

Specifications
  • Wavelength Range: 830 - 870 nm
  • Alignment Wavelength: 850 nm
  • Fiber: 1 m of HI780
  • Pair Insertion Loss: <0.35 dB
  • Insertion Loss: <0.1 dB
  • Return Loss: =55 dB
  • Rayleigh Length: 621 mm
  • Working Distance: 20 mm
  • Beam Diameter (at Working Distance): 0.5 mm FWHM
  • Acceptance Angle: 0.15°
  • Beam Divergence: 0.25°
  • Clear Aperture: Ø1.8 mm
  • Optical Power: 300 mW (Max)
  • GRIN Lens Material: Oxide Glass
  • Tensile Load: 5 N
  • Fiber Jacket: Ø900 µm Tubing (White)
  • Operating Temperature: -5 to 60°C
  • Storage Temperature: -40 to 85°C

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000