Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

30080D1 - FC/PC Single Mode Connector, Ø80 µm, Ceramic Ferrule, Ø900 µm Boot 
30080D1 - FC/PC Single Mode Connector, Ø80 µm, Ceramic Ferrule, Ø900 µm Boot
Zoom
30080D1
FC/PC Single Mode Connector, Ø80 µm, Ceramic Ferrule, Ø900 µm Boot
Part Number: 30080D1 - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $20.40
Add To Cart:
Qty :   
30080D1 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:

This FC/PC style single mode connector features a pre-radiused (R20 mm) ceramic ferrule; the pre-radiused tip minimizes back reflections. This connector comes complete with a strain relief boot for Ø900 µm tubing and features a hole size tolerance of +1 µm / -0 µm and a maximum concentricity of 1 µm. Each connector package includes a fiber connector cap.

Specifications
  • Style: FC/PC, Narrow Key
  • Bore: Ø80 µm
  • Ferrule: Ceramic
  • Included Boot: Ø900 µm

Related Items for 30080D1:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000