Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

0.22 NA Step-Index Multimode Fibers


Related Items









0.22 NA Step-Index Multimode Fibers

Solarization-Resistant Multimode Optical Fiber, 0.22 NA

Features

  • Broad UV/NIR Spectral Range: 180 to 1150 nm
  • Core Sizes Available: Ø100 μm, Ø200 μm, Ø300 μm, Ø400 μm, or Ø600 μm
  • Numerical Aperture: 0.22 ± 0.02
  • Pure Silica Core, Doped-Silica Cladding, Polyimide Buffer

Our 0.22 NA Solarization-Resistant, Multimode fiber exhibits impressive performance and transmission from the UV to the NIR (180 to 1150 nm). With exceptional UV radiation resistance compared to standard fibers, these multimode fibers are ideal for use in applications such as spectroscopy for pollution analysis and chemical processing, UV photolithography, and medical diagnostics. The polyimide buffer allows this fiber to be used at temperatures up to 300 °C.

Because of the polyimide buffer, it is not possible to mechanically strip these fibers. Please contact tech support for assistance.

Custom Fiber Patch Cables  Optical Fiber Manufacturing

Item #Core
Diameter
Clad
Diameter
Coating
Diameter
UM22-100100 μm ± 3 μm110 ± 3 μm 124 μm ± 3 μm
UM22-200200 μm ± 4 µm 220 μm ± 4 µm 239 μm ± 5 µm
UM22-300300 μm ± 6 µm 330 μm ± 7 µm 370 μm ± 10 µm
UM22-400400 μm ± 8 µm 440 μm ± 9 µm 480 μm ± 7 µm
UM22-600600 μm ± 10 µm 660 μm ± 10 µm 710 μm ± 10 µm

Alternate Numerical Aperture
Step-Index Fibers
0.1 NA High-Power,
Small-Core Fibers
0.22 NA High- and
Low-OH Fibers
0.37/0.39 NA High-
and Low-OH Fibers
0.48 NA High- and
Low-OH Fibers
Item #Core
Diameter
Clad
Diameter
Coating
Diameter
NABandwidth (Typical)
UM22-100100 μm ± 3 μm110 ± 3 μm124 μm ± 3 μm0.22 ± 0.0220 MHz•km
UM22-200200 μm ± 4 µm220 μm ± 4 µm239 μm ± 5 µm0.22 ± 0.0220 MHz•km
UM22-300300 ± 6 µm330 ± 7 µm370 ± 10 µm0.22 ± 0.0220 MHz•km
UM22-400400 ± 8 µm440 ± 9 µm480 ± 7 µm0.22 ± 0.0220 MHz•km
UM22-600600 ± 10 µm660 ± 10 µm710 ± 10 µm0.22 ± 0.0220 MHz•km
Item #Proof Test LevelBend Radius
Short Term / Long Term
UM22-100>100 kpsi100 / 300 x Cladding Diameter
UM22-200
UM22-300
UM22-400
UM22-600<100 kpsi300 / 300 x Cladding Diameter
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: jlow
Posted Date: 2013-01-14 14:27:00.0
Response from Jeremy at Thorlabs: We will get in touch with you directly regarding the data for the graphs.
Poster: tzvitzvi
Posted Date: 2013-01-09 02:16:59.913
Hello, Is it possible to obtain the data used to compile the graph given in this section (for high-OH fibers). Before we purchase your fibers, we need to perform some calculations and I need the numerical data. Thank you, Guy Rosenzweig Weizmann Institute of Science
Poster: sharrell
Posted Date: 2012-08-21 12:16:00.0
Response from Sean at Thorlabs: Thank you for your feedback. Our engineers are working to measure new transmission values for the AFS50/125Y fiber, and we will post this data as soon as it is available. We do not have your contact information, but if you'd like us to send you this data directly, please contact us at techsupport@thorlabs.com.
Poster:
Posted Date: 2012-08-19 23:37:19.0
High transmission efficiency is mentioned over the range from 400 to 2400 nm, but no numbers seem to be available in the presentation, can you please provide data out to 2.6 um. Ideally in the form of a downloadable file.
Poster: bdada
Posted Date: 2012-02-16 16:28:00.0
Response from Buki at Thorlabs: Thank you for your feedback. When adding a connector to the UM22-100 fiber, we do not remove the buffer. The epoxy we use, F123, is the same we use for our standard patch cables and the procedure we use is the same as that outlined in our guide to connectorization and polishing of optical fibers, FN96A, linked below. http://www.thorlabs.com/thorProduct.cfm?partNumber=FN96A Please contact TechSupport@thorlabs.com if you have any questions.
Poster: tjd
Posted Date: 2012-02-16 14:16:40.0
Can this fiber be connectorized without removing the PI jacket? If so, what type of epoxy/polishing technique do you recommend? Thanks, Tom
Poster: jjurado
Posted Date: 2011-06-14 18:14:00.0
Response from Javier at Thorlabs to mzubko: Thank you very much for contacting us. The prices posted on the web for these fibers correspond to the cost per meter of the fiber. The underscored volume price hyperlink opens up a small window with the unit price as well as the different price breaks based on quantity. For example, the price for one meter of the UM22-200 fiber is $13.40. For a quantity of ten meters, the price is $9.05 per meter, and at 50 meters, the price per meter is $7.44.
Poster: mzubko
Posted Date: 2011-06-14 10:40:04.0
Dear Sir or Madam, I would like to know the price of one meter for the UM22-200, UM22-300, UM22-400 and UM22-600 optic fibres. I understand that the "volume price" is not for one meter... Best regards, Maciej Zubko
Click on any phrase below to search our site using our new Search Engine:
0.22 na   0.22na   bare   deep   duv   fiber   fiberoptic   fibre   fibreoptic   improved   index   laser   mm   mode   multi   multimode   multi-mode   nm   non-solarizing   optic   optical   photodarkening   resistant   short   small   solarization   solarization-resistant   step   uv   wavelength  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
UM22-100 Support Documentation UM22-100 Customer Inspired! 0.22 NA, Ø100 µm Core Multimode Optical Fiber, Solarization Resistant, for 180 - 1150 nm $12.20
Per Meter
Volume Pricing
Today
UM22-200 Support Documentation UM22-200 Customer Inspired! 0.22 NA, Ø200 µm Core Multimode Optical Fiber, Solarization Resistant, for 180 - 1150 nm $13.40
Per Meter
Volume Pricing
Today
UM22-300 Support Documentation UM22-300 Customer Inspired! 0.22 NA, Ø300 µm Core Multimode Optical Fiber, Solarization Resistant, for 180 - 1150 nm $24.00
Per Meter
Volume Pricing
Today
UM22-400 Support Documentation UM22-400 Customer Inspired! 0.22 NA, Ø400 µm Core Multimode Optical Fiber, Solarization Resistant, for 180 - 1150 nm $39.80
Per Meter
Volume Pricing
Today
UM22-600 Support Documentation UM22-600 Customer Inspired! 0.22 NA, Ø600 µm Core Multimode Optical Fiber, Solarization Resistant, for 180 - 1150 nm $71.00
Per Meter
Volume Pricing
Today
Add To Cart
Low-OH, Multimode Fibers: 400 - 2400 nm

Features

  • Broad VIS/IR Spectral Range: 400 to 2400 nm
  • Core Sizes Available: Ø50 μm, Ø105 μm, or Ø200 μm
  • Numerical Aperture: 0.22 ± 0.02
  • Short-Term Bend Radius: 120 x Cladding Diameter
  • Long-Term Bend Radius: 240 x Cladding Diameter
  • Excellent for Holmium and Erbium Laser Delivery
  • Biocompatible Materials, Radiation Resistance: 109 rad (Radioactivity Absorbed Dose) Total
  • Sterilizable by ETO and Other Methods

This low loss, step index, multimode fiber is excellent for Holmium and
Erbium laser delivery. The low hydroxyl ion content provides high transmission efficiency in the useful spectral transmission range of 400 to 2400 nm.

Custom Fiber Patch Cables  Optical Fiber Manufacturing

Item #Core
Diameter
Clad
Diameter
Coating
Diameter
Stripping
Tool
AFS50/125Y50 μm ± 2%125 μm +1 / -3 µm 250 μm ± 5 %T08S13
AFS105/125Y105 μm ± 2 %125 μm +1 / -3 µm 250 μm ± 5%T08S13
AFS200/220Y200 μm ± 2 %220 μm ± 2%320 μm ± 5%T10S13

Stock Patch Cables
Fiber TypeConnectorsAvailable LengthsPatch Cable Item #

AFS50/125Y
SMA1, 2, 5 mM14L0x
SMA to FC/PC1 mM16L01

AFS105/125Y
SMA1, 2, 5 mM15L0x
SMA to FC/PC1 mM18L01
Alternate Numerical Aperture Step-Index Fibers
0.1 NA High-Power,
Small-Core Fibers
0.22 NA High- and
Low-OH Fibers
0.37/0.39 NA High-
and Low-OH Fibers
0.48 NA High- and
Low-OH Fibers

Specifications

  • Proof Test Level (Bend Method): 100 kpsi
  • Short Term Bend Radiusa: 120x Cladding Diameter
  • Long Term Bend Radiusb: 240 x Cladding Diameter
Item #Core
Diameter
Clad
Diameter
Coating
Diameter
Coating MaterialNAAttenuationBandwidthStripping
Tool
AFS50/125Y50 μm ± 2%125 +1 / -3 µm250 μm ± 5 %Acrylate 0.22 ± 0.0215 dB/kmc
10 dB/kmd
15 MHz•kmT08S13
AFS105/125Y105 μm ± 2 %125 +1 / -3 µm250 μm ± 5%Acrylate0.22 ± 0.0215 dB/kmc
10 dB/kmd
15 MHz•kmT08S13
AFS200/220Y200 μm ± 2 %220 μm ± 2%320 μm ± 5%Acrylate0.22 ± 0.0215 dB/kmc
10 dB/kmd
15 MHz•kmT10S13

a Recommended geometric strain during installation is 100% of proof test level, based upon statistical analysis of fiber failures.
b Recommended geometric strain is 50% of proof test level, based upon statistical analysis of fiber failures.
c At 633 nm.
d At 1385 nm.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
0.22   0.22na   105   105 µm   105 um   105µm   105um   3M   acrylate   anhydroguide   bare   clad   cladding   coat   content   core   doped   fiber   fiber optic   fiberoptic   fibre   fibreoptic   fluorine   glass   hard   hcs   hydroxl   index   large   laser   low   low oh fiber   low oh optical fiber   low oh step indexed fiber   mm   mm fiber   mm optical fiber   mode   multi   multimode   multi-mode   na   nm   oh   optic   optical   optical fiber   silica   step   step index fiber   step index mm fiber   superguide   tefzel   water   wavelength  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
AFS50/125Y Support Documentation AFS50/125Y Multimode Fiber, 0.22 NA, Low-OH, Ø50 µm Core, Vis-IR $4.50
Per Meter
Volume Pricing
Today
AFS105/125Y Support Documentation AFS105/125Y Multimode Fiber, 0.22 NA, Low-OH, Ø105 µm Core, Vis-IR $2.90
Per Meter
Volume Pricing
Today
AFS200/220Y Support Documentation AFS200/220Y Multimode Fiber, 0.22 NA, Low-OH, Ø200 µm Core, Vis-IR $7.60
Per Meter
Volume Pricing
Today
Add To Cart
High-OH, Multimode Fibers: 250 - 1200 nm

Features

  • Broad UV/NIR Spectral Range: 250 to 1200 nm*
  • Core Sizes Available: Ø50 μm, Ø105 μm, or Ø200 μm
  • Numerical Aperture: 0.22 ± 0.02
  • Pure Silica Core, Fluorine Silica Cladding
  • Biocompatible Materials, Radiation Resistance: 109 rad (Radioactivity Absorbed Dose) Total
  • Sterilizable by ETO and Other Methods

*Solarization may occur over time below 300 nm

Our 0.22 NA High-OH, SF Multimode fiber exhibits impressive performance and transmission from the UV to the NIR (250 to 1200 nm). With exceptional radiation resistance, these fibers are ideal for applications including spectroscopy for pollution analysis and chemical processing, medical diagnostics, and phototherapy.

Custom Fiber Patch Cables  Optical Fiber Manufacturing

Item #Core
Diameter
Clad
Diameter
Coating
Diameter
Stripping
Tool
SFS50/125Y50 µm ± 2%125 μm +1 μm / -3 μm 250 μm ± 5%T08S13
SFS105/125Y105 μm ± 2%125 μm +1 μm / -3 μm 250 μm ± 5%T08S13
SFS200/220Y200 μm ± 2%220 μm ± 2%320 μm ± 5%T10S13

Alternate Numerical Aperture
Step-Index Fibers
0.1 NA High-Power,
Small-Core Fibers
0.22 NA High- and
Low-OH Fibers
0.37/0.39 NA High-
and Low-OH Fibers
0.48 NA High- and
Low-OH Fibers
Item #Core
Diamerter
Clad
Diameter
Coating
Diameter
Coating MaterialNAAttenuationBandwidthStripping
Tool
SFS50/125Y50 μm ± 2%125 +1 / -3 µm250 μm ± 5 %Acrylate0.22 ± 0.02800 dB/km*
3.5 dB/km**
15 MHz•kmT08S13
SFS105/125Y105 μm ± 2 %125 +1 / -3 µm250 μm ± 5%Acrylate0.22 ± 0.02800 dB/km*
3.5 dB/km**
15 MHz•kmT08S13
SFS200/220Y200 μm ± 2 %220 ± 2%320 μm ± 5%Acrylate0.22 ± 0.02800 dB/km*
3.5 dB/km**
15 MHz•kmT10S13

*At 210 nm.
**At 800 nm.

Item #Maximum
Core Offset
Proof Test Level
(Bend Method)
Bend Radius
Short Term* / Long Term**
SFS50/125Y±0.13 µm100 kpsi120 / 240 x Cladding Diameter
SFS105/125Y±0.029 µm
SFS200/220Y±0.014 µm

*Recommended geometric strain during installation is 100% of proof test level, based upon statistical analysis of fiber failures.
**Recommended geometric strain is 50% of proof test level, based upon statistical analysis of fiber failures.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
fiber   fiber optic   high oh fiber   high oh optical fiber   high oh step indexed fiber   mm fiber   mm optical fiber   multimode   optic   optical   optical fiber   step index fiber   step index mm fiber  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SFS50/125Y Support Documentation SFS50/125Y Multimode Fiber, 0.22 NA, High-OH, Ø50 µm Core, UV-NIR $4.50
Per Meter
Volume Pricing
Today
SFS105/125Y Support Documentation SFS105/125Y Multimode Fiber, 0.22 NA, High-OH, Ø105 µm Core, UV-NIR $2.90
Per Meter
Volume Pricing
Today
SFS200/220Y Support Documentation SFS200/220Y Multimode Fiber, 0.22 NA, High-OH, Ø200 µm Core, UV-NIR $7.60
Per Meter
Volume Pricing
Today
Add To Cart
Low-OH, TEQS Hard Fluoropolymer Coated Multimode Fibers: 400 - 2200 nm

Features

  • Broad Visible/NIR Spectral Range: 400 to 2200 nm
  • Core Sizes Available: Ø200 μm, Ø365 μm, Ø550 μm, or Ø910 μm
  • Stability of Silica Cladding Allows for High-Power-Handling Capability, See Specs Tab for Details
  • Low-Index Fluorine-Doped Silica Cladding Design Provides Superior UV and NIR Transmission
  • Secondary TEQS Fluoropolymer Hard Cladding Provides a Dual-Waveguide Design, Increases Fiber Strength, Reduces Static Fatigue, and Protects the Fiber During Buffer Stripping to Prevent Fiber Breakage
  • Strong Bonding of Silica to TEQS Cladding Prevents Pistoning and Provides More Stable Terminations
  • TEQS Cladding is Removable with Acetone

We are pleased to reintroduce the popular Technology Enhanced Clad Silica multimode fibers developed by 3M™ now manufactured by Thorlabs.  This 0.22 NA Low-OH, Multimode fiber exhibits impressive performance and transmission from the UV to the NIR (400 to 2200 nm). With exceptional strength, transmission properties, and ease of termination, these fibers are ideal for applications including spectroscopy, optogenetics, and medical diagnostics.

Custom Fiber Patch Cables  Optical Fiber Manufacturing

Item #Core
Diameter
Clad
Diameter
Buffer
Diameter
Coating
Diameter
Stripping
Tool
FG200LCC200 ± 8 µm240 ± 5 μm260 ± 6 μm400 ± 30 μmT12S18
FG365LEC365 ± 14 μm400 ± 8 μm425 ± 10 μm730 ± 30 μmT21S31
FG550LEC550 ± 14 μm600 ± 10 μm630 ± 10 μm1040 ± 30 μmT28S46
FG910LEC910 ± 30 μm1000 ± 15 μm1035 ± 15 μm1400 ± 50 μmM44S67

Stock Patch Cables Available
Fiber TypeConnectorsAvailable LengthsPatch Cable Item #
FG200LCCSMA1, 2, 5 mM25L0x
FG550LECSMA1, 2 mM37L0x
Alternate Numerical Aperture Step-Index Fibers
0.1 NA High-Power,
Small-Core Fibers
0.22 NA High- and
Low-OH Fibers
0.37/0.39 NA High-
and Low-OH Fibers
0.48 NA High- and
Low-OH Fibers
Item #Core
Diameter
Clad
Diameter
Buffer
Diameter
Coating
Diameter
Stripping
Tool
FG200LCC200 ± 8 µm240 ± 5 μm260 ± 6 μm400 ± 30 μmT12S18
FG365LEC365 ± 14 μm400 ± 8 μm425 ± 10 μm730 ± 30 μmT21S31
FG550LEC550 ± 14 μm600 ± 10 μm630 ± 10 μm1040 ± 30 μmT28S46
FG910LEC910 ± 30 μm1000 ± 15 μm1035 ± 15 μm1400 ± 50 μmM44S67
Item #NAMax Power Capability (Pulsed)aMax Power Capability (CW)bMax Core OffsetBend Radius (Short Term / Long Term)Operating Temperature
FG200LCC0.22 ± 0.021.0 MW0.2 kW5 μm9 mm / 18 mm-65 to 130 °C
FG365LEC0.22 ± 0.023.4 MW0.7 kW7 μm20 mm / 40 mm-65 to 130 °C
FG550LEC0.22 ± 0.027.6 MW1.5 kW9 μm30 mm / 60 mm-65 to 130 °C
FG910LEC0.22 ± 0.0225.1 MW5.0 kW10 μm50 mm / 100 mm-65 to 130 °C
  • Based on 5 GW/cm2 for 1064 nm Nd:YAG laser with 10 ns pulse length and input spot size equal to 80% of the core diameter.
  • Based on 1 MW/cm2 for 1064 nm Nd:YAG laser and input spot size equal to 80% of the core diameter.
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
.22NA   0.22   0.22na   200   200 µm   200 um   200µm   200um   365um   3m   550um   910um   acrylate   anhydroguide   bare   bare fiber   clad   cladding   coat   content   core   doped   double   enhanced   fiber   fiber optics   fiberoptic   fibre   fibreoptic   fluorine   glass   handling   hard   hcs   high   hydroxl   index   large   laser   low   low oh fiber   low oh optical fiber   low oh step indexed fiber   medical   mm   mm fiber   mm optical fiber   mode   multi   multimode   multi-mode   na   nm   oh   optic   optical   optical fiber   power   proof   second   secondary   silica   step   step index fiber   step index mm fiber   strength   superguide   system   technology   tecs   tefzel   tensile   teqs   water   wavelength  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FG200LCC Support Documentation FG200LCC 0.22 NA, Ø200 µm Core Multimode Optical Fiber, Low-OH for 400 - 2200 nm, TECS Double Clad $7.70
Per Meter
Volume Pricing
Today
FG365LEC Support Documentation FG365LEC 0.22 NA, Ø365 µm Core Multimode Optical Fiber, Low-OH for 400 - 2200 nm, TECS Double Clad $16.05
Per Meter
Volume Pricing
Today
FG550LEC Support Documentation FG550LEC 0.22 NA, Ø550 µm Core Multimode Optical Fiber, Low-OH for 400 - 2200 nm, TECS Double Clad $38.70
Per Meter
Volume Pricing
Today
FG910LEC Support Documentation FG910LEC 0.22 NA, Ø910 µm Core Multimode Optical Fiber, Low-OH for 400 - 2200 nm, TECS Double Clad $92.70
Per Meter
Volume Pricing
Today
Add To Cart
High-OH, TEQS Hard Fluoropolymer Coated Multimode Fibers: 190 - 1200 nm

Features

  • Broad UV/NIR Spectral Range: 190 to 1200 nm*
  • Core Sizes Available: Ø200 μm, Ø365 μm, Ø550 μm, or Ø910 μm
  • Stablility of Silica Cladding Allows for High-Power-Handling Capability
  • Low-Index Fluorine-Doped Silica Cladding Design Provides Superior UV and NIR Transmission
  • Secondary TEQS Fluoropolymer Hard Cladding Provides a Dual-Waveguide Design, Increases Fiber Strength, Reduces Static Fatigue, and Protects the Fiber During Buffer Stripping to Prevent Fiber Breakage
  • Strong Bonding of Silica to TEQS Cladding Prevents Pistoning and Provides More Stable Terminations
  • TEQS Cladding is Removable with Acetone

We are pleased to reintroduce the popular Technology Enhanced Clad Silica multimode fibers developed by 3M™ now manufactured by Thorlabs.  This 0.22 NA High-OH, Multimode fiber exhibits impressive performance and transmission from the UV to the NIR (190 to 1200 nm). With exceptional strength, transmission properties, and ease of termination, these fibers are ideal for applications including spectroscopy, optogenetics, and medical diagnostics.

*Solarization may occur below 300 nm.

Custom Fiber Patch Cables  Optical Fiber Manufacturing

Item #Core
Diameter
Clad
Diameter
Buffer
Diameter
Coating
Diameter
Stripping
Tool
FG200UCC200 ± 8 µm240 ± 5 μm260 ± 6 μm400 ± 30 μmT12S18
FG365UEC365 ± 14 μm400 ± 8 μm425 ± 10 μm730 ± 30 μmT21S31
FG550UEC550 ± 14 μm600 ± 10 μm630 ± 10 μm1040 ± 30 μmT28S46
FG910UEC910 ± 30 μm1000 ± 15 μm1035 ± 15 μm1400 ± 50 μmM44S67

Alternate Numerical Aperture
Step-Index Fibers
0.1 NA High-Power,
Small-Core Fibers
0.22 NA High- and
Low-OH Fibers
0.37/0.39 NA High-
and Low-OH Fibers
0.48 NA High- and
Low-OH Fibers
Item #Core
Diameter
Clad
Diameter
Buffer
Diameter
Coating
Diameter
Stripping
Tool
FG200UCC200 ± 8 µm240 ± 5 μm260 ± 6 μm400 ± 30 μmT12S18
FG365UEC365 ± 14 μm400 ± 8 μm425 ± 10 μm730 ± 30 μmT21S31
FG550UEC550 ± 14 μm600 ± 10 μm630 ± 10 μm1040 ± 30 μmT28S46
FG910UEC910 ± 30 μm1000 ± 15 μm1035 ± 15 μm1400 ± 50 μmM44S67
Item #NAMax Power Capability (Pulsed)aMax Power Capability (CW)bMax Core OffsetBend Radius (Short Term / Long Term)Operating Temperature
FG200UCC0.22 ± 0.021.0 MW0.2 kW5 μm9 mm / 18 mm-65 to 135 °C
FG365UEC0.22 ± 0.023.4 MW0.7 kW7 μm20 mm / 40 mm-65 to 135 °C
FG550UEC0.22 ± 0.027.6 MW1.5 kW9 μm30 mm / 60 mm-65 to 135 °C
FG910UEC0.22 ± 0.0225.1 MW5.0 kW10 μm50 mm / 100 mm-65 to 135 °C
  • Based on 5 GW/cm2 for 1064 nm Nd:YAG laser with 10 ns pulse length and input spot size equal to 80% of the core diameter.
  • Based on 1 MW/cm2 for 1064 nm Nd:YAG laser and input spot size equal to 80% of the core diameter.
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
.22NA   0.22NA   200um   365um   3m   550um   910um   core   high oh fiber   high oh optical fiber   high oh step indexed fiber   mm fiber   mm optical fiber   optical fiber   step index fiber   step index mm fiber   tecs   teqs  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
FG200UCC Support Documentation FG200UCC 0.22 NA, Ø200 µm Core Multimode Optical Fiber, High-OH for 190 - 1200 nm, TECS Double Clad $7.70
Per Meter
Volume Pricing
Today
FG365UEC Support Documentation FG365UEC 0.22 NA, Ø365 µm Core Multimode Optical Fiber, High-OH for 190 - 1200 nm, TECS Double Clad $14.70
Per Meter
Volume Pricing
Today
FG550UEC Support Documentation FG550UEC 0.22 NA, Ø550 µm Core Multimode Optical Fiber, High-OH for 190 - 1200 nm, TECS Double Clad $35.20
Per Meter
Volume Pricing
Today
FG910UEC Support Documentation FG910UEC 0.22 NA, Ø910 µm Core Multimode Optical Fiber, High-OH for 190 - 1200 nm, TECS Double Clad $84.50
Per Meter
Volume Pricing
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000