1" (25 mm) Travel Motorized Actuators


  • Piezo Inertia, DC Servo, or Stepper Actuators with 25 mm of Travel
  • Load Capacities Up to 55 lbs (25 kg) Available
  • Maximum Speeds Up to 50 mm/s Available
  • Compatible with a Wide Range of Stages

PIA25

Piezo Inertia Actuator

ZFS25B

Compact Stepper Motor Actuator

Z925B

DC Servo Actuator

Z925BV

Vacuum-Compatible DC Servo Actuator

DRV225

Trapezoidal Stepper Motor Actuator

Related Items


Please Wait
Back to Top

Compact Stepper Motor Actuator with 25 mm Travel

Required
Controller
KST201

  • 49,152 Microsteps per Revolution
  • 15 V Output at 12 W
  • Trapezoidal and
    'S-Curve' Velocity Profiles

Features

  • Compact, Bi-Polar Stepper Motor Actuator: 88.5 mm (3.48") Long when Fully Retracted
  • Manual Adjustment via Rear-Located Thumbscrew
  • Non-Rotating Drive Tip
  • Compatible with Stages and Mounts that Accept Ø3/8" (Ø9.525 mm) Barrels
  • Also Available in 6 mm and 13 mm Travel Versions

Our ZFS25B Actuator provides smooth, precise linear motion control in a sleek, compact package measuring just 88.5 mm (3.48") in length when fully retracted. This compact profile reduces the distance between the end of the actuator and optomechanical components, keeping the center of mass closer to the contact point than the ZST225B actuator described above.

Powered by a small-diameter, dual-phase stepper motor, this actuator operates at speeds of up to 2.0 mm/s. The non-rotating drive tip reduces wear and friction and improves smoothness of motion by removing rotational contact at the tip. If power is not supplied to the actuator, manual adjustment is accomplished using the rear-located thumbscrew. The actuator motor can be damaged if this thumbscrew is rotated while power is being supplied. Mounting is accomplished via a standard Ø3/8" (Ø9.525 mm) barrel.

The ZFS25B Motorized Actuator uses a stepper motor that provides sufficient torque for loads up to 40 N (8.99 lb). The actuator allows very small step sizes over the entire travel range, delivering greater flexibility with low (<15 µm) backlash and fine resolution. The design incorporates a 400:9 gear reduction head which, when combined with the 49,152 microsteps per revolution offered by the TST101 stepper motor driver, gives a theoretical travel per microstep of 0.46 nm (see the Calculations tab for details).

Specification Value
Travel 25 mm (0.98")
Backlasha <15 µm
Repeatability <5.0 µm
Home Location Accuracy <5.0 µm
Maximum Load Capacity 40 N (8.99 lb)
Speed 2.0 mm/s (Max)
Acceleration 10 mm/s2 (Max)
Gearbox Ratio 400:9 (Approx 44:1)
Limit Switches Hall Effect Sensor
Lead Screw Pitch 1.0 mm
Motor Type 2-Phase Stepper
Microsteps per Revolution
of the Motorb
24 Full Steps, 2048 µsteps per Full Step
49,152 µsteps per Revolution
Calculated Minimum
Incremental Motion c
0.46 nm
Mounting Ø3/8" (9.525 mm) Barrel
Operating Temperature 5 to 40 °C (41 to 104 °F)
Dimensions (L x W x H) 88.5 mm x 35.0 mm x 19.0 mm
(3.48" x 1.38" x 0.75")
Cable Length 0.6 m (2 ft)
Connector HDDB15
Required Controller KST201
  • The user can correct for backlash errors by adjusting software settings.
  • Measured using Thorlabs' previous generation TST101 T-Cube™ Stepper Motor Controller.
  • See the Calculations tab for more information.

Hall effect limit switches prevent the unit from being overdriven and provide homing capability with an accuracy of <5.0 μm. The ZFS25B ships with 0.6 m (2 ft) of cable terminated in a 15-pin D-Type connector (see the Pin Diagrams tab) that is compatible with our KST201 stepper motor controller. A 1 m (3.3 ft) extension cable (PAA614) is available separately.

The ZFS25B has a standard Ø3/8" (Ø9.525 mm) mounting barrel for fastening into any application compatible with our precision micrometer heads, like the PT1 Single-Axis Translation Stage or the PT3 Three-Axis Translation Stage. The manual adjuster of the LNR25 stage in the photo below was replaced with a ZFS25B motorized actuator.


Click to Enlarge

The ZFS25B actuator is a component of the LNR25ZFS Translation Stage.

How to calculate the linear displacement per microstep

The ZFS series of motors has 24 full steps per revolution, and when driven by the KST201 drivers, there are 2048 microsteps per full step, giving 49,152 microsteps per revolution of the motor. The output shaft of the motor goes into a 400:9 gear head. This requires the motor to rotate 44.445 times to rotate the 1.0 mm pitch lead screw one revolution. The end result is the lead screw advances by 1.0 mm.


Linear displacement of the lead screw per microstep:

Number of Microsteps x Gearbox Ratio = 49,152 x 44.445 = 2184560.64

The linear displacement of the lead screw per microstep is

1.0 mm / 2184560.64 = 0.46 x 10-6 mm = 0.46 nm

Pin Diagram

Schematic
High-Density D-Type Male 15 Pin Connector

Connector Pin Out

Pin Description Pin Description
1 Limit Ground 8 Reserved for Future Use
2 CCW Limit Switch 9 Reserved for Future Use
3 CW Limit Switch 10 Vcc (+5 VDC)
4 Motor Phase B - 11 Reserved for Future Use
5 Motor Phase B + 12 Reserved for Future Use
6 Motor Phase A - 13 Reserved for Future Use
7 Motor Phase A + 14 Reserved for Future Use
 - 15 Ground
Connectors Terminating the Converter Cable
Click to Enlarge

High-Density D-Type Male 15 Pin Connector

Posted Comments:
Yu Chen  (posted 2023-12-10 00:20:42.793)
I have the same problem as Martin Tmej mentioned. When connecting ZFS25B to a controller KST101 the actuator reports itself as ZST6(B) model. I noticed in the reply it said that a firmware update for the controller should solve this question. My question is where can I get the firmware update done? Thanks
Victor Lorenz Fonfria  (posted 2022-09-08 10:09:28.75)
Can I use the actuator Z825B to replace a micrometer in the stage LX30/M? The micrometers in LX30/M have a Ø3/8" barrel, so I guess I can replace them with Z825B, but I would like to have a confirmation.
cwright  (posted 2022-09-09 05:17:59.0)
Response from Charles at Thorlabs: Thank you for your query. Yes the Z825B could be used with the LX30/M as a replacement for the micrometer.
Martin Tmej  (posted 2022-06-22 08:49:54.44)
Hello, I connected the ZFS25B to a controller KST101 and the actuator reports itself as ZST6(B) model. There does not fit any calibration. I tried to change the actuator type through Kinesis application, but it does not allow it. Please, how can I change the actuator type? Thanks, Martin Tmej
cwright  (posted 2022-06-23 09:32:47.0)
Response from Charles at Thorlabs: Thank you for your query. If the stage is not detected correctly then it may be that the controller requires a firmware update to account for a change of ident device. We will reach out to you to help with this.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ZFS25B Support Documentation
ZFS25BCustomer Inspired! 25 mm Travel, Compact Stepper Motorized Actuator, Ø3/8" Barrel
$1,373.23
Today
Back to Top

Stepper Motor Actuator with 25 mm Travel

Required
Controller
KST201

  • 49,152 Microsteps per Revolution
  • 15 V Output at 12 W
  • Trapezoidal and
    'S-Curve' Velocity Profiles

Features

  • Non-Rotating Drive Tip
  • Bi-Polar Stepper Motor Actuator: 150.5 mm (5.93") Long
  • Compatible with Stages and Mounts that Accept Ø3/8" (Ø9.525 mm) Barrels
  • Also Available in 6 mm and 13 mm Travel Versions

The ZST225B Actuator provides smooth, precise linear motion control in a package measuring 150.5 mm (5.93") in length. Powered by a small-diameter, dual-phase stepper motor, this actuator operates at speeds of up to 2.0 mm/s. The non-rotating drive tip reduces wear and friction and improves smoothness of motion by removing rotational contact at the tip. Mounting is via a standard Ø3/8" (Ø9.525 mm) barrel.

This actuator uses a stepper motor that provides sufficient torque for loads up to 40 N (8.99 lb). It allows very small step sizes over the entire travel range, delivering greater flexibility with low (<15 µm) backlash and fine resolution. The design incorporates a 41:1 gear reduction head which, when combined with the 49,152 microsteps per revolution offered by the KST201 stepper motor driver, gives a theoretical travel per microstep of 0.5 nm (see the Calculations tab for details).

Specification Value
Travel 25 mm (0.98")
Backlasha <15 µm
Repeatability <5.0 µm
Home Location Accuracy <5.0 µm
Maximum Load Capacity 40 N (8.99 lb)
Speed 2.0 mm/s (Max)
Acceleration 10 mm/s2 (Max)
Gearbox Ratio 29791:729
(Approx 41:1)
Limit Switches Hall Effect Sensor
Lead Screw Pitch 1.0 mm
Motor Type 2-Phase Stepper
Microsteps per Revolution
of the Motorb
24 Full Steps, 2048 µsteps per Full Step
49,152 µsteps per Revolution
Calculated Minimum
Incremental Motion
0.5 nm
Mounting Ø3/8" (9.525 mm) Barrel
Operating Temperature 5 to 40 °C (41 to 104 °F)
Cable Length 0.6 m (2 ft)
Connector HDDB15
Required Controller KST201
  • The user can correct for backlash errors by adjusting software settings.
  • Measured using Thorlabs' previous generation TST101 T-Cube™ Stepper Motor Controller.

Hall effect limit switches prevent the unit from being overdriven and provide homing capability with an accuracy of <5.0 μm. The ZST225B ships with 0.6 m (2 ft) of cable terminated in a 15-pin D-Type connector that is compatible with our KST201 stepper motor controller. A 1 m (3.3 ft) extension cable (PAA614) is available separately.

The ZST225B has a standard Ø3/8" (Ø9.525 mm) mounting barrel for fastening into any application compatible with our precision micrometer heads, like the PT1 Single-Axis Translation Stage or the PT3 Three-Axis Translation Stage.


Click to Enlarge

An LNR25 1" travel stage shown with the manual adjuster replaced by a ZST225B actuator.

How to calculate the linear displacement per microstep

Each member of the ZST200 series of motors has 24 full steps per revolution, and when driven by the KST201 drivers, there are 2048 microsteps per full step. Hence, there are 49,152 microsteps per revolution of the motor. The output shaft of the motor goes into a 40.866:1 gear head. This requires the motor to rotate 40.866 times to rotate the 1.0 mm pitch lead screw one revolution. The end result is the lead screw advances by 1.0 mm. To calculate the linear displacement of the actuator per microstep, use the following:


Linear displacement of the lead screw per microstep:

Number of Microsteps x Gearbox Ratio = 49,152 x 40.866 = 2,008,645.63

The linear displacement of the lead screw per microstep is

1.0 mm / 2,008,645.63 = 0.49 x 10-6 mm = 0.5 nm

Pin Diagram

Schematic
High-Density D-Type Male 15 Pin Connector

Connector Pin Out

Pin Description Pin Description
1 Limit Ground 8 Reserved For Future Use
2 CCW Limit Switch 9 Reserved For Future Use
3 CW Limit Switch 10 Vcc (+5 VDC)
4 Motor Phase B - 11 Reserved For Future Use
5 Motor Phase B + 12 Reserved For Future Use
6 Motor Phase A - 13 Reserved For Future Use
7 Motor Phase A + 14 Reserved For Future Use
 - 15 Ground
Connectors Terminating the Converter Cable
Click to Enlarge

High-Density D-Type Male 15 Pin Connector

Posted Comments:
ruby.mchone  (posted 2015-04-24 16:12:26.65)
Please provide details on designing the mating part to best press fit the actuator mounting the part. Thank you.
bhallewell  (posted 2015-04-27 10:41:06.0)
Response from Ben at Thorlabs: Thanks for your request here Ruby. This is dependent upon the size of the acceptance bore of the particular stage you would intend to mount this actuator to. To mount the stage into a 0.5" hole we hold the item RBA1 an adapter which would encompass the 3/8" barrel on the actuator. I will contact you directly to discuss this.
martien.veekens  (posted 2015-03-11 13:53:36.193)
Dear Mrs./Mr. To add these parts in our systems we need some more information. We could not find it in the available datasheets. Can you inform me about the materials and surface treatments of the below mentioned parts. ZST225B NRT150/M LNR50SE/M LNR50S/M Thanks in advance for your help.
bhallewell  (posted 2015-03-16 11:40:47.0)
Response from Ben at Thorlabs: Thank you for your request for this information. I will contact you directly to see if I can clarify surface detail to wihtin your requirements.
mszheng  (posted 2014-09-20 12:23:38.257)
I have a brand new ZST225B that becomes scalding hot once plugged in, without any load or movement at all. It is on default settings. This appears to be a defective unit, can you replace it for us?
msoulby  (posted 2014-09-22 08:43:29.0)
Response from Mike at Thorlabs: Our older model of TST001 and stepper actuators have a different current settings which are set in the APT Config utility. We will contact you directly to learn more about your configuration settings as if these are set incorrectly you could inadvertently supply the incorrect moving and rest currents to the motor causing it to overheat.
hamid.jahroudi  (posted 2014-08-04 11:32:48.177)
Hello I need an actuator for moving in 266 nm steps and with constant velocity and minimum error. I saw "Calculated Minimum Incremental Motion" section but I'm worried about backlash of this apparatus. Overally, can I use this apparatus for my Goal? I'm grateful for your help.:)
msoulby  (posted 2014-08-05 05:47:52.0)
Response from Mike at Thorlabs: The calculated minimum increment is a calculation based on the microstep count of the stepper motor when driven with our TST001 controller. In reality the actual minimum incremental will be much larger than the 0.5nm calculated; this is due to friction, load, mechanical slack in the system and backlash. The actuator is however very capable of moving a very low velocities and sub-micron increments. Our software also has built in backlash correction to compensate for any predictable errors to improve the repeatability of the actuator, this setting can be adjusted by the user or even disabled if necessary.
michael.renner  (posted 2014-05-14 16:20:49.24)
Is it possible to fit the actuators to the 10mm barrels of the metric stages (PT3/m) somehow?
cdaly  (posted 2014-05-22 11:36:38.0)
Response from Chris at Thorlabs: It's is not possible to take an existing PT3/M and replace the micrometers with these actuators, but it is possible for us to provide a custom which uses these. Due to the barrel size (10mm) of the metric micrometer used in the standard PT3/M, the hole is to large for the standard 3/8" actuators barrels. This would be possible with the other metric version of the stage though, which do not eed to have the larger hole, such a PT3A or PT1B.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
ZST225B Support Documentation
ZST225B25 mm Travel, Stepper Motorized Actuator, Ø3/8" Barrel
$1,161.79
Today
Back to Top

High-Load Stepper Motor Actuator with 25 mm Travel

Recommended Controllers
BSC201, BSC202, or BSC203

  • 409,600 Microsteps per Revolution
  • 48 V Output at 25 W
  • Trapezoidal and
    'S-Curve' Velocity Profiles
Key Specificationsa
Travel Range 25 mm (0.98")
Unidirectional Repeatability ±1.6 µm
Bidirectional Repeatability ±3.9 µm
Maximum Pushing Forceb 180 N
Maximum Velocity 50 mm/s
Maximum Acceleration 50 mm/s2
Limit Switches Hall Effect
Homing Repeatability ±3.6 µm
Feedback Nonec
Motor Type 2-Phase Stepper Motor
Full Step Angle 1.8°
Lead Screw Pitch 1.0 mm
Microsteps per Revolution 409 600
Actuator Mass 0.58 kg
Compatible Controllers BSC201, BSC202, BSC203,
or MST602
  • For complete specifications, see the manual.
  • The unit requires a preload in order to function properly and should be used only for pushing loads. Do not use for pulling.
  • Although feedback is not provided within the actuator, closed-loop control can be achieved by using the LNR502E(/M) stage.

Features

  • Specifically Designed to be Used with LNR50 TravelMax™ Stages
  • ±1.6 µm Unidirectional Repeatability
  • Maximum Pushing Force: 180 N
  • Preload to Eliminate Backlash
  • Non-Rotating Tip
  • 50 mm Travel Version Also Available

The DRV225 Trapezoidal Stepper Motor Drive offers 25 mm (0.98") of travel and a unidirectional repeatability of ±1.6 μm. When used with one of our stepper motor controllers, this actuator can achieve a theoretical minimum step size of 2.4 nm and a maximum speed of 50 mm/s.

The hybrid stepper motor, with its rotor that consists of 50 individual magnetic teeth, is ideally suited for microstepping applications. Its 200 full steps per revolution are further broken down into 409 600 microsteps. In addition to the resulting increase in resolution, microstepping produces smoother low-speed motion by allowing the discrete 1.8° step size to be reduced to much smaller steps with inherently lower vibrational noise.

The DRV225 stepper motor drive is equipped with a trapezoidal screw thread for more efficient high-load operation than is available from standard threading.

This actuator is compatible with our 2" TravelMax manual stages. To use the DRV225 with these stages, mount the motor to the side of the stage using two 40 mm long M4 cap screws (included).

A 500 mm (19.7") cable with a 15-pin D-type connector is attached to the unit to connect the stepper motor to a controller. The unit also comes with a 3 m (9.8 ft) extension cable (item # PAA613). If a shorter cable is needed, the 1 m (3.3 ft) PAA612 cable is available separately.

Motorized Translation Stage
Click to Enlarge

An LNR50 Series 2" Travel Stage with the Manual Adjuster Replaced by a DRV225 Actuator

How to Calculate Linear Displacement per Microstep

The stepper motor used in the DRV225 actuator has 200 full steps per revolution of the motor. Each full step is broken down into 2048 microsteps. There are 409,600 microsteps per revolution of the motor when using the BSC201 controller. The leadscrew has a pitch of 1.0 mm, meaning that it will produce 1.0 mm of linear motion per revolution. The linear displacement of one actuator microstep can be calculated as follows:

1.0 mm per Revolution / 409,600 Microsteps per Revolution = 2.4 x 10-6 mm per Microstep

To calculate the linear displacment for a full step, substitute 409,600 microsteps per revolution with 200 full steps per revolution.

Pin Diagram

Schematic
High-Density D-Type Male 15 Pin Connector

15-Pin D-Sub Connector Pin Out

Pin Description Pin Description
1 Limit Grounda 9 Ident (for Future Use)
2 CCW Limit Switch 10 +5 V
3 CW Limit Switch 11 Reserved for Future Use
4 Motor Phase B - 12 Reserved for Future Use
5 Motor Phase B + 13 +5 V
6 Motor Phase A - 14 Reserved for Future Use
7 Motor Phase A + 15 Ground
8 Reserved for Future Use  -  -
  • The limit switch ground wire is connected to the motor body.
Connectors Terminating the Converter Cable
Click to Enlarge

High-Density D-Type Male 15 Pin Connector

Posted Comments:
Thorlabs  (posted 2010-11-30 08:55:50.0)
Response from Javier at Thorlabs to Olivier: We currently do not have any stages specifically designed to work with the DRV013 actuator. However, you can use it with our LNR50 2" travel stage (http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=2295&pn=LNR50D). I will contact you directly to discuss your application.
olivier.theobald  (posted 2010-11-29 09:49:26.0)
I am interested with this product for a precise xy motorized table. Which tables would you recommand for a 25mm travel ?
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
DRV225 Support Documentation
DRV22525 mm Trapezoidal Stepper Motor Drive
$1,017.28
Today
Back to Top

DC Servo Motor Actuator with 25 mm Travel

Required
Controller
KDC101

  • 34,555 Microsteps per Revolution
  • 15 V Output at 2.5 W
  • Trapezoidal Velocity Profile
Item # Z925B
Travel Range 25 mm (0.98")
Encoder Resolutiona 34,555 counts/mm
(Linear Displacement)
Maximum Pushing Force 45 N
Homing Repeatability ±9 µm
Uncompensated Backlash 13 µm
Uncompensated Bidirectional Repeatability ±7 µm
Residual Backlash After Compensationb 0.7 µm
Compensated Bidirectional Repeatability ±0.8 µm
Travel Accuracyc 40 µm
Minimum Repeatable Incremental Movement 0.2 µm
Maximum Speedd 2.6 mm/s
Maximum Acceleration 4 mm/s2
Phase to Phase Resistance 33.0 Ω
Phase to Phase Inductance 0.6 mH
Tested Lifetimee >100,000 In and Out Cycles
Operating Temperature Range 41° to 104° F
(5° to 40° C)
Weight 0.13 kg
Motor Type DC Servo
Cable Length 485.0 mm (19.09")
Required Controller KDC101
  • See Calculations tab for details.
  • The system moves 300 µm beyond the target before reaching the desired location on an inward move.
  • Default backlash compensation is present against a constant force.
  • At 2.6 mm/s, velocity ripple and distortion of the acceleration/deceleration profile may occur. For improved control, the maximum speed should be limited to 2.3 mm/s.
  • Tested with a load of 9 N on the lead screw.

Features

  • 6 VDC Servo Actuator
  • Sub-micron Resolution
  • Maximum Speed: 2.6 mm/s
  • Drop-In Replacement for Most 25 mm Manual Actuators
  • Compatible with Stages and Mounts that Accept Ø3/8" (Ø9.5 mm) Barrels
  • Limit Switches for Zero Datum and Actuator Protection
  • Also Available in 6 mm and 12 mm Travel Versions

Our Z9 Series Motorized Actuators are engineered for use with optical positioning devices. They offer high resolution in a lightweight package, which makes these actuators ideally suited for demanding optical laboratory automation applications. The Z925B delivers 25 mm of travel.

Commercial limit switches have been added to provide overdrive protection and accurate home positioning. The incorporated motor is capable of speeds up to 2.6 mm/s, but a maximum speed of 2.3 mm/s is recommended in order to maintain the specified control. The precision of the encoder (512 counts/rev) results in a minimum resolution of about 29 nm (see the Calculations tab for more information).

The Z925B has been designed specifically to replace the manual adjusters in stages and mirror mounts that have a Ø3/8" (Ø9.525 mm) barrel clamp, like the PT1 Single-Axis Translation Stage or the PT3 Three-Axis Translation Stage.

To install, remove the existing manual adjuster from the mount, and fit the replacement Z9 Actuator. The image below shows a PT3 three-axis stage with a Z925B fitted to one of the axes.

The units are shipped with one 485.0 mm (19.09") cable. A 2.5 m (8') extension cable (Item # PAA632) is available separately.

For applications with different travel requirements, please see our 6 mm Z906 and 12 mm Z912 actuators. We also offer the Z925BV vacuum-compatible version (sold below), which is rated for use down to 10-6 Torr and is shipped with a 485.0 mm flat ribbon cable, IDC connector, and a converter cable for use with our KDC101 controller.

The KDC101 DC Servo Controller is the required driver for the Z9 series actuators. The latest version of the Kinesis software can be downloaded here. Firmware version 2.2.8 or higher, included in the Kinesis software version 1.14.40 or higher download, is required for using the KDC101 with the Z9 actuators. Prior versions of firmware will operate the Z9 actuators but will call the actuators Z8.

Z925B_App
A PT3 1" XYZ translation stage with a Z925B motorized actuator replacing the manual adjuster.

How to Calculate the Linear Displacement per Encoder Count

For the Z925B, there are 512 encoder counts per revolution of the motor. The output shaft of the motor goes into a 67.49:1 planetary gear head. This requires the motor to rotate 67.49 times to rotate the 1.0 mm pitch lead screw one revolution. The end result is the lead screw advances by 1.0 mm.

The linear displacement of the actuator per encoder count is given by

512 x 67.49 = 34,555 encoder counts per revolution of the lead screw,

whereas the linear displacement of the lead screw per encoder count is given by

1.0 mm / 34,555 counts = 2.9 x 10-5 mm (29 nm).

Pin Diagram

Schematic
High-Density D-Type Male 15 Pin Connector

Connector Pin Out

Pin Description Pin Description
1 Ground (Limit and Vcc) 9 Resistive Identification
2 Forward Limit 10 5 VDC
3 Reverse Limit 11 Encoder Channel A
4 Reserved For Future Use 12 Reserved for Future Use
5 Motor (-) 13 Encoder Channel B
6 Reserved for Future Use 14 Pin 2 Identification EEPROM
7 Motor (+) 15 Pin 1 Identification EEPROM
8 Reserved For Future Use
Connectors Terminating the Converter Cable
Click to Enlarge

High-Density D-Type Male 15 Pin Connector

Posted Comments:
HYESANG KIM  (posted 2020-04-23 12:05:12.517)
KDC101 with Z825B. Wanted to control them with matlab, and it worked a bit successfully. I can use device.Home() and device.MoveTo(), but device.MoveToAt() or device.MoveContinuous() and several commands are not working with error : "Class 'Thorlabs.MotionControl.KCube.DCServoCLI.KCubeDCServo' does not have the appropriate method, property, field 'MoveToAt'.". How can I use them?
DJayasuriya  (posted 2020-04-24 09:30:11.0)
Response from Dinuka at Thorlabs: Thank you for your feedback, I will be in contact with you directly to help troubleshoot your programming issues.
himada  (posted 2018-11-04 21:58:18.32)
Can we remove the spherical tip and attach another tip?
rmiron  (posted 2018-11-05 06:40:18.0)
Response from Radu at Thorlabs: Unfortunately, this is not possible with Z825B. I will relay your question internally so that it is taken into account when we design the next iteration of this product.
chao.he  (posted 2018-06-07 15:19:34.433)
Hi, I am using Z825B and the KDC101 to control. I can understand the calculation process and the resolution. But how could I know how many rotating steps (number on KDC101 display) corresponding to the real distance moving by one direction? For example, if I change the control number from 0 to 0.25 on KDC, what will be the real distance moving by the Z825B induced? Thanks
rmiron  (posted 2018-06-11 05:53:03.0)
Response from Radu at Thorlabs: I am afraid that I do not know what is the number on KDC101's display that you are referring to. By default, the controller only displays the current position in mm or degrees and the reading should be labelled accordingly. Therefore, no conversion should be necessary. I will contact you directly for clarification purposes.
Javier  (posted 2010-06-17 09:47:59.0)
From Javier at Thorlabs to c.j.lee: You may also be interested in our liquid crystal variable retarder. We offer three different versions which cover the 450-1650 nm wvalength range.(http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=3925&pn=LCR-1-IR1&CFID=2840336&CFTOKEN=81043801)
c.j.lee  (posted 2010-06-17 03:18:36.0)
Is the actuator compatible with your babinet-soilet compensators? (e.g. http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=871). If not, is there a way to automate the compensator?
klee  (posted 2009-07-31 23:38:48.0)
Response from Ken at Thorlabs to davymooree: These DC Servo Motor Actuators are only compatible with TDC001.
davymooree  (posted 2009-07-31 19:44:48.0)
Is this actuator compatible with other motor drivers or only the TDC001?
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
Z925B Support Documentation
Z925B25 mm Motorized Actuator with Ø3/8" Barrel (485 mm Cable)
$897.60
Today
Back to Top

Vacuum-Compatible DC Motor Actuator, 25 mm Travel

Item # Z925BV
Travel Range 25 mm (0.98")
Encoder Resolutiona 34,555 counts/mm
(Linear Displacement)
Maximum Pushing Force 45 N
Homing Repeatability ±9 µm
Uncompensated Backlash 13 µm
Uncompensated Bidirectional Repeatability ±7 µm
Residual Backlash After Compensationb 0.7 µm
Compensated Bidirectional Repeatability ±0.8 µm
Travel Accuracyc 40 µm
Minimum Repeatable Incremental Movement 0.2 µm
Maximum Speedd 2.6 mm/s
Maximum Acceleration 4 mm/s2
Maximum Phase to Phase Resistance 33.0 Ω
Maximum Phase to Phase Inductance 0.6 mH
Tested Lifetimee >100,000 In and Out Cycles
Operating Temperature Range 41° to 104° F
(5° to 40° C)
Vacuum Rating 10-6 Torr
Weight 0.094 kg
Motor Typef DC Servo
Cable Length 485.0 mm (19.09")
Required Controller KDC101
  • See Calculations tab for details.
  • The system moves 300 µm beyond the target before reaching the desired location on an inward move.
  • Default backlash compensation is present against a constant force.
  • At 2.6 mm/s, velocity ripple and distortion of the acceleration/deceleration profile may occur. For improved control, the maximum speed should be limited to 2.3 mm/s.
  • Tested with a load of 9 N on the lead screw.
  • Variable voltage under pulse width modulation (PWM) from a 15 V supply.

Features

  • Servo Actuator
  • Sub-micron Resolution
  • Maximum Operating Speed 2.6 mm/s
  • Drop-In Replacement for Most 25 mm Manual Actuators
  • Compatible with Ø3/8" Barrel-Fitting Stages and Mounts
  • Limit Switches for Zero Datum and Actuator Protection
  • Rated Down To 10-6 Torr
  • Also Available in 6 mm and 12 mm Travel Versions
Z925BV in LNR25M
Click to Enlarge

Custom vacuum-compatible LNR25 series stages can be ordered for use with Z925BV actuators.

Required Controller
KDC101

  • 34,555 Microsteps per Revolution
  • 15 V Output at 2.5 W
  • Trapezoidal Velocity Profile

The Z925BV actuator offers features and specifications similar to the Z925B actuator described above with the added benefit of being vacuum compatible down to 10-6 Torr. They incorporate vacuum-rated servo motors, a phosphorus bronze internal coupling mechanism and mounting bush, and high-vacuum grease.

These actuators are shipped with a 485.0 mm (19.09") vacuum-compatible flat ribbon cable with an IDC connector. A converter cable for use with the KDC101 controller is also supplied, but it is not vacuum compatible and should only be used outside the chamber.

The Z925BV has been designed specifically to replace the manual adjusters in stages and mirror mounts that have a Ø3/8" barrel clamp, such as the PT1 Single-Axis Translation Stage or the PT3 Three-Axis Translation Stage.

To install, remove the existing manual adjuster from the mount, and fit the replacement Z9 Actuator. The photo above to the right shows a Z925BV fitted to a custom vacuum-compatible LNR25M stage. For information about ordering vacuum-compatible versions of our stages, please contact Tech Support. For applications with different travel requirements, please see our 6 mm Z906V and 12 mm Z912V and Z912BV actuators.

The KDC101 DC Servo Controller is the required driver for the Z9 series actuators. The latest version of the Kinesis software can be downloaded here. Firmware version 2.2.8 or higher and Kinesis software version 1.14.44 or higher are required for using the KDC101 with the Z9 vacuum-compatible actuators.

How to Calculate the Linear Displacement per Encoder Count

For the Z925BV, there are 512 encoder counts per revolution of the motor. The output shaft of the motor goes into a 67.49:1 planetary gear head. This requires the motor to rotate 67.49 times to rotate the 1.0 mm pitch lead screw one revolution. The end result is the lead screw advances by 1.0 mm.

The linear displacement of the actuator per encoder count is given by

512 x 67.49 = 34,555 encoder counts per revolution of the lead screw,

whereas the linear displacement of the lead screw per encoder count is given by

1.0 mm / 34,555 counts = 2.9 x 10-5 mm (29 nm).

The vacuum-compatible cable integrated with the Z925BV actuator is terminated in a female IDC 10-Pin socket connector. A short converter cable, which adapts this female IDC socket connector to a D-type male HD15 pin connector, is included with the Z925BV actuator to facilitate connecting it to the recommended KDC101 controller. This converter cable, whose terminating connectors are shown below, is not vacuum compatible.  Information describing the pin assignments for both the female IDC socket and male D-type HD connector (when it is connected to the female IDC socket connector) follows. 

Pin Diagram

IDC Socket Pin Diagram
10 Pin Female IDC Socket Connector
(Amphenol T812 Series, 2.54 mm Pitch)
Connectors Terminating the Converter Cable
Click to Enlarge

10 Pin Female IDC Socket Connector
(Amphenol T812 Series, 2.54 mm Pitch)

Female IDC 10-Pin Connector Pin Out

Pin Description Pin Description
1 Motor (+) 6 Motor (-)
2 Vcc 7 Limit Ground
3 Channel A 8 Reverse Limit
4 Channel B 9 Forward Limit
5 Ground 10 Not Connected

Pin Diagram

Schematic
High-Density D-Type Male 15 Pin Connector

Male HDDB15 Connector Pin Out

Pin Description Pin Description
1 Ground (Limit and Vcc) 8 Reserved For Future Use
2 Forward Limit 9 Ident Resistor
3 Reverse Limit 10 Vcc (+5 VDC)
4 Reserved For Future Use 11 Encoder Channel A
5 Motor (-) 12 Reserved for Future Use
6 Reserved for Future Use 13 Encoder Channel B
7 Motor (+) 14, 15 Reserved For Future Use
Connectors Terminating the Converter Cable
Click to Enlarge

Connectors terminating the converter cable. The image on the left shows the high-density D-type male 15-pin connector, and the image on the right shows the 10-pin male IDC socket connector.

Posted Comments:
No Comments Posted
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
Z925BV Support Documentation
Z925BVVacuum-Compatible 25 mm Motorized Actuator with Ø3/8" Barrel Fitting
$1,183.20
Today
Back to Top

Piezo Inertia Actuator with 25 mm Travel

Required Controller:
KIM001 or KIM101

  • KIM001: Single-Channel Output
  • KIM101: Four Output Channels, Capable of Multi-Channel Operation
  • Standalone Control via Top Panel or PC-Control via USB
  • Voltage Output from 85 V to 125 V
Item # PIA25
Travel 25 mm (0.98")
Typical Step Sizea 20 nm
Maximum Step Sizeb <30 nm
Step Size Adjustabilityc ≤30%
Maximum Step Frequencyd 2000 Hz
Backlash None
Maximum Active Preloade 25 N
Recommended Maximum
Axial Load Capacityf
2.5 kg (5.51 lbs)
Speed (Continuous Stepping) 2 mm/minute (Typical)
<3.5 mm/minute (Maximum)
Drive Screw 1/4"-80 Thread, Hard PVD Coated
Motor Type Piezoelectric Inertia
Mounting Feature
(Auxiliary)
Ø3/8" (Ø9.525 mm) Barrel
(3/8"-40 Thread with Lock Nut)
Operating Temperature 10 to 40 °C (50 to 104 °F)
Dimensions 2.81" x 1.24" x 0.67"
(71.4 mm x 31.5 mm x 17.0 mm)
Cable Length 1.0 m (3.28')
Connector SMC, Female
Required Controllerg KIM001 or KIM101h
  • This value can vary by up to 20% and is not normally repeatable due to component variance, change of direction, and application conditions.
  • This can be adjusted up to 30% in both directions using the controller and Kinesis Software.
  • This can be adjusted using the controller and Kinesis Software.
  • Using the KIM101 Inertia Piezo Controller
  • The axial force applied to the drive tip to achieve the specified step size. A minimum of 5 N is recommended to enhance stepping behavior.
  • A higher maximum load is possible but it may decrease the typical step size.
  • Controllers Sold Separately
  • These actuators can also be controlled using the legacy TIM101 T-Cube™ controller.

Features

  • Compact Design: 31.5 mm x 17.0 mm (W x H)
  • 20 nm Typical Step Size
  • Manual Adjustment via Knob on Adjuster Screw
  • 125 V Maximum Operating Voltage
  • Ø3/8" Mounting Barrel for Compatibility with Translation Stages
  • Also Available in 10 mm, 13 mm, and 50 mm Travel Versions
  • Ideal for Set-and-Hold Applications that Require High-Resolution Relative Positioning
  • Control Cable can be Adjusted up to 110° for Space-Constrained Applications

Thorlabs' PIA25 Piezoelectric Inertia Actuator provides high-resolution linear motion control with a long piezo-controlled translation range in a compact package. It can support loads up to 2.5 kg (5.51 lbs) and preloads up to 25 N with typical movements of 20 nm and no backlash. The step size can be adjusted up to 30% to a maximum of approximately 30 nm using the KIM101 Controller and Kinesis® software. However, due to the open-loop design, piezo hysteresis, and application conditions such as the direction of travel, the achieved step size of the system can vary by up to 20% and is not normally repeatable. An external feedback system will need to be used to overcome this variance.

This actuator has a Ø3/8" (Ø9.525 mm) barrel that can be mounted in a manual stage that has a Ø3/8" mounting clamp. For compatibility with 1/4"-80 threaded mirror mounts see our 10 mm travel piezo inertia actuator. The actuator is self-locking when at rest and when there is no power supplied to the piezo, making the actuator ideal for set-and-hold applications that require nanometer resolution and long-term alignment stability. Manual adjustments can be made using the knob on the adjuster screw, as long as the piezo is not actively translating the screw; the knob is also compatible with 5/64" (2.0 mm) hex keys.

Inertia Motor
Click for Details

The control cable can be adjusted up to 110° for space-constrained applications.

Powered by a 10 mm long discrete piezo stack, the actuator can operate at speeds of up to 3.5 mm/min. The design of the piezo motor will rotate the tip of the lead screw during translation. For information on the design of our piezo inertia "slip-stick" motor actuators, please see the complete presentation here.

Required Controller
A KIM001 or KIM101 controller is required to operate our PIA25 Piezo Inertia Actuator; the actuator cannot be operated using a standard piezo controller. These drivers have an internal sawtooth voltage signal generator capable of sending sub-millisecond pulses (steps) with controllable amplitudes from 85 V to 125 V. The KIM001 and KIM101 controllers offer one and four output channels, respectively.

For more information, please see the full web presentation.


Posted Comments:
No Comments Posted
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PIA25 Support Documentation
PIA25Piezo Inertia Actuator, 25 mm Travel, Ø3/8" Mounting Barrel
$604.66
Today
Back to Top

Re-Greasing Kit

Features

  • 1.5 cc Syringe of Apiezon 100 Grease
  • Convenient, Inexpensive Package that Reduces Waste
  • Prolongs Lifetime of Actuator
  • Ready to Dispense
  • Vacuum Compatible to 10-9 Torr

This Apiezon grease has excellent anti-seize properties. It contains PTFE for maximum lubricity and is ideal for re-lubricating the lead screw threads of our ZST, ZFS, and Z9 series actuators. It is supplied in a syringe for easy application and is recommended both for general use and for vacuum applications down to 10-9 Torr. It has an optimal working range of 10 to 30 °C (50 to 86 °F).

Note: It is recommended that the lead screw and end ball of the Z9, ZFS, and ZST actuators are lubricated every 10,000 cycles or whenever a squeaking noise is heard during motion.


Posted Comments:
No Comments Posted
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
GKZ8 Support Documentation
GKZ8Grease Kit for Z9, ZFS, and ZST Actuators
$21.47
Today
Back to Top

Stepper and DC Servo Drive Cables

Thorlabs' DRV, ZST, and ZFS Stepper Motor Actuators, as well as our Z9 DC Servo Motor Actuators, come with cables for connecting to the required controllers. Thorlabs also offers separate cables that may be used as extension cables.

Stepper Motor Cables
Thorlabs offers a variety of cables to support several stepper motor actuator and controller combinations. Supported stepper motors include our ZST, ZFS, and DRV actuators; supported controllers include our BSC benchtop controllers, our KST201 K-Cube™ Controller, and our MST602 Rack Control Module. In order to see which cable is compatible with a given combination of stepper motor and controller, please see the table below. The pin assignment for each cable is given in the Pin Diagrams tab. Please note that these cables cannot be used with motors and controllers that do not match their pin assignment, even if the connectors are the same.

DC Motor Cables
The PAA632 is a 2.5 m cable for our Z9 series of DC motor actuators. This cable is intended to be used with the KDC101 K-Cube DC Servo Motor Controller. The pin assignment for this cable is given in the Pin Diagrams tab. Although it uses a 15-pin connector, this cable is not compatible with any of our stepper motors.


   
BSC Benchtop Controller and
 MST602 Rack Controller
KST201 K-Cube Controller KDC101 K-Cube Controllera
PAA612 (1 m) or
PAA613 (3 m)
PAA614 (1 m)b -
DRV Stepper Motor Actuators
- PAA614 (1 m) -
ZST and ZFS Stepper Motor Actuators
- - PAA632 (2.5 m)
Z9 DC Servo Motor Actuators
  • Green shading indicates hardware for DC servo motors.
  • The KST201 K-Cube Controller can be used to drive our DRV Stepper Motor Actuators (excluding the DRV208, which is incompatible) at a reduced velocity.

PAA612 and PAA613 Stepper Motor Cables

DA15 Male D-Type to DE15 Female D-Type

PAA612
DA15 Male Pin DE15 Female Pin Description
11 and 12 1 Limit Switch Ground
10 2 Reverse Limit Switch
9 3 Forward Limit Switch
7 4 Motor Phase B -
14 5 Motor Phase B +
8 6 Motor Phase A -
15 7 Motor Phase A +
6 9 Reserved for Future Use
5 13 5 V

PAA632 DC Servo Motor Cable

DE15 Male D-Type to DE15 Female D-Type

PAA632

DE15 Male Pin DE15 Female Pin Description
1 1 Ground
2 2 Forward Limit Switch
3 3 Reverse Limit Switch
5 5 Motor -
7 7 Motor +
10 10 5 V Encoder Supply
11 11 Encoder Channel A
13 13 Encoder Channel B

PAA614 Stepper Motor Cable

DE15 Male D-Type to DE15 Female D-Type

PAA632

DE15 Male Pin DE15 Female Pin Description
1 1 Ground
2 2 CCW Limit Switch
3 3 CW Limit Switch
4 4 Motor Phase B -
5 5 Motor Phase B +
6 6 Motor Phase A -
7 7 Motor Phase A +
10 10 +5 VDC
15 15 Ground

Posted Comments:
No Comments Posted
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
PAA612 Support Documentation
PAA612APT Stepper Motor Cable, DA15 Male to DE15 Female, 1 m
$69.21
Today
PAA613 Support Documentation
PAA613APT Stepper Motor Cable, DA15 Male to DE15 Female, 3 m
$82.86
Today
PAA614 Support Documentation
PAA614Customer Inspired! APT Stepper Motor Cable, DE15 Male to DE15 Female, 1 m
$66.82
Today
PAA632 Support Documentation
PAA632APT DC Servo Motor Cable for Z9 Motors, DE15 Male to DE15 Female, 2.5 m
$65.93
Today