Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

Tapered Amplifiers


Features

  • 850 nm Center Wavelength (Other Wavelengths Coming Soon)
  • 20 nm FWHM Gain Range
  • 1 W Output Power
  • 13 dB Gain
  • 14-Pin Butterfly Package
  • Circularized Output Beam

Thorlabs' Tapered Amplifiers consist of an amplifier integrated into a user-friendly, 14-pin butterfly package. Within this package, we have fiber coupled the amplifier's input facet to eliminate tedious alignment procedures that customers typically have to perform when working with a component-based tapered amplifier. In addition to eliminating alignment, the butterfly package encases the amplifier to protect it from contamination, leading to a prolonged lifetime. Our tapered amplifier design incorporates a collimating lens and a beam-shaping cylindrical lens to provide a circular, collimated output beam.

 

Specifications*

ParameterMinTypicalMax
Center wavelength840 nm850 nm860 nm
FWHM Bandwidth-20 nm-
Amplification-13 dB-
Output Power1.0 W-1.2 W
Forward Current--3.0 A
Reverse Current--0.0 V
*Specifications subject to change.
 
Virtual Tradeshow Home
Click for Virtual Tradeshow


Sell Sheets
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px: Save this Image