Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

Single Photon Counters


Features

  • Low Dark Counts
  • Two Detector Sizes
  • Active Quenching
  • Temperature Stabilized
  • Gating/Trigger Input
  • USB Interface
  • Pulse Output
 

Applications

  • Fluorescence Measurements
  • Spectroscopy with Single Molecules
  • Spectro-Photometrical Measurements
  • Flow Cytometry
  • Photon Correlation Spectroscopy
  • LIDAR
 
Item #SPCM-20ASPCM-50A
Active AreaØ20 µmØ50 µm
Dark Count Rate (Typical)15 c/s100 c/s
Max Count Rate (Pulsed Light)28 MHz22 MHz
Detection Efficiency (Max)35% @ 500 nm
Afterpulses<3%

Thorlabs' new Single Photon Counting Modules are capable of detecting single photons emitted in the 350 - 900 nm range. Two models are available that provide an active area of either Ø20 µm or Ø50 µm and a typical dark count rate of either 15 or 100 counts per second, respectively. An active quenching circuit has been integrated into the diode, thereby enabling high count rates.

These detectors can be run in free running, trigger, or gated mode. When operated in the trigger or gated mode, a TTL pulse is used to trigger the internal counter. The output pulse can then be used for an optional external counter. Counter readouts and settings (e.g., reset and counting interval) are set using the included software; a USB cable is included. These photon counting modules can be integrated into larger systems with additional DLL and LabVIEW drivers.

With a compact housing that measures only 85 mm x 68 mm x 25 mm (3.3" x 2.7" x 1.0"), these modules are easily integrated into Thorlabs' entire family of lens tubes and cage assemblies. Post mounting in a horizontal or vertical orientation is possible via two 8-32 (M4) mounting holes.

Virtual Tradeshow
Click for Virtual Tradeshow

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px: Save this Image