Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

PicoLuz Amplifier


Features

  • Broad, 1800 - 2000 nm
    Gain Region
  • Excellent for Small
    Signal Amplification
  • Short Gain Fiber Length Ideal for Short Pulse Amplification
 

Applications

  • Spectroscopy
  • Nonlinear Optics
  • Mid-IR Generation
  • Broadband ASE Sources
  • Component Test and Measurement
  • Gas Sensing
  • Free-Space Communication
 
TDFA-1900
Small Signal Gain at Peak Wavelength>15 dB
Small Signal Gain Peak Wavelength1880 ± 20 nm
Small Signal Gain 3 dB Bandwidth>110 nm
Small Signal Gain from 1800 - 2000 nm>7.5 dB
Saturation Power (at Peak Wavelength)>19 dBm (>80 mW)

The TDFA-1900 Thulium-Doped Fiber Amplifier, which is manufactured by PicoLuz, a strategic Partner of Thorlabs, offers small signal gain over a broad, 1800 nm to 2000 nm wavelength range. To span this wide range in an all-fiber device, the amplifier uses broadband fiber components. The core-pumped amplifier is ideal for amplifying low-power inputs with high optical signal-to-noise ratios. These characteristics make the amplifier well suited for amplifying broadly tunable and stable semiconductor seed sources to power levels up to 100 mW.

M01 Reflection
Click to Zoom

The amplifier is designed using a core-pumped gain fiber such that the amplification band matches the tuning range of Thorlabs' Tunable Laser Kits, TLK-L2000R and TLK-L2000M. These InP-based seed sources provide single frequency broadly tunable lasing with excellent stability and high polarization extinction ratios. The TDFA-1900 amplifier increases the power from these sources while maintaining a single-frequency output with a high polarization extinction ratio, making it excellent for use in applications such as absorption spectroscopy and nonlinear optics.

Due to the amplifier's short fiber length, it can be used with short-pulse amplification. Additionally, its broad amplification band makes it suitable for use with broadband ASE sources.

Virtual Tradeshow
Click for Virtual Tradeshow

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px: Save this Image