Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Extinction Ratio Meter


  • For Fast Alignment of Polarization-Maintaining Fibers
  • Wavelength Range: 800 - 1700 nm
  • Accuracy: 0.5 dB (ER) & 0.5° (Angle)

ERM100

Related Items


Please Wait

ERM100 Applications

  • Extinction Ratio (ER) Measurements of Polarization Maintaining (PM) Fibers
  • Alignment of PM Fiber to Connector Key
  • Alignment of PM Fiber to Laser Source

The ERM100 is an extinction ratio meter based on the rotating polarizer technique. This benchtop device offers a fast and simple way to measure the ER of Polarization Maintaining (PM) fibers. It is an easy-to-use device that may be utilized in many applications where the alignment of PM fibers is required.

How It Works
The ERM100 Extinction Ratio Meter contains a rotating polarizer followed by a detector, which generates a photocurrent. In general, this photocurrent will be a sinusoidal function in time with a DC offset. By simultaneously analyzing the DC offset and the depth of modulation, the meter is able to determine the degree to which the light field is linearly polarized, thereby yielding the extinction ratio.

Benefits
This benchtop instrument is an easy to use measurement device for any kind of PM fiber alignment application. A set of buttons and the LCD on the front panel allow quick adjustments and measurement procedure. Any PM alignment task can be performed efficiently.

The ERM100 is factory calibrated and can measure the ER, the misalignment angle, and the power. It can also be computer controlled via a USB connection. Drivers for LabVIEW™, LabWindows™/CVI™, MSVC, and Borland C are included.

The ERM100 is equipped with a FC/PC connector. For other connector types please contact our TechSupport.

Shipping Info
Each unit comes with the meter, a USB cable, software CD with LabVIEW™ and LabWINDOWS™CVI Driver Set, and a manual.

Application: PM Alignment

The ERM100 Extinction Ratio Meter can be used to align the axis of a PM fibers. The incident light of a PM fiber has to be linear polarized and must be coupled parallel to one of the main axes of the fiber to maintain the linear polarization. The ERM100 provides a convenient way to achieve this. There are two different common setups for such fiber alignments depending on the light source.

Broadband Sources (SLED)
Due to the wavelength dependent birefringence of these sources, only the coupling angle has to be changed until the optimal angle with the maximum ER value is found.

Narrow Band Sources (Laser Diodes)
There is neglectible wavelength depending birefringence for narrow band sources. To get a reliable value for the ER of the PM fiber all phaseshifts between fast and slow axes of the polarization states must be analysed. This can be achieved by stressing the fiber (stress induced birefringence) during the measurement while adjusting the coupling angle. For the optimal angle the maximum ER value should be stable and not depend on the stress on the fiber.

Typical Applications

  • Optimized Coupling of Linear Polarized Light into PM Fibers
  • Optimized Alignment to Connector Key
  • Pigtailing (Alignment of Laser Diodes to PM Fibers)

ER Measurement on Narrow Band Sources

PM Fiber Alignment

ERM100 Specificationsa
Wavelength Range800 - 1700 nm
Max. ERb>40 dB
ER Accuracyb0.5 dB
ER Resolution0.1 dB
Angle Accuracyb0.5°
Angle Resolution0.1°
Dynamic Rangec-40 to 10 dBm
Operating Temperature5 to 40 °C
Line Voltage100 V, 115 V, 230 V +15%/-10%
  • All specifications are valid at 23 ± 5°C and 45 ± 15% relative humidity.
  • For input power > -30 dBm.
  • Dynamic Range depends on specific wavelength.

Software for the ERM100 Series Extinction Ratio Meters:

The available software is organized into the following categories:

  1. Applications: Standard application-software packages and graphical user interfaces .
  2. Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI and LabVIEW™ development environments.
  3. Firmware: Low level software for the internal operation of the device.
  4. Utilities: Software tools for general use.

Please Give Us Your Feedback
 
Email Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?   Little Use  1234Very Useful

Enter Comments Below:
 
Characters remaining  8000   
Posted Comments:
Poster:shallwig
Posted Date:2016-01-15 10:52:15.0
This is a response from Stefan at Thorlabs. Thank you very much for your inquiry. In the software GUI of the ERM100 it is not possible to modify the time stamp. The software package also contains drivers for programming in Labview. Here it should be possible to implement the time from the connected PC into your measurement. As you left no contact data please contact me at euorpe@thorlabs.com for further question.
Poster:
Posted Date:2016-01-14 17:29:28.627
How do you change the time stamp on ERM-100 software app to match with the time on the connected PC? Thank you.
Poster:shallwig
Posted Date:2014-09-22 04:09:47.0
This is a response from Stefan at Thorlabs. Thank you very much for your inquiry. We can offer this extinction ratio meter with FC/PC and FC/APC connectors, the connectors are not swappable. At the moment we have the ERM100 with a specified wavelength range from 800 -1700nm and we can offer a special version for the wavelengths range 600-1000nm. We are still working on an ER meter for the visible range. I will contact you directly to discuss your application in detail.
Poster:ddewitte
Posted Date:2014-09-19 11:41:18.887
What fiber connectors are available for this unit? Also would it be possible to make the connectors swappable? Do you have an ER meter for visible wavelengths (400 - 800nm)? Thank you, ~Daniel DeWitte
Poster:tcohen
Posted Date:2012-02-21 11:24:00.0
Response from Tim at Thorlabs: Thank you for your feedback. We are able to offer a custom ERM100 with higher attenuation in the collimator such that you can use it at +20dBm. We have contacted you directly with more information.
Poster:stephen_yeh
Posted Date:2012-02-20 10:16:28.0
Hello, ERM100's spec says max. power range is +10dBm. Can it make +20dBm at 1550nm? or have to use attenuator together? thanks
Poster:apalmentieri
Posted Date:2010-01-21 08:44:59.0
A response from Adam at Thorlabs to Aditya: The warranty on the ERM100 is 2 years.
Poster:aditya.suresh
Posted Date:2010-01-20 20:30:59.0
Can you please let me know if there is a manufaturers warranty etc for this product?
Poster:Laurie
Posted Date:2009-02-24 08:24:17.0
Response from Laurie at Thorlabs to anton: Thank you for your interest in our products and your feedback. Currently, Thorlabs does not offer any splicing equipment. However, if desired, our ERM100 can be used to monitor the polarization after splicing is completed. Many third party splicers have built-in monitoring systems that keep track of the light intensity profiles of the light from each fiber splice. Someone from our technical support staff will be contacting you directly to provide a bit more information on these third-party splicers.
Poster:anton
Posted Date:2009-02-10 09:03:32.0
I need to splice two PM fibers with polarization extinction ratio above 37 dB. Can I use this device for this purpose? If yes, could you please advise the scheme because I did not find that in the user manual.
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
ERM100 Support Documentation
ERM100Extinction Ratio Meter Benchtop
$2,640.00
Today
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright 1999-2015 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image