Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

3-Axis RollerBlock with Differential Micrometers


Related Items








3-Axis RollerBlock with Differential Micrometers

RollerBlock Stage Specifications
Travel X-Y-Z1/2" (13 mm)
BearingsCross Roller
Load Capacity (Max)9.7 lbs (4.4 kg)
Coarse Adjustment Range13 mm Travel
Coarse Adjustment Travel/Rev0.5 mm
Fine Adjustment Range300 µm Travel
Fine Adjustment Travel/Rev50 µm

Features

  • High Load Capacity - 9.7 lbs (4.4 kg)
  • Hardened Steel Construction on All Wear Surfaces
  • Grooved Top Plate Guarantees Alignment of Accessories
  • Extensive Line of Accessories Available
  • Available in Left- or Right-Handed Versions
  • Upgradeable with Piezo-Assisted Micrometers

The Integral X-Y-Z Design
Compared with other modular approaches, the RollerBlock provides a more compact stage, enabling this three axis translator to meet the performance demands of many positioning applications, over the entire 13 mm translation range. Compared to translation stages constructed from stacking single axis stages, the unibody approach, with steel construction, provides improved product lifetime within a much smaller footprint.

Compatible with the Full Line of NanoMax™ and MicroBlock™ Flexure Stages and Accessories
The movable deck has a full 13 mm of travel in three orthogonal directions and includes a grooved top plate which ensures alignment of our full line of optical accessories. The deck height of this compact stage matches the 62.5 mm deck height of our flexure based translation stages. Utilizing this standard deck height allows this longer travel stage to be incorporated into complex optical systems built around our popular flexure based stages, such as our MicroBlock and NanoMax series.

The Differential Micrometer Heads
The DRV304 Differential Micrometers used in the RBL13D utilize a unique mechanism which converts a relatively large displacement of the external knob into a relatively small displacement of the center fine-adjustment spindle. The design has the additional benefit of providing a uniformly smooth feel that is independent of load. Two large knobs are provided, one for the coarse adjustment and one for the differential adjustment, thus adding to the overall sensitivity of the unit. The coarse adjustment knob provides 13 mm of total travel with 1um resolution while the differential knob provides 300 µm total travel with a 50 nm resolution.

Interchangeable Top Plate
The Top Plate of the RBL13 stages can be replaced with the RB13P1 Adapter Plate shown above. This optional mounting plate has a generous array of 1/4"-20 (M6 x 1.0) and 8-32 (M4 x 0.7) mounting holes to adapt the RollerBlock stage to general purpose breadboard-type applications.

Custom Configurations
For applications requiring very precise control, the manual actuators can be replaced with Piezo-Assisted Differential Micrometers (DRV517). In addition to the standard micrometer adjustment described above, these drives give a piezo travel of 30 µm and a resolution of 10 nm. We can also supply the stage in left hand configurations, or without drives for fitting 3rd party actuators. For special requirements to meet the needs of your specific application please contact your nearest Thorlabs office.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: Tyler
Posted Date: 2009-01-26 13:26:45.0
A response from Tyler at Thorlabs to melsscal: The micrometers that are included with the stage are the 148-801ST. The micrometers can be swapped out with DRV504 differential drives or the DRV517 differential micrometer with piezo element. Thank you for your interest in our stage. If you have any addition questions, please post them.
Poster: melsscal
Posted Date: 2009-01-25 04:51:52.0
Can u suggest suitable stepper motor, piezo-micrometer, differential micrometer, or standard micrometer actuators which can be used with the model RB13D/M ?
Click on any phrase below to search our site using our new Search Engine:
3 axis   3 Axis Positioner   3 axis stage   Fiber alignment   Fibre alignment   Manual Stage   Micrometer   Multi axis platform   Multi axis stage   Positioning   rollerblock   Stage   Three Axis Stage   translation stage   XYZ stage  
3-Axis RollerBlock with Differential Micrometers

The combination of the steel and aluminum construction of the RollerBlock™ translator is ideally suited for a broad range of photonics applications. The crossed roller bearing design provides a vertical load capacity of 9.7 lbs (4.4 kg) while maintaining the sub-micron resolution provided by the high precision actuators.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
RBL13D Support Documentation RBL13D RollerBlock 3-Axis Bearing Stage, Differential Micrometers (Imperial) $2,610.00
Lead Time
+1 Qty Docs Part Number - Metric Price Available / Ships
RBL13D/M Support Documentation RBL13D/M RollerBlock 3-Axis Bearing Stage, Differential Micrometers (Metric) $2,610.00
Today
Add To Cart
Tapped Top Plate

This optional top plate replaces the standard grooved top plate. It has a generous array of thirteen 1/4"-20 (M6) and twelve 8-32 (M4) mounting holes to adapt the stage for use with general purpose accessories and components.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
RB13P1 Support Documentation RB13P1 Imperial Tapped Adapter Plate with 1/4"-20 and 8-32 Taps $48.40
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
RB13P1/M Support Documentation RB13P1/M Metric Tapped Adapter Plate with M6 and M4 Taps $48.40
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000