Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

INTUN Series Tunable Lasers


Related Items












INTUN Series Tunable Lasers

Item #TL1300-BTL1550-B
Wavelength1320 nm1550 nm
Optical Power>20 mW>20 mW
Tuning Range>100 nm>110 nm
Tuning Speed
Continuous
0 - 50 nm/s0 - 50 nm/s
Spectral Linewidth150 kHz Max*
Fine Tune Resolution0.2 pm

* Measurement at 1 ms

Fiber-Coupled Option
We are currently developing a fiber-coupled version of the INTUN laser, which will be available in the coming months.

Features

  • Continuously Tunable Lasing from 1220 - 1420 nm or 1440 - 1660 nm
  • Collimated Free-Space Output Beam
  • Instantaneous Linewidth of 120 kHz (Typical)
  • USB 2.0 Interface
  • SM1 (1.035"-40) and 30 mm Cage System Compatible
  • Suitable for Spectroscopy and Interferometry

Thorlabs' INTUN Tunable Lasers are designed for demanding applications such as spectroscopy. With two models spanning the wavelength range from 1220 - 1660 nm, this family covers the widest spectral range of any of our tunable products. These truly continuously tunable lasers are optimized for step and measurement applications, offer mode-hop-free operation, and have a convenient USB 2.0 interface.

INTUN tunable lasers have an external cavity design (ECL) to enable a wide mode-hop free tuning range. All lasers in the INTUN family have reduced spontaneous emission to further improve the laser performance. The INTUN has an SM1 (1.035"-40)-compatible thread on the output port and mounting holes for our 30 mm cage system to provide direct compatibility with our optomechanical equipment. The output is a collimated free-space beam. In addition, INTUN lasers have the ability to lock the wavelength to an external wavelength reference such as a gas cell or a frequency comb. This product is a complete turnkey solution without the need for additional electronic boxes. Contact Sales-TQE@thorlabs.com for more information.

All INTUN lasers have means to lock to an external reference clock if ultra high stability is needed. Also, all models have a digital wavelength control input that can be used to modulate and fine tune the wavelength.

We also offer a tunable laser kit which covers additional wavelengths ranging from 770 nm to 1950 nm. Click here for more information.

Laser Specifications

All values are typical unless otherwise specified.

Item #TL1300-BTL1550-B
Wavelength1320 nm1550 nm
Optical Power>20 mW>20 mW
Tuning Range>100 nm>110 nm
Tuning Speed Continuous0 - 50 nm/s 0 - 50 nm/s
Wavelength ResolutionControlled Mode12 Bits of Wavelength Range
Free Step Mode0.5 pm1 pm
Fine Tune Mode0.1 pm0.2 pm
Wavelength Repeatability1 pm
Absolute Wavelength Accuracy± 50 pm
Wavelength Stability (1h/24hr)± 2 pm / ± 10 pm
Power Resolution25 µW
Spectral Linewidth150 kHz Max*
Effective Linewidth1.5 MHz
Coherence Control1 GHz or 2 GHz
Side Mode Suppression Ratio (SMSR)45 dBc min
Signal To Source
Spontaneous Emission Ratio (SSE)
40 dB/nm (45 dB/nm Typical; 70 dB/nm Fiber Coupled)
Signal To Source
Spontaneous Emission Ratio (STSSER)
25 dB (>65 dB Fiber Coupled)
Relative Intensity Noise (RIN)-140 (dB/Hz)
Optical OutputFree-Space Collimated Beam
Laser Classification 3R

* Measurement Time <1 ms.

Electrical and Interface Specifications

ParameterINTUN-B
DC Input+48 V/20 W
Analog Modulation Input2 Vp-p
Analog Wavelength Output0 - 4 V
Electrical Connectors
DC Input VoltageRear Panel Socket
Digital Status0 - 5 V
InterlockDB9
CommunicationsUSB 2.0
Analog InputsBNC
General
Operating Temperature Range15 to 30 °C
Operating Humidity Dew Point < 26 °C
(85% Relative Humidity @ 30 °C)
Storage Temperature/Humidity-20 to 60 °C
Noncondensing Environment
Dimensions242 mm x 87 mm x 142 mm

Applications

  • Characterization of Optical Components
  • Spectroscopy
  • Polarization Measurements
  • Real-Time Process Monitoring
  • General R&D Heterodyning

Heterodyne and Interferometry

Optical Heterodyne and Interferometry are some of the new important measurement techniques that benefit from Thorlabs continuously tunable lasers. Requirements for these high precision measurements include smooth continuous tuning, high accuracy, low noise, and narrow line width. The patented motor design enables a highly constant tuning speed. The constant sweep speed (low acceleration) makes these lasers suitable for interferometric and heterodyne measurements. The acceleration during sweep (variation in the tuning speed) is measured using a wavelength locker (low finesse Etalon). The wavelength locker signal provides evenly spaced peaks (clock) in the frequency space (k-space). There are several methods to acquire data which enables the calculation of the tuning speed and the acceleration. One method is to use the k-space clock to determine the tuning speed and the time fluctuations of the k-space clock to determine the tuning speed variations (acceleration). In the figure below we have used, in addition to the k-space clock, the knowledge of the finesse of the Etalon to improve the time resolution of the measurement. When using the knowledge of the finesse, the time resolution of the measurement of the tuning speed and acceleration is limited to the sampling frequency rather than the k-space clock.

g

Spectral Monitoring

The ECL tunable lasers provide an outstanding building block in spectral measuring and monitoring. The waveform shows an HCN (Hydrogen Cyanide) scan using Thorlabs ECL Technology.

g

For more information, please contact our Tech Support Team.

Intun -B GUI

The INTUN-B model comes with a LabVIEW™ software package that enables the user to control the laser via a computer. The software package contains a standalone graphical user interface, (GUI), and drivers that can be run from within Labview. The GUI will be installed as an exe file along with required LabVIEW™ RTE, a LabVIEW™ functions library (freeware), accessed from the Windows™ start menu.

With the user interface you can set the optical power and wavelength in the Main tab. In the Parked tab you can tune the wavelength in three different modes, which allows you to reach high wavelength accuracy. In the Sweep tab you can tune between two different wavelengths with a desired tuning speed. In the Dither tab you can control the digital dither function or choose the external analog dither. In the Status tab the status signals are shown. Note that the laser will remember its instructions and will continue with its task even if the computer is disconnected. Below is a screen shot of the graphical user interface.

It is also possible to make your own specific control programs for the laser. A set of LabVIEW drivers is included on the CD and is also available on Thorlabs homepage. Dynamic link library drivers (DLL) are available upon request. Also, a USB 2.0 interface manual is available upon request and contains all information needed to control the laser from any programming language.

All communication to the laser is done via USB 2.0.

Modulation Input

BNC Female

BNC

Modulation input for analog optical power modulation. Maximum signal amplitude is 2 VP-P.

Wavelength Output

BNC Female

BNC

Analog output signal representing the actual wavelength. The output amplifier is 0 to 4 V. The load should have an impedance of 10 kΩ or higher.

Interlock

DB9 Female

DB9 Female

PinDescription
1Connected to Pin 1*
2Connected to Pin 2*
3-9Not Used

*For laser safety purposed, this option interlock exists. Unless Pins 1 and 2 are shorted, the laser power will be off. A mounted DB9 connector with shorted pins is included, but can be removed and replaced with the users own switch.

Computer Connection

USB Mini-B

USB Mini B

USB Type Mini-B to Type A Included

Laser Safety and Classification

Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina. 

Alignment Tools
Laser Barriers
Enclosure Systems
Blackout Materials
Laser Glasses
Laser Viewing Cards
Laser Safety Signs
Shutter and Controllers

Safe Practices and Light Safety Accessories

  • Thorlabs recommends the use of safety eyewear whenever working with laser beams with non-negligible powers (i.e., > Class 1) since metallic tools such as screwdrivers can accidentally redirect a beam.
  • Laser goggles designed for specific wavelengths should be clearly available near laser setups to protect the wearer from unintentional laser reflections.
  • Goggles are marked with the wavelength range over which protection is afforded and the minimum optical density within that range
  • Laser Barriers and Blackout Materials can prevent direct or reflected light from leaving the experimental setup area.
  • Thorlabs' Enclosure Systems can be used to contain optical setups to isolate or minimize laser hazards.
  • All beams should be terminated at the edge of the table, and laboratory doors should be closed whenever a laser is in use.
  • Do not place laser beams at eye level.
  • Carry out experiments on an optical table such that all laser beams travel horizontally.
  • Remove unnecessary reflective items such as reflective jewelry (e.g., rings, watches, etc.) while working near the beam path.
  • Be aware that lenses and other optical devices may reflect a portion of the incident beam from the front or rear surface.
  • Operate a laser at the minimum power necessary for any operation.
  • If possible, reduce the output power of a laser during alignment procedures.
  • Use beam shutters and filters to reduce the beam power.
  • Post appropriate warning signs or labels near laser setups or rooms.
  • Use laser sign lightboxes if operating Class 3R or 4 lasers (i.e., lasers requiring the use of a safety interlock).
  • Do not use Laser Viewing Cards in place of a proper Laser Barrier or Beam Trap.

 

Laser Classification

Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:

ClassDescriptionWarning Label
1This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser. Class 1
1MClass 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly. Class 1M
2Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm).Class 2
2MBecause of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams. Class 2M
3RLasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser, however, this presents a low risk level to injury. Visible, continuous-wave lasers are limited to 5 mW of output power in this class. Class 3R
3BClass 3B lasers are hazardous to the eye if exposed directly. However, diffuse reflections are not harmful. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. In addition, laser safety signs lightboxes should be used with lasers that require a safety interlock so that the laser cannot be used without the safety light turning on. Class-3B lasers must be equipped with a key switch and a safety interlock.Class 3B
4This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock. Class 4
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning signWarning Symbol
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: ilr
Posted Date: 2013-05-24 10:57:23.41
Ok, I downloaded drivers and took a look. Why, oh why developing a virtual serial port for USB, while INTUN could have easily been controlled through real RS232, and even those who do not have serial port on their PC could have used a 20-dollar USB-to-serial converter to operate the laser under Windows, Linux and Mac OSX without any software and even drivers whatsoever?! Thorlabs would save on software developers and get more customers. So pity...
Poster: cli
Posted Date: 2013-05-23 18:04:15.17
Unfortunately we don't have the drivers to support Linux. The INTUN customer CD has one executable software (GUI) running on Windows for user to operate the laser with typical functionalities.
Poster: ilr
Posted Date: 2013-05-23 12:54:54.97
Is there any support (at least in terms of drivers) for Linux? Good that vi's are provided, but that requires a LabVIEW license just to control the laser...
Poster: tcohen
Posted Date: 2012-07-09 12:38:00.0
Response from Tim at Thorlabs: Thank you for contacting us! A member of our China office will contact you directly for the quickest support.
Poster: shiguang
Posted Date: 2012-07-07 23:12:57.0
Modulation Input???????????,???????????????
Poster: apalmentieri
Posted Date: 2010-01-04 11:32:56.0
A response from Adam at Thorlabs: In response to my earlier post, I have been informed that we are working on a new version of the manual that contains more information about the drivers and how to access them. These should be up on the web soon. Please also note that the software CD contains readme files that points out how to access the driver functions, (tree.vi), and the example.vi. Within the tree.vi all functions are grouped according to functionality with names that points out the purpose/function. The example.vi shows how to write a typical program.
Poster: apalmentieri
Posted Date: 2009-12-31 10:14:41.0
A response from Adam at Thorlabs: I took a look over the manual and have made a few corrections on the typographical errors. I have sent this over to Thorlabs Quantum Electronics(they manufacture the lasers) and asked them to make these corrections. I also recommended that we make the RS232 commands more readily available to the customers like yourself(either by adding them to the manual or the website). Please note that our Thorlabs Quantum Electronics division can provide the necessary .dll and/or Labview drives for custom-made programs. If you are interested in this option, please contact techsupport@thorlabs.com since no email address was provided in this feedback. I will post more feedback when I find out the necessary changes that can be made.
Poster:
Posted Date: 2009-12-30 11:55:07.0
Include more information in the manual - its pretty useless (with typos). Apparently there are internal documents detailing the rs232 commands - why not give customers/users access to all available information on the product? The labview drivers are also not very well documented at all. Right now there is a program that allows you to step in increments of 0.005nm. A program that would allow a more truly continuous scan would be very useful (using a combination of step and fine-tune controls). I suppose that this is true for all the intun + pico model lasers.
Click on any phrase below to search our site using our new Search Engine:
collimated light source   ecl laser   external cavity diode laser   INTUN   INTUN laser   INTUN Tunable laser   laser   light source   tunable ecl   tunable external cavity diode laser   tunable laser   tunable laser visible ir ecl external cavity  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
TL1300-B Support Documentation TL1300-B Customer Inspired! INTUN Tunable Laser, 1320 nm CWL, >20 mW $21,924.00
Lead Time
TL1550-B Support Documentation TL1550-B Customer Inspired! INTUN Tunable Laser, 1550 nm CWL, >20 mW $21,924.00
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000