Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Deterministic Polarization Controller - DPC5500


Related Items





Deterministic Polarization Controller - DPC5500

Features

  • True Deterministic Control of Output State of Polarization (SOP)
  • Typically 1° on Poincaré Sphere within 1 ms
  • Automatic Compensation of SOP Drifts
  • High Speed SOP Control via DSP
  • Powerful SOP Scrambler Feature
  • External Trigger for Synchronized Measurements
  • Monitor Outputs of the S Parameters

Applications

  • Polarization Locking
  • Polarization Scrambling
  • SOP Measurements

Introduction
The DPC5500 is an inline deterministic polarization controller that combines deterministic state of polarization control, high speed, low loss and high accuracy in a unique and unprecedented way. This polarization controller is comprised of our high speed, low loss IPM5300 polarimeter technology and a non-deterministic state of polarization (SOP) controller. The DPC5500 is ideal for R&D, manufacturing or industrial applications that require precise deterministic control or locking of a signal's SOP.

Functionality
It facilitates the SOP control at a user-defined location in the optical system such that the SOP can be varied to accurately and precisely follow a prescribed path on the Poincaré Sphere. Compared to existing systems, the DPC5500 eliminates the inadequacies of most commercially available SOP controllers whose output SOP depends on the input SOP. The DPC5500 also does not suffer from drift and hysteresis effects like most other commercial high speed SOP controllers. The new all-fiber technology of the DPC5500 provides true deterministic control with very low insertion loss.

The desired SOP may either be defined via its azimuth/ellipticity parameters or its corresponding Stokes values which are graphically defined by a point on the Poincaré Sphere. Software modules for electronic SOP control, SOP tracing on the Poincaré Sphere and SOP scrambling are available for specific applications.

SOP Scrambler Feature
This included software package adds a powerful SOP scrambling functionality to the DPC5500 that randomly distributes the SOP of the output over the Poincaré Sphere in controlled and well defined patterns. Please see the SOP Scrambler Tab for details.

Modular Design
Based on Thorlabs' TXP5000 Modular Test & Measurement System, the DPC5500 offers additional features like USB/Ethernet ports, 'plug and play' combination with other modules (see Related Items Tab), an easy-to-use graphical user interface, and flexible configuration via LabVIEW™, Labwindows/CVI™, MSVC and Borland C drivers.

System Configurations
The DPC5500 is a single TXP card and includes the graphical user interface as well as all the drivers for LabVIEW™, Labwindows/CVI™, MSVC and Borland C.
The DPC5500-T is a complete plug-and-play system and includes the TXP5004 Mainframe and a preconfigured laptop computer.

Item #DCP5500
Wavelength Range1510 - 1640 nm
Insertion Loss (w/ Connectors)< 1.2 dB
Max Input Power+15 dBm
PDL< 0.05 dB
SOP Settling Time150 µs for < 10° deviation
1 ms for < 1 ° deviation
SOP Angle Setting Resolution0.01°
Averaging Time Continuous Mode10 µs to 300 ms
Averaging Time Buffered Mode1 µs to 300 ms
SOP Accuracy±0.25° on Poincaré Sphere*,**
DOP Accuracy±0.25%*
Relative Power Measurement Accuracy±0.01 dB*
Abssolute Power Measurement Accuracy
(Pinput) > - 20 dBm)
± 0.3 dB
Operating Input Power Range, IPM Mode45 dB, -30 to 15 dBm
Operating Input Power Range, DPC Mode35 dB, -20 to 15 dBm
Parameter Resolution
DOP Measurement Resolution0.01%
SOP Measurement ResolutionAngles 0.001°
s1, s2, s3 Measurement Resolution0.0001
Analog Monitor Output-2.5 to 2.5 V
Deterministic SOP Scrambler SW-DPC-SCR Option
Available Modes6 (Accessible Only via Instrument Driver)
3 (via Graphical User Interface)
Poincaré Sphere Coverage Time≥ 20 ms
Output Power Variation≤ ±0.05 dB
General Technical Data
Operating Temperature5 to 40 °C
Storage Temperature-40 to 70 °C
Weight920 g
Optical Input/Output ConnectorFC/APC
Warm-Up Time for Rated Accuracy10 min
Mechanical Width2 Slots of TXP Chassis

*At 0 ± 3 dBm, averaging time > 1 ms
**Accuracies referring to the IPM5300 internal reference plane
(All technical data are valid at 23 ± 5 °C and 45 ± 15% relative humidity)

DPC5500 Standard User Interface

SOP Scrambler Features

  • Well Defined Polarization Variations
  • Uniform Coverage of SOPs within a Well Defined Grid on the Poincaré Sphere within a Preset Time Frame
  • Depolarization of Polarized Light Sources to a Well Defined Degree of Polarization DOP
  • Event-Triggered Randomized SOP
  • 6 Scrambling Modes

Applications

  • Polarization Dependent Loss (PDL) Measurements
  • Bypassing Polarization Dependent Properties
  • Simulation of Polarization Drifts of Real Fibers
  • Depolarizing a Polarized Light Source

Introduction
The new Deterministic SOP Scrambler mode is an included software package for the Deterministic Polarization Controller Module DPC5500. It adds a SOP scrambling functionality to the DPC5500 that randomly distributes the SOP of the output over the Poincaré Sphere in controlled and well defined patterns utilizing the new technology of the DPC5500. To adjust to the requirements of high or low speed applications like PDL measurements and depolarization this SOP Scrambler offers six modes of operation:

  • Deterministic SOP Scanner
    This mode periodically generates a grid of equally distributed SOPs on the Poincaré sphere and guarantees a complete and uniformly distributed coverage. Feedback from the internal inline polarimeter is used to place every calculated target SOP with high precision.
  • Fast Deterministic SOP Scanner
    The fast deterministic mode is faster but less accurate than deterministic mode. Feedback from the internal inline polarimeter is used only to control the start point of the SOP trajectory.
  • Deterministic Randomizer
    Generates an ideal random distribution of successive SOPs and guaranties a complete coverage of the Poincaré Sphere with a uniform distribution. Feedback from the internal inline polarimeter is used to place every calculated target SOP with high precision.
  • Standard Randomizer
    Generates a random distribution of successive SOPs. This mode is faster than the deterministic randomizer and works even with very low optical power input.
  • Standard SOP Scrambler
    Generates a random SOP trace continuously on the Poincaré Sphere. This scrambler mode works even with very low optical power input.
  • Deterministic SOP Scanner with Predefined Trace
    This mode periodically generates a predefined trace of successive SOPs on the Poincaré Sphere. The trace form can be programmed by the user. Feedback from the internal inline polarimeter is used to place every calculated target SOP with high precision.

Controlled Scrambling
The SOP Scrambler mode applies a new goal-oriented scrambling scheme. It generates all possible polarization states within a defined time frame. The new scrambler is based on the DPC5500, Deterministic Polarization Controller, capability to adjust and hold any required output SOP from an arbitrary or even varying input SOP. It calculates all needed SOPs to cover the entire Poincaré Sphere with a specified grid and successively handles these SOPs as target polarizations for the DPC5500.

Triggered Scrambling
All scrambler modes have input trigger capability. Each event trigger causes the SOP scanner, scrambler or randomizer to switch to the next SOP. The triggered scrambling feature allows a synchronization to the experiment's environment.

SOP Scrambler User Interface

Auxiliary Connection

D-Type Female

DB9 Female

PinNameI/OValueFunction
1TriggerI3.3/5 VExternal Trigger-signal (0V=L, 3.3 ... 5 V=H) (for array mode)
2AGND  Analog Ground
3DOPO-2.5 ... +2.5 VDegree of Polarization (0 ... 125%) (-2.5 V= 0%, 0 V= 62.5%, +1.5 V= 100%)
4S2O-2.5 ... +2.5 VNormalized Stokes Vector S2 (-1 ... +1)
5PowerO-2.5 ... +2.5 VOptical Power log. (-30 ... +20 dBm) (0V = -5 dBm)
6DGND  Digital ground for Trigger
7Analog InI0 ... +2.5 VAnalog Control signal (not used here)
8S3O-2.5 ... +2.5 VNormalized Stokes Vector S3 (-1 ... +1)
9S1O-2.5 ... +2.5 VNormalized Stokes Vector S1 (-1 ... +1)

The Software Package for the TXP5000 Platform contains the Software Modules for the DPC5500

Use this link to download the following software packages:

The available software is organized into the following categories:

  1. Applications: Standard application software packages and graphical user interfaces. This is what most users need to operate the device for typical applications.
  2. Drivers: Instrument drivers for the National Instruments™, LabWindows™/CVI, and LabVIEW™ development environments. These are intended for developers who want to extend or adapt the functionality of the device to their special requirements.
  3. Firmware: Low level software for the internal operation of the device. This should be updated to the newest version available to guarantee optimal performance. Please see the Operating Manual for information on how to update the firmware of your device.
DPC5500DPC5500-TPart
xxIn-line Deterministic Polarization Controller Module for TXP5000 (DPC5500)
xxSOP Scrambler Software Package
 xTXP 4 Slot Chassis with USB Control (TXP5004)
 xPreconfigured Laptop with Software & GUI Installed
 xUSB Connection Cable
xxSoftware CD ROM
xxLabVIEW™ and LabWINDOWS™ /CVI Driver Set
xxOperation Manual
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: jens
Posted Date: 2009-07-22 11:56:45.0
A reply from Jens at Thorlabs: the warranty details can be found via the link Service on the top part of the page. Just select Terms and Conditions in the drop down menu which should get you to the overview of our general terms. In this particular case the warranty period is 2 years.
Poster: jbanda
Posted Date: 2009-07-22 11:45:19.0
I dont see warranty information for the DPC5500-T. What is the warranty and are there extended warranty options?
Click on any phrase below to search our site using our new Search Engine:
depolarizer   deterministic   deterministic fiber polarimeter   deterministic polarimeter   fiber polarimeter   fiber polarizer   in line   inline polarimeter   polarimeter   polarization card   polarization controller card   polarization randomizer   polarization rotator   polarizers   telecom polarimeter   txp polarimeter  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
DPC5500 Support Documentation DPC5500 In-line Deterministic Polarization Controller Module for TXP5000 (Without Chassis & Laptop Computer) $10,140.00
Lead Time
DPC5500-T Support Documentation DPC5500-T Benchtop Polarization Controller DPC5500 incl. TXP5004 Chassis & Laptop Computer $11,906.00
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000