Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Multimode FC/PC Patch Cables for Optogenetics (Ø2.5 mm Ferrule)


Related Items









Multimode FC/PC Patch Cables for Optogenetics (Ø2.5 mm Ferrule)

Fiber Optic Cannula and Interconnect
Click to Enlarge
Ferrule Patch Cables are Ideal for Connection to our Implantable Fiber Optic Cannulae
Fiber Components for Optogenetics Selection Guide
Ferrule SizeImplantable Fiber
Optic Cannulae
Patch
Cables
Empty Ferrule
Ø1.25 mmStainless SteelCeramicUncleaved
Fiber End
FC/PCSMACeramic
Ø2.5 mmStainless SteelCeramicFC/PCSMA

Features

  • Ø200 µm, Ø300 µm, or Ø400 µm Core Size Multimode Fiber
  • Ø2.5 mm Ceramic Ferrule End Integrates with an Implantable Fiber Optic Cannula
  • FC/PC Connector on the Non-Specimen Side
  • Lightweight Protective Tubing

These multimode patch cables are ideal for Optogenetics use. The Ø2.5 mm ferrule is perfectly sized to connect with an implantable fiber optic cannula, while the FC/PC connector can be connected to a fiber optic rotary joint or light source. The interconnect provides stress relief from specimen movement while still being easy to disconnect. The thin Ø2 mm outer tubing protects the fiber and minimizes cable mass (as low as 8.6 g for a 1.0 m cable).

Each patch cable includes two protective caps that shield the ferrule ends from dust and other hazards. Additional CAPF Fiber Caps compatible with both ends are also sold separately.

Ceramic Ferrule Size
Thorlabs' optogenetics patch cables have either a Ø1.25 mm or Ø2.5 mm ceramic ferrule end. The Ø2.5 mm ferrule end cables, sold on this page, provide a stronger mating force, preventing disconnections caused by moving specimens. In contrast, our lightweight, compact Ø1.25 mm ferrule end cables, sold here, minimize the pressure on the specimen and offer the ability to implant several cannulae near the same location. Thorlabs' fiber optic cannulae have diameters that match the ceramic ferrules.

Fiber Core Size
For maximum signal strength, choose a patch cable with a core size that matches your cannula, as well as any other patch cables in the system. Ø200 µm and Ø300 µm core size cables are less invasive, making them ideal for smaller animals. Ø400 µm core size cables offer a more robust solution for larger animals and higher power light sources. When choosing fiber optic components, the core sizes of all parts (cannula and patch cables) should match for maximum signal strength at the cannula tip.

Patch Cable Connectors
The diameter of the ceramic ferrule on the patch cable should be chosen to match the diameter of the ferrule on our implantable fiber optic cannulae. Cannulae and patch cables with different ferrule materials can be mixed and matched without significant additional signal losses. The other end of the patch cable features an FC/PC connector for interfacing with other FC/PC components, such as our fiber-coupled, 473 nm laser source.

Custom Cables
Thorlabs also manufactures custom fiber optic cables with same-day shipping (see the Custom Cables tab for more details). We offer our ferrule cables with many other fiber types, in any length, and with a plethora of other custom features.

Interactive Optogenetics System Schematic

Click on the components or labels for more details about our optogenetics line of products. Contact optogenetics@thorlabs.com for more information about our expanding line of optogenetics products.

Optogenetics System Schematic

LED DriverLED DriverFiber-Coupled LED Light SourceFiber-Coupled LED Light SourceSMA/FC Patch CableSMA/FC Patch CableRotary JointRotary JointFC/Ferrule Patch CableFC/Ferrule Patch CableSleeveSleeveFiber Optic CannulaFiber Optic Cannula

Item #
Prefix
Fiber TypeCore
Diameter
Cladding
Diameter
Coating
Diameter
Max Core
Offset
Bend Radius
(Short Term /
Long Term)
Ferrule
Diameter
Tubing
Diameter
Connectors
M81FT200EMT200 ± 5 μm225 ± 5 μm500 ± 30 μm5 µm 9 mm / 18 mm2.5 mm2.0 mmFC/PC to Ferrule
M56FT300EMT300 ± 6 μm325 ± 10 μm650 ± 30 μm5 µm 11 mm / 22 mm2.5 mm2.0 mmFC/PC to Ferrule
M82FT400EMT400 ± 8 μm425 ± 10 μm730 ± 30 μm7 µm 20 mm / 40 mm2.5 mm2.0 mmFC/PC to Ferrule

Custom Patch Cables Service with Same Day Shipment

Thorlabs stocks the largest selection of single mode and multimode optical fibers in the photonics industry. Simply use the form below to receive a quote.

Custom patch cables can be shipped the same day provided the following criteria* are met:

  • Order Does Not Exceed 5 Cables
  • Each Cable Does Not Exceed a Length of 20 m
  • The Tolerance is ±1% or ±7 cm, Whichever is Greater**
  • The Order is Placed Before 2:00 PM (Eastern Standard Time)

*Other restrictions may apply. Not available with POF fibers, PM fibers, high-power cables, or fiber bundles.
**Tighter tolerances may be available by contacting Technical Support and may not be available for same day shipping.

Please Note: Cables are manufactured in the US. Please allow for longer international shipment times.

Please use the Custom Cable web form below to request a quotation for custom patch cables.
Customer Information:
Please Login if you have an account with us.
 Name:
 Address (1):
 Address (2):
 City:
 State:
 Province:
 Zip Code:
 Country:
 Organization:
 Phone:
 Fax:
 Email:
Security Code:   Please click here if you cannot read the security image
  This code is to prevent automated spamming of our website.  Thank you for your understanding.

Custom Patch Cable Worksheet:
 Fiber Type:
 Protective Tubing: FT900SM | FT030 (Multimode Standard) | FT030-Y (Single mode Standard)
FT030-BLUE (PM Standard) | FT038 | FT05SS (stainless steel tube) | None
 Connector (End 1): Flat Cleave | FC/PC | FC/APC | SMA | ST | SC | LC | Ferrule | None
 Connector (End 2): Flat Cleave | FC/PC | FC/APC | SMA | ST | SC | LC | Ferrule | None
 Length (Meters):
 Quantity:
 Comments:
Required Fields
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
.39   0   0.39   0.5   1   2.5   2.5mm   200   200um   300   300um   39   400   400um   5   activated   adapter   brain   cable   cannula   cannulae   cation   ceramic   channelrhodopsin   conection   connect   connector   connectorized   control   controlling   cord   deisseroth   depression   dimentia   end   fc   fc/pc   ferrule   fiber   fiberoptic   fibre   fibreoptic   genetics   hardware   illuminate   implant   laser   light   light-activated   lightweight   long   m   mm   mode   mouse   multi   multimode   multi-mode   neuron   neuroscience   nm   opsin   optic   optical   opto   optogenetics   opto-genetics   parkinsons   patch   pc   photosensitive   pm   probe   rat   research   single   slice   sm   stanford   stick   stimulate   ted   thin   um   wavelength   wire   zirconia  
Ø200 µm Core FC/PC to Ferrule Patch Cables with Ø2.5 mm Ferrules
Fiber
Type
Wavelength
Range
Core Diameter NA Cable MassFerrule
Diameter
Ferrule
Material
ConnectorsCompatible
Cannulae
FT200EMT 400 - 2200 nm 200 µm ± 5 µm 0.39 ± 0.02 0.5 m Length: 20.8 g
1 m Length: 24.3 g
2.5 mm Ceramic
(Zirconia)
FC/PC to Ferrule CFMC12 Ceramic and
CFM12 Stainless Steel Cannulae
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
M81L005 Support Documentation M81L005 Customer Inspired! Ø200 µm Core, FC/PC to Ø2.5 mm Ferrule Patch Cable, 0.5 m Long $66.20
Today
M81L01 Support Documentation M81L01 Customer Inspired! Ø200 µm Core, FC/PC to Ø2.5 mm Ferrule Patch Cable, 1 m Long $69.20
Today
Add To Cart
Ø300 µm Core FC/PC to Ferrule Patch Cables with Ø2.5 mm Ferrules
Fiber
Type
Wavelength
Range
Core Diameter NA Cable MassFerrule
Diameter
Ferrule
Material
ConnectorsCompatible
Cannulae
FT300EMT 400 - 2200 nm 300 µm ± 6 µm 0.39 ± 0.02 0.5 m Length: 20.8 g
1 m Length: 24.3 g
2.5 mm Ceramic
(Zirconia)
FC/PC to Ferrule CFMC13 Ceramic and
CFM13 Stainless Steel Cannulae
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
M56L005 Support Documentation M56L005 Customer Inspired! Ø300 µm Core, FC/PC to Ø2.5 mm Ferrule Patch Cable, 0.5 m Long $79.70
Today
M56L01 Support Documentation M56L01 Customer Inspired! Ø300 µm Core, FC/PC to Ø2.5 mm Ferrule Patch Cable, 1 m Long $82.70
Today
Add To Cart
Ø400 µm Core FC/PC to Ferrule Patch Cables with Ø2.5 mm Ferrules
Fiber
Type
Wavelength
Range
Core Diameter NA Cable MassFerrule
Diameter
Ferrule
Material
ConnectorsCompatible
Cannulae
FT400EMT 400 - 2200 nm 400 µm ± 8 µm 0.39 ± 0.02 0.5 m Length: 20.8 g
1 m Length: 24.3 g
2.5 mm Ceramic
(Zirconia)
FC/PC to Ferrule CFM14 Cannulae
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
M82L005 Support Documentation M82L005 Customer Inspired! Ø400 µm Core, FC/PC to Ø2.5 mm Ferrule Patch Cable, 0.5 m Long $80.00
Today
M82L01 Support Documentation M82L01 Customer Inspired! Ø400 µm Core, FC/PC to Ø2.5 mm Ferrule Patch Cable, 1 m Long $83.00
3-5 Days
Add To Cart
Mating Sleeves for Implantable Fiber Optic Cannulae and Ferrule Patch Cables
Fiber Optic Cannula and Interconnect
Click to Enlarge
ADAF1 Mating Sleeve with Ø2.5 mm Cannula and Patch Cable

The ADAF1 universal mating sleeve is perfect for connecting our optogenetics patch cables with ferrule connectors to our implantable fiber optic cannulae (see photo to the right). It is also capable of connecting any connectorized fiber with a Ø2.5 mm ferrule, including FC/PC, ST, and SC connectors. This zirconia sleeve is also ideal for temporary connection of two fiber optic cables, providing a simple, quick-release interconnect.

This mating sleeve is compatible with both stainless steel and ceramic patch cables and cannulae. Cannulae and patch cables with different ferrule materials can be mixed and matched without significant additional signal losses.

Item #Compatible Ferrule SizeInsertion LossLengthConnection ForceMaterial
ADAF1 2.5 mm Outer Diameter <1.0 dB Typ. (Multimode Fiber)a 11.4 mm 53 N (12 lbf) Maxb
25 N (5.6 lbf) Typ.b
Ceramic
(Zirconia)

a Tested using Ø200 µm core, 0.39 NA multimode fiber with FC/PC connectors and an LED source at 617 nm.
b Tested using an FC type ferrule.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
ADAF1 Support Documentation ADAF1 Ceramic Split Mating Sleeve for Ø2.5 mm (FC, ST, or SC) Ferrules $5.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000