Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Solid State Plasma Light Source with Liquid Light Guide


Related Items









Solid State Plasma Light Source with Liquid Light Guide

Features

  • Output Spectrum: 400 - 700 nm
  • Broadband Light Source Coupled to a Liquid Light Guide (LLG)
    • HPLS243 Includes 3 mm Core Diameter, 1.2 m (4') Long LLG (LLG0338-4)
    • HPLS245 Includes 5 mm Core Diameter, 1.2 m (4') Long LLG (LLG0538-4)
  • Color Rendering Index (CRI): 94*
  • Dimming Range: 30 - 100%
  • Five Times Longer Lifetime than Conventional Xenon Lamps (>10,000 Hours**)
  • USB 2.0 Connection and Control Software Included
  • Power Supply is Included

Thorlabs' high-power, solid-state, plasma light sources (LIFI®) combine the best features of solid-stage electronics and full spectrum plasma emitters. These light sources use a dielectric resonant cavity to efficiently couple power from a solid-state power amplifier through a high-intensity discharge vessel and into the included Liquid Light Guide. The results are a long life (>10,000 hours**, or five times longer than a conventional arc lamp) and a complete color spectrum, making this source ideal for applications such as endoscopy, microscopy, and other medical lighting and inspection applications. This unit also offers many additional features including a USB 2.0 control interface and intensity dimming.

The compact design of the HPLS200 series incorporates a plasma lamp, lamp assembly, and universal (85 - 264 VAC) power supply in one enclosure. The display, controls, and power switch are located on the front of the unit. Lamp ON and intensity can be controlled from the front panel, as well as with the control software. The USB interface, AC cord, and liquid light guide (LLG) mount are located in the rear of the unit. This long-lived plasma lamp is not replaceable by the user; please contact Tech Support for a replacement quote.

The output port of these solid state plasma light sources is equipped with a mount that accepts the included Thorlabs' Ø3 mm or Ø5 mm LLG. The light source design enables airflow and monitoring of the LLG tip temperature, which prevents overheating. To further protect the LLG, a hot mirror is placed just before the LLG tip. A safety system prevents lamp operation if an LLG is not attached.

For applications that would benefit from a free-space output, Thorlabs offers LIFI-based plasma lamps with free-space emission.

A new version of the firmware for the HPLS light sources is available for download. Please see the Software Downloads tab for details.

*Prior to LLG
**The lifetime of >10,000 hours is rated as the time when intensity reaches 50% of the original output.

Item #HPLS243HPLS245
Wavelength Range400 to 700 nm
Included Liquid Light GuideØ3 mm CoreØ5 mm Core
Liquid Light Guide (LLG) Mount3 mm and 5 mm LLG
Color Rendering Index (CRI)a94
Optical Power at LLG Tip Output2.5 W6.0 W
Time to Brightness (Turn on to 90%)10 s Typical (30 s Max)
Numerical Aperture (NA)0.66b
Rated Average Lifetime10,000 Hours at 50% Intensityc
Dimming Range30% to 100%
Correlated Color Temperature6500 Kelvin (Typical)
Electrical
AC Line Voltage85 VAC to 264 VAC
Nominal Power Use230 W
Cooling Fan ControlPulse Width Modulation Controller
Physical
Dimensions (with Feet Attached)9.47" x 7.22" x 6.67" (241 x 183 x 169 mm)

a Prior to LLG
b The focusing lens inside the nose cone of the light source has a NA of 0.66. The LLG is placed at the focal point of this lens.
c The lifetime of >10,000 hours is rated as the time when intensity reaches 50% of the original output.

Emission Spectrum

HPLS200 Series Emission Spectrum
Click here to download emission spectrum data

Short-Term Intensity Stability Plot

HPLS Stability Plot

Spectral Stability

These curves were obtained by subtracting a starting reference spectrum from the light source spectra measured at various times after startup. To view a stability curve for a specific time, click on the corresponding line in the legend below.

Line*Elapsed Time
Reflectance0.25 hr
Reflectance0.5 hr
Reflectance0.75 hr
Reflectance1 hr
Reflectance2 hrs
Reflectance3 hrs
Reflectance4 hrs
Reflectance5 hrs
Reflectance24 hrs

*Select line to see individual stability curve

HPLS Lifetime

At the heart of LIFI® is the bulb sub-assembly where a sealed bulb is embedded in a dielectric material. This design is more reliable than conventional light sources that insert degradable electrodes into the bulb. The dielectric material serves two purposes: first as a waveguide for the RF energy transmitted by the RF Power Amplifier Circuit and second as an electric field concentrator that focuses energy in the bulb. The energy from the electric field rapidly heats the material in the bulb to a plasma state that emits light of high intensity and full spectrum. The LIFI light source provides a lifetime in excess of 10,000 hours, which is ten times that of a conventional Xenon bulb.

**The lifetime of >10,000 hours is rated as the time when the intensity reaches 50% of the original output.

Firmware

Version 2.04

Software Download
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster:
Posted Date: 2013-03-13 23:15:34.28
Does the light source include a (electronic) shutter? If yes, how fast is it?
Poster: jlow
Posted Date: 2013-03-14 13:19:00.0
Response from Jeremy at Thorlabs: In the HPLS243 and HPLS245, there's an internal beam block /shutter mechanism that is only used to block the light into the LLG during turn on. The reason being is that the bulb always fires to 100% intensity then attenuates to its set-point. The internal shutter is controlled by the light source during turn on only, and cannot be controlled by the end user. The open time is measured to be about 7.0ms.
Poster: bdada
Posted Date: 2012-01-25 14:33:00.0
Response from Buki at Thorlabs: Thank you for using our online feedback forum. The output port of the lamp is only compatible with the Thorlabs supplied Liquid Light Guides (LLG) and there is no thread associated with it. The LLG is held in place with a lock nut after it is inserted into the port. We will soon release an LLG to SM1 adapter. We will also update our drawing to include dimensions for the output port and other details that are currently missing. Please contact TechSupport@thorlabs.com if you have any questions.
Poster: acable
Posted Date: 2012-01-17 18:04:51.0
The mechanical drawing is really sparse, specifically i need details on the output aperture. Dtails such as the diameter, is it threaded (hoping for SM05 threads), are there any provisions for attaching a 30 mm cage system.
Click on any phrase below to search our site using our new Search Engine:
3mm   3mm llg   5mm   5mm llg   fiber   fiber optic   high power   high power light source   hpls243   hpls245   lamp   lifi   LIFI-INT-30-02   LIFI-INT-30-03   LIFI-INT-30-04   light source   liquid light guide adapter   liquid light guide collimating adapter   liquid light guide microscope adapter   liquid light guide.llg   LLG adapter   llg adapter for leica dmi   llg adapter for nikon eclipse   llg adapter for nikon eclipse ti   llg adapter for olympus   llg adapter for Zeiss   llg collimator   LLG microscope adapter   luxim   microscope led light   plasma   plasma light source   solid state   solid state light source   white light souce   white light source  
Solid State Plasma Light Source with Liquid Light Guide
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
HPLS243 Support Documentation HPLS243 Plasma Light Source with Ø3 mm, 4 ft (1.2 m) Liquid Light Guide $3,800.00
3-5 Days
HPLS245 Support Documentation HPLS245 Plasma Light Source with Ø5 mm, 4 ft (1.2 m) Liquid Light Guide $3,900.00
Today
Add To Cart
Collimating Microscope Adapters
Optic Specifications
Item # ACL5040-A
AR Coating 350 nm - 700 nm
Focal Length 40.00 mm ± 5%
NA 0.554
Magnification Infinite
Surface Quality 60-40 Scratch-Dig
Centration <30 arcmin

Thorlabs offers collimation adapters with AR-coated aspheric condenser lenses (EFL = 40 mm) for collimating the output from our High-Power Light Sources. Five different collimator housings are available; each is designed to mate to the illumination port on an Olympus IX/BX, Leica DMI, Nikon Eclipse, Nikon Eclipse Ti, or Zeiss Axioskop microscope. The difference between both Nikon Eclipse adapters is an additional spring on the bayonet of the Nikon Eclipse Ti adapter.

These adapters quickly mount onto the end of either the Ø3 mm or Ø5 mm Liquid Light Guide (LLG). The LLG is secured via a setscrew into the back of the collimator. The addition of these adapters allows the user to incorporate our HPLS200 series lamps into a microscope illumination port.

LLG Without a Collimator
Click to Enlarge

Output Without Collimation Adapter
Microscope Collimator Connected to an HPLS
Click to Enlarge

Output With Collimation Adapter
Compatible
Microscopes
Olympus BX & IX MicroscopesLeica DMI MicroscopesNikon Eclipse MicroscopesZeiss Axioskop MicroscopesNikon Eclipse Ti Microscopes
Item Photo
Item # LLG3A1-A LLG5A1-A LLG3A2-A LLG5A2-A LLG3A3-A* LLG5A3-A* LLG3A4-A LLG5A4-A LLG3A5-A* LLG5A5-A*
LLG Diameter 3 mm 5 mm 3 mm 5 mm 3 mm 5 mm 3 mm 5 mm 3 mm 5 mm

*The difference between both Nikon Eclipse adapters is an additional spring on the bayonet of the Nikon Eclipse Ti adapter.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LLG3A1-A Support Documentation LLG3A1-A Ø3 mm LLG Collimating Adapter, Olympus BX / IX, ARC: 350-700 nm $300.00
Today
LLG5A1-A Support Documentation LLG5A1-A Ø5 mm LLG Collimating Adapter, Olympus BX / IX, ARC: 350-700 nm $300.00
Today
LLG3A2-A Support Documentation LLG3A2-A Ø3 mm LLG Collimating Adapter, Leica DMI, ARC: 350-700 nm $300.00
Today
LLG5A2-A Support Documentation LLG5A2-A Ø5 mm LLG Collimating Adapter, Leica DMI, ARC: 350-700 nm $300.00
Today
LLG3A3-A Support Documentation LLG3A3-A Ø3 mm LLG Collimating Adapter, Nikon Eclipse, ARC: 350-700 nm $300.00
Today
LLG5A3-A Support Documentation LLG5A3-A Ø5 mm LLG Collimating Adapter, Nikon Eclipse, ARC: 350-700 nm $300.00
Today
LLG3A4-A Support Documentation LLG3A4-A Ø3 mm LLG Collimating Adapter, Zeiss Axioskop, ARC: 350-700 nm $300.00
Today
LLG5A4-A Support Documentation LLG5A4-A Ø5 mm LLG Collimating Adapter, Zeiss Axioskop, ARC: 350-700 nm $300.00
Today
LLG3A5-A Support Documentation LLG3A5-A Ø3 mm LLG Collimating Adapter, Nikon Eclipse Ti, ARC: 350-700 nm $395.00
Today
LLG5A5-A Support Documentation LLG5A5-A Ø5 mm LLG Collimating Adapter, Nikon Eclipse Ti, ARC: 350-700 nm $395.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000