Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

Octavius-2P 10 fs Ti:Sa Laser


Common Fluorphores that can be Excited by the Octavius-2P

  • Fura-2
  • Fluo-3 and Fluo-5F
  • e and w Type GFP
  • CPF
  • Alexa Dyes
  • DAPI
  • Oregon Green
  • Cy2 and Cy3
  • NADH

Octavius-2P Spectrum
Click to Enlarge

Features

  • Ultra-High Peak Power (>500 kW) for Deep Imaging
  • >100 nm Wide Spectrum Allows Multiple Fluophores to be Excited Simultaneously
  • 10 Femtosecond Pulse Provides More Signal and Less Photodamage
  • Small Footprint Conserves Lab Bench Space

More Signal, Less Photodamage
In two-photon microscopy, the fluorescence signal intensity depends quadratically on both the excitation laser intensity and average power divided by repetition rate and laser pulse width:

2-P Intensity

Here, Pave is the average power of the femtosecond laser, frep is the repetition rate, and tau is the pulse length.

The two-photon signal can be increased either by increasing the average power of the femtosecond laser or by reducing the pulse width. Increasing the average power requires a high-power pump laser, which is expensive to buy and exhibits a high cost of ownership.

The Octavius-2P offers a cost-effective alternative. Instead of incorporating a multi-watt average output power system, we reduced the pulse width to 10 fs, thereby increasing the intensity tenfold compared to 100 fs systems with the same average power. The result is better signal intensity with reduced average laser power, which decreases the probability of photodamage.

The Octavius-2P is pumped using newly developed Optically Pumped Semiconductor Laser (OPSL) technology. These next-generation pump sources allow for high compactness and low cost of ownership. The ultra-high peak power of over 500 kW, compared to other commercially available 300 kW lasers, provides the ability to probe deeper into biological tissue. Additionally, the extended spectral bandwidth of the 10 fs laser pulse stretches over 100 nm, allowing the Octavius-2P laser to efficiently excite multiple fluorophores simultaneously.

The Octavius-2P is under developent and will be available soon. For more information, please contact ImagingSales@thorlabs.com
Specifications
Peak Power>500 kW
Average Power500 mW
Pulse Width10 fs
Repetition Rate85 MHz
Power Stability (over 2 hours period)±0.5%
Beam Height3.0"
Laser Head Dimensions533 mm x 394 mm x 132 mm (21.0" x 15.5" x 5.2")
Power Supply Dimensions432 mm x 279 mm x 381 mm (17.0" x 11.0" x 15.0")
Chiller Dimensions267 mm x 203 mm x 406 mm (10.5" x 8.0" x 16.0")

Mouse Intestine

The images are taken with a two-photon microscope using the Octavius-2P as the laser source. The sample was labeled with Alexa 350 and Alexa 568 dyes, which have fairly well separated excitation bands. Exciting these two dyes simultaneously with a traditional 100 fs laser source is difficult, since the bandwith of the source is too narrow. The 10 fs Octavius-2P is able to excite both fluorophores due to its larger spectra bandwith of over 100 nm.

Specificationsa
Operating Wavelength Range700-1000 nm
Reflectivity (Over Operating Wavelength Range)>99.5%
Dispersion per Reflection (@ 800 nm)-175 fs2
Surface Flatness (@ 633 nm)bλ/10
Substrate Dimensions (L × W × D)c53.0 mm × 12.0 mm × 12.0 mm
(2.10" × 0.47" × 0.47")

a AOI=8, P-Polarized Light
b Over any 10 mm Clear Aperture
c Coated Surface Dimensions: 53.0 mm × 12.0 mm with 50 mm × 10 mm Usable

DCMP Reflectivity

Dispersion Compensating Mirrors

A pair of Dispersion-Compensating Mirrors, DCMP175, is available to correct the dispersion occurs during the ultrashort pulses travel through an optical system.

Since femtosecond pulses are comprised from many different wavelengths, pulse broadening, as a result of dispersion, will occur when the laser light passes through a dielectric medium (e.g., glass). This pulse broadening is attributed to the nonlinear wavelength dependence of the refractive index of the optical components through which the light travels. Shorter wavelengths are associated with higher indices of refraction than longer wavelengths causing them to travel slower than longer wavelengths.

The pulse dispersion caused by the wavelength-dependent nature of the refractive index can be corrected using Thorlabs' dispersion-compensating mirror set. These mirrors are specifically designed so that longer wavelengths experience larger group velocity delay than shorter wavelengths, thereby negating the pulse broadening caused by the optical elements within the imaging system.

Custom bandwidth configuration is available. Please Contact Thorlabs for details.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
No tags entered
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px: Save this Image