Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Tunable Lasers: Littrow and Littman Prealigned Kits


Related Items
















Tunable Lasers: Littrow and Littman Prealigned Kits

Item #CWL10 dB TuningTyp. Power
TLK-L780M770 nm30 nm50 mW
TLK-L1050M1050 nm60 nm8 mW
TLK-L1220R1220 nm90 nm40 mW
TLK-L1300M1310 nm100 nm45 mW
TLK-L1300R1310 nm100 nm50 mW
TLK-L1550M1550 nm120 nm35 mW
TLK-L1550R1550 nm120 nm40 mW
TLK-L1900M1900 nm120 nm7 mW
TLK-L1950R1950 nm120 nm7 mW

Features

  • Choose from Standard Center Wavelengths from 770 nm to 1950 nm
  • Options Available to Integrate AR-Coated Gain Chip or Laser Diode
  • User-Customizable Optics, Gain Chip, Tuning Actuator
  • Fiber-Coupled or Free-Space Output
  • Compatible with Half-Butterfly Gain Chips
  • Linewidths Less Than 130 kHz
  • Picometer Wavelength Resolution
  • Components and Accessories Available From Stock

Thorlabs’ line of Tunable Laser Kits is designed for superior cavity construction flexibility and high-stability performance. Available in either a Littrow or Littman configuration, these external cavity laser (ECL) kits are complete systems that only require drive electronics to operate (LD and TEC controllers). They are ideal for education, component testing, and research due to their modularity. Components are offered to convert the laser between Littman and Littrow configurations as well as to create a tunable laser at a non-standard wavelength. Various gain chips, cavity optics, and tuning actuators are available to provide customizable ECL solutions. Additionally, customer-furnished ECL components can be easily integrated, which minimizes construction time and cost compared to other tunable laser alternatives.

Tunable Laser Kit Spectra

Please contact our technical support department for information on custom Tunable Laser Kit configurations. Please note that the free-space beam of the
TLK-L780M does not propagate along the hole matrix on a table unless it is used with the TLK-E enclosure and two TLK-SM-1 steering mirrors. For a printable overview of our Tunable Laser Kits, please see our Information Sheet from OFC 2011.

770 nm Tunable Laser Kit

Item #TLK-L780M
 MinTypMax
Center Wavelength760 nm770 nm780 nm
Tuning Range (10 dB)15 nm30 nm-
Peak Power15 mW50 mW-
Wavelength Tuning Resolution2 pm--
Tuning Speed (with Z812)--17 nm/s
Linewidth-100 kHz130 kHz
Side Mode Supression Ratio30 dB17 dB-
Polarization Extinction Ratio-N/A-
Power Stability (30 s)*1%--
Power Stability (24 hr)*10%  
Wavelength Stability (30 s)*--4 pm
Wavelength Stability (24 hr)*--50 pm

*Measurements taken with laser operating in open loop.

1050 nm Tunable Laser Kit

Item #TLK-L1050M
 MinTypMax
Center Wavelength1040 nm1050 nm1060 nm
Tuning Range (10 dB)45 nm60 nm-
Peak Power5 mW8 mW-
Wavelength Tuning Resolution2 pm--
Tuning Speed (with Z812)--23 nm/s
Linewidth-100 kHz130 kHz
Side Mode Supression Ratio30 dB45 dB-
Polarization Extinction Ratio-N/A-
Power Stability (30 s)*1%--
Power Stability (24 hr)*10%--
Wavelength Stability (30 s)*--4 pm
Wavelength Stability (24 hr)*--50 pm

*Measurements taken with laser operating in open loop.

1220 nm Tunable Laser Kit

Item #TLK-L1220R
 MinTypMax
Center Wavelength1200 nm1220 nm1240 nm
Tuning Range (10 dB)80 nm90 nm-
Peak Power30 mW40 mW-
Wavelength Tuning Resolution2.5 pm--
Tuning Speed (with Z812)--25 nm/s
Linewidth-100 kHz130 kHz
Side Mode Supression Ratio30 dB45 dB-
Polarization Extinction Ratio-N/A-
Power Stability (30 s)*1%--
Power Stability (24 hr)*10%--
Wavelength Stability (30 s)*--4 pm
Wavelength Stability (24 hr)*--50 pm

*Measurements taken with laser operating in open loop.

1310 nm Tunable Laser Kits

Item #TLK-L1300MTLK-L1300R
 MinTypMaxMinTypMax
Center Wavelength1290 nm1310 nm1320 nm1290 nm1310 nm1320 nm
Tuning Range (10 dB)80 nm100 nm-80 nm100 nm-
Peak Power20 mW45 mW-30 mW50 mW-
Wavelength Tuning Resolution2.5 pm--2 pm--
Tuning Speed (with Z812)--29 nm/s--20 nm/s
Linewidth-100 kHz130 kHz-100 kHz130 kHz
Side Mode Supression Ratio30 dB45 dB-30 dB45 dB-
Polarization Extinction Ratio-N/A--N/A-
Power Stability (30 s)*1%--1%--
Power Stability (24 hr)*10%  10%--
Wavelength Stability (30 s)*--4 pm--4 pm
Wavelength Stability (24 hr)*--50 pm--50 pm

*Measurements taken with laser operating in open loop.

1550 nm Tunable Laser Kits

Item #TLK-L1550MTLK-L1550R
 MinTypMaxMinTypMax
Center Wavelength1530 nm1550 nm1570 nm1530 nm1550 nm1570 nm
Tuning Range (10 dB)70 nm120 nm-70 nm120 nm-
Peak Power15 mW35 mW-20 mW40 mW-
Wavelength Tuning Resolution3 pm--3 pm--
Tuning Speed (with Z812)--35 nm/s--33 nm/s
Linewidth-100 kHz130 kHz-100 kHz130 kHz
Side Mode Supression Ratio30 dB45 dB-30 dB45 dB-
Polarization Extinction Ratio-N/A--N/A-
Power Stability (30 s)*1%--1%--
Power Stability (24 hr)*10%--10%--
Wavelength Stability (30 s)*--4 pm--4 pm
Wavelength Stability (24 hr)*--50 pm--50 pm

*Measurements taken with laser operating in open loop.

1900/1950 nm Tunable Laser Kits

Item #TLK-L1900MTLK-L1950R
 MinTypMax MinTypMax
Center Wavelength1870 nm1900 nm1930 nm1920 nm1950 nm1970 nm
Tuning Range (10 dB)90 nm120 nm-90 nm120 nm-
Peak Power*4 mW7 mW-4 mW7 mW-
Wavelength Tuning Resolution4 pm--3 pm--
Tuning Speed (with Z812)--45 nm/s--32 nm/s
Linewidth-100 kHz130 kHz-100 kHz130 kHz
Side Mode Supression Ratio30 dB45 dB-30 dB45 dB-
Polarization Extinction Ratio-N/A--N/A-
Power Stability (30 s)**1%--1%--
Power Stability (24 hr)**10%--10%--
Wavelength Stability (30 s)**--10 pm--10 pm
Wavelength Stability (24 hr)**--100 pm--100 pm

*The TLK-L1900M and TLK-L1950R can be mated to the TDFA-1900 fiber amplifier, which was specifically designed for use with these lasers.
**Measurements taken with laser operating in open loop.

Breakout Box
Click to Enlarge

Laser Diode Drivera (Female DB9)

Female DB9 Connector for LD Connection

PinDescriptionPinDescriptionPinDescription
1Tied to Pin 5b4PD Anodec7NC
2PD Cathodec5Tied to Pin 1b8LD Anode
3LD Cathode6NC9NC
  • With Thorlabs controllers, LD driver polarity must be set to Cathode Ground
  • Bypasses interlock on Thorlabs' LD drivers, such as the ITC4001.
  • Not used for Thorlabs Half Butterfly gain elements

TEC Controller (Male DB9)

Male DB9 Connection for TEC Controllers

PinDescriptionPinDescriptionPinDescription
1NC4TEC +7NC
2Thermistor +5TEC -8NC
3Thermistor -6NC9NC

Wavelength Tuning Motor (Male High-Density DB15)

Male High-Density DB15 Connector for Tuning Motor

PinDescriptionPinDescription
1Ground (Limit and Vcc)8NC
2Forward Limit9Ident Resistor
3Reverse Limit10Vcc (5 V DC)
4NC11Encoder Channel A
5Motor (-)12NC
6NC13Encoder Channel B
7Motor (+)14, 15NC

TLK-L1900M with Control Box and DC Servo Controller
Above, a TLK-L1900M is pictured with its included DC servo motor controller (TDC001, left) and controller interface (right).

With each Tunable Laser Kit, we include the following:

  • Tunable Laser Factory Aligned for Out-of-the-Box Lasing
    • Half Butterfly Gain Chip; See Conversion Guide tab for List
    • Cavity Optic(s); See Conversion Guide tab for List
    • DC Tuning Actuator (Z812)
  • DC Servo Motor Controller (TDC001) and Power Supply (TPS001) for Wavelength Tuning
  • Controller Interface for LD and TEC Connections
  • Hex Keys for Building and Tuning Laser
  • Test Report

What you will need:

Suggested tools & accessories:

If you have any questions about what is included with each kit or what is needed to operate a Tunable Laser Kit, please contact Technical Support.

The following tables and images depict the standard components of our Tunable Laser Kits. While the kits are shipped complete, these components are also available separately. This allows for a user to change cavity configurations, support different lasing wavelengths, and minimize downtime of the system should a laser need repair. For a list of the components required to change the cavity configuration or lasing wavelength of a TLK, please see the Conversion Guide tab above.

Littman Tunable Laser Kits

LabelDescriptionLabelDescription
ATuning Motor MountFCollimating Lens
BGain Chip Mounting PlateGLittman Grating Platform
CHalf Butterfly Gain ChipHLittman Grating Module
DCollimation AdjusterILittman Mirror Module
EMode Hop AdjusterJTuning Motor

Littman Tunable Laser Kit

Littrow Tunable Laser Kits

LabelDescriptionLabelDescription
ATuning Motor MountEMode Hop Adjuster
BGain Chip Mounting PlateFCollimating Lens
CHalf Butterfly Gain ChipGLittrow Grating Module
DCollimation AdjusterHTuning Motor

Littrow Tunable Laser Kit

Littman Cavity Configurations

These are the differentiating components of each Littman Tunable Laser Kit. The Gain Chip, Top Plate, Grating Module, and Collimating Lens are the components you will need to convert from one supported wavelength to the next. If you are converting your Littrow Tunable Laser Kit to a Littman configuration, you will also need to purchase a Littman Mirror Module (TLK-LMM) and a Littman Grating Platform (TLK-LGP).

Included in Kit Item #Center WavelengthGain ChipTop PlateGrating ModuleCollimating Lens
TLK-L780M770 nmTFP780ATLK-P00TLK-G1500MTLK-352330-B
TLK-L1050M1050 nmSAF1171STLK-P26TLK-G1150MTLK-352330-B
TLK-L1300M1310 nmSAF1174STLK-P26TLK-G0900MTLK-352330-C
TLK-L1550M1550 nmSAF1550S2TLK-P26TLK-G0750MTLK-352330-C
TLK-L1900M1900 nmSAF1900STLK-P26TLK-G0600MTLK-352330-C

Littrow Cavity Configurations

These are the differentiating components of each Littrow Tunable Laser Kit. The Gain Chip, Top Plate, Grating Module, and Collimating Lens are the components you will need to convert from one supported wavelength to the next. If you are converting from a Littman to a Littrow configuration, you will not need any additional components than the ones listed below.

Included in Kit Item #Center WavelengthGain ChipTop PlateGrating ModuleCollimating Lens
TLK-L1220R1220 nmSAF1175STLK-P26TLK-G1350R2TLK-352330-C
TLK-L1300R1310 nmSAF1174STLK-P26TLK-G1350RTLK-352330-C
TLK-L1550R1550 nmSAF1550S2TLK-P26TLK-G1050RTLK-352330-C
TLK-L1950R1950 nmSAF1900STLK-P26TLK-G0900RTLK-352330-C

Absorption Spectroscopy

Absorption Spectroscopy is a common application for tunable lasers. This form of spectroscopy is used to determine the molecular content of a gas. By tuning the wavelength of the laser, one can record the absorption lines of the gas and thus discover its composition. These absorption lines occur when the frequency of the laser matches the energy difference of two quantum mechanical states of the gas molecules. Direct Absorption Spectroscopy and Saturated Absorption Spectroscopy are the two most common techniques and are outlined below.

Direct Absorption Spectroscopy

This simplified form of spectroscopy involves aiming a laser beam through a gas cell and monitoring the transmitted intensity while tuning the laser's wavelength. The gas' absorption lines cause a portion of the laser beam's power to be absorbed. Due to Doppler effects, this form of spectroscopy is not great at resolving narrow linewidth absorption features.

Saturated Absorption Spectroscopy

This modified form of absorption spectroscopy still uses only one laser source, but is capable of resolving fine absorption features that Direct Absorption Spectroscopy cannot. In order to do this, it reduces Doppler effects by using counter-propagating pump beam and probe beams. The laser beam propagating from the tunable laser is split in to two beams using a beamsplitter. The higher power beam is known as the pump beam. This beam is directed through the gas cell. The second beam is the probe beam. With the use of a few mirrors, it is aligned nearly colinear, but counter-propagating, to the pump beam. Both beams should intersect within the gas cell. This reduces the Doppler effects that were apparent in the Direct Absorption Spectroscopy process above. The intensity of the probe beam is then measured with a photodetector.

Absorption Spectroscopy
Saturated Absorption Spectroscopy
Cavity DesignLittrowLittman-Metcalf
High Output Powerx 
Wide Tuning Rangex 
Narrow Linewidth x
Stationary 0th Order Beam x

Lasers consist of an active gain element and optical feedback to this gain element. The most common diode lasers are based on a Fabry-Perot design with a linear waveguide and reflective surfaces at both ends of the gain chip to provide feedback. Some Fabry-Perot lasers are constructed for external feedback, but this is rare. Single angle facet (SAF) gain chips, on the other hand, have a curved waveguide with only one internally reflective endface and rely on external optical feedback to produce lasing.

Through the use of an external feedback mechanism, a user is able to tune a laser cavity to sustain a desired wavelength with minimal linewidth. This is highly desirable for many applications, particularly in metrology where precision is essential. Littrow and Littman-Metcalf configurations are the two most common ways to build an External Cavity Laser (ECL). Many other ECL configurations are based on these designs, but typically modify the cavity with additional optical components. Littrow cavities have minimal losses and thus intrinsically offer higher power, while Littman-Metcalf cavities produce a narrower linewidth.

A Littrow cavity provides feedback to the gain element through the use of a grating. One end of the gain element must allow light to exit, such as the design of an SAF. Light emitted from this end is first collimated. A grating then diffracts this collimated beam with the 1st order diffraction coupled back into the gain element, which allows it to support lasing. Wavelength tuning of the laser is possible by altering the angle of the grating relative to the cavity. 0th order diffraction from the grating will exit the laser's cavity at an angle dependent on the grating angle.

Littman-Metcalf configured ECLs use both a grating and a mirror for tuning. Similar to the Littrow configuration, light emitted from the uncoated end of the gain element must first be collimated. This beam is then diffracted by a grating. The 0th order diffraction reflects off of a mirror back on to the grating, where it is diffracted a second time before being coupled back into the gain element. Since light is diffracted twice, losses are higher (power loss), but the side mode suppression ratio (SMSR) is increased to produce a narrower linewidth laser. In this configuration the grating remains stationary, while the mirror is turned to tune the laser cavity's supported wavelength. Unlike with Littrow lasers, the direction of the 0th order free space beam remains stationary, which can be beneficial in some applications.

Many modifications to these cavities can be made to produce a higher polarization extinction ratio (PER) or to improve the SMSR. We always seek to tailor our products to our customers' applications. Please contact Tech Support and let us know what accessories would benefit your application.

ECL Tutorial Banner

Two elements are required for a laser to operate: (1) an active gain medium that amplifies the optical signal and (2) a feedback mechanism to provide sustained laser oscillation. In a Fabry-Perot laser, two mirrors having a reflection coefficient r1 and r2 (power reflectance R1 = r12 and R2 = r22) provide feedback for the optical field, as shown in Figure 1.

ECL Fig1

Figure 1: Fabry-Perot Laser Structure

The round-trip gain for the optical field within a cavity of length L can be expressed as:

ECL Eq1

Equation 1: Round-trip Gain for Optical Field

where g and αi are the gain and internal loss coefficients, respectively, λ is the vacuum wavelength, neff is the effective refractive index, and L is the cavity length. Solving for unity results in the threshold amplitude and phase conditions:

ECL Eq2

Equation 2: The amplitude condition

ECL Eq3

Equation 3: The phase condition

where αm is defined as the mirror loss and N is a running integer index representing the mode number.

In a semiconductor (diode) laser, the gain medium is excited by injecting a current into the junction region of a forward biased diode. The high concentration of electrons and holes in the engineered quantum-well junction of a semiconductor laser makes it possible to create the population inversion required for optical gain.

When the gain medium is a semiconductor material, a Fabry-Perot cavity can be created by the Fresnel optical reflections at the cleaved facets of the chip. the junction is effectively a waveguide that extends from one facet to the other. An uncoated "as-cleaved" facet perpendicular to the waveguide has a reflectivity of R~30%. However, the maximum output power of the device can be optimized by modifying the reflectance of the facets with optical coatings. Maximum power for a Fabry-Perot laser diode is typically achieved with a high-reflectivity (HR) coating on the back facet and a low-reflectivity (LR) coating on the front facet.

The emission spectrum of the Fabry-Perot laser diode device will be dependent on the injection current. When biased below threshold with g > αi the emission spectrum consists of a broad series of peaks corresponding to the longitudinal modes of the Fabry-Perot cavity defined by the phase equation. Lasing does not occur until the injection current is increased to the point where g = αi + αm. The lasing wavelength is determined by the longitudinal mode that first achieves the threshold condition. The output spectrum does not always collapse into a single lasing wavelength but can consist of a narrow spectrum of longitudinal modes.

ECL Fig2

Figure 2: Gain Curve of a Fabry-Perot Laser

This is particularly true for InP-based Fabry-Perot lasers, which typically have an optical bandwidth of 5 to 10 nm. GaAs-based devices can operate in a single longitudinal mode, depending on wavelength and output power. they typically have an output bandwidth <2 nm.

A typical 850 nm laser diode with a length of around 300 µm and a group index around 4 will have a longitudinal mode spacing of 0.3 nm, which is similar to a 1 mm long 1550 nm laser diode. Changing the length or refractive index of the cavity, for example by heating or cooling the laser diode, will shift the whole comb of modes and consequently the output wavelength.

Laser Linewidth

The linewidth of a semiconductor laser single longitudinal lasing mode (FWHM) is given by the modified Schawlow and Townes formula that incorporates the Henry linewidth enhancement factor αH:[1]

ECL Eq4

Equation 4: Schawlow-Townes-Henry Laser Linewidth

where hv is the photon energy, vg is the group velocity, nsp is the population inversion factor, and Pout is the single-facet output power. This equation describes the spectral broadening of the laser linewidth due to phase and amplitude fluctuations caused by the unavoidable addition of spontaneous emission photons to the coherent lasing mode. These so-called quantum noise fluctuations define a lower limit on the laser linewidth, which may be masked by larger noise fluctuations caused by mechanical/acoustic vibration or thermal variation.

Extending the length of the cavity will decrease αm (see Eq. 2), which reduces the linewidth. This can be understood by viewing the quantum noise-limited linewidth (see Eq. 4) as being proportional to the ratio of the number of spontaneous emission photons in the lasing mode. Increasing the cavity length both reduces the number of spontaneous emission photons (by decreasing the "cold-cavity" spectral width of each longitudinal mode) and increases the total number of photons in the cavity for a fixed output power. This is why the cavity length term appears twice in the Schallow-Townes equation.

A single-frequency distributed feedback (DFB) diode laser with cavity of 0.3 mm will typically have an emission linewidth on the order of 1 to 10 MHz. Increasing the length of the cavity to 3 cm, for example, will narrow the emission linewidth by a factor of more than 100. It has been shown [2] that the linewidth of the emission from an extended cavity semiconductor lasers can be reduced to <1 kHz.

Single Wavelength Operation and Tuning

For many applications, it is desirable to adjust the lasing wavelength of a single longitudinal mode (single frequency) laser. To accomplish this, a wavelength-selective feedback element external to the semiconductor laser chip can be used to select the lasing wavelength. Proper operation of this external cavity laser (ECL) requires suppression of the intrinsic optical feedback from the semiconductor chip Fabry-Perot cavity so that it does not interfere with the external feedback. The gain chip's Fabry-Perot cavity effect can be reduced by applying an antireflection (AR) optical coating to one chip facet.

ECL Fig3

Figure 3: External Cavity Operation Based on a Gain Chip

At a minimum, the chip facet reflectance (R1) should be 20 dB less than the external feedback (Rext); that is, R1 < 10-2 x Rext. [3] Even with the AR coating, the residual reflection from the AR-coated Fabry-Perot gain chip facet often limits the stability, output power, and spectral quality of the ECL, especially if the laser is tunable. To further reduce the reflection at the chip facet, the combination of an angled waveguide and an AR coating can be used to effectively remove most of the feedback from the internal chip Fabry-Perot cavity. [4] This single-angled-facet (SAF) gain chip provides a superior structure for ECLs, in particular broadband tunable ECLs.

ECL Fig4

Figure 4: Single-Angled-Facet Gain Chip

External Cavity Laser Design

There are numerous approaches for implementing an external cavity semiconductor laser. [3] The first consideration for most approaches is the choice of a wavelength selective feedback element. One of the most common feedback elements is a diffraction grating, which can be used as the feedback element in both single-frequency and broadly tunable external cavity lasers.

When the collimated output of the gain chip is incident on a diffraction grating at angle θ with respect to the grating surface normal and perpendicular to the grating lines, the diffracted beams exit the grating at an angle θ' determined by the grating equation:

ECL Eq5

Equation 5: Grating Equation

Here, n is the order of diffraction, λ is the diffracted wavelength, and d is the grating constant (the distance between grooves). For n > 0, the diffraction grating will spatially separate a polychromatic incident beam by diffracting the beam at an angle θ', which is wavelength dependent. Once the spectral content of the gain chip is spatially separated, a variety of means can be employed to selectively reflect light with a specific wavelength back into the gain medium.

Littrow ECL Configuration

One of the simplest approaches is to use a Littrow configuration where the diffraction grating is oriented so that the first-order diffraction is retroreflected back into the gain chip [i.e., θ = θ' in Eq. (5) above]:

ECL Eq6

Equation 6: Grating Equation, Littrow Configuration

The laser output power can be taken from the zero-order reflection of the grating, which is often done because it minimizes the number of optical elements required to construct the ECL (a collimating lens and the diffraction grating).

Wavelength tuning is accomplished by rotating the diffraction grating, which varies the wavelength of light that is reflected back into the waveguide. When the diffraction grating (grating constant), collimation lens, and cavity length are chosen so that only one longitudinal mode is reflected back to the gain chip within the acceptance angle of the waveguide, the external cavity laser will produce a single frequency laser spectrum. Note that the selection of collimation lens is important because it affects the amount of grating area that is illuminated as well as the focused spot size coupling back into the semiconductor gain chip. One of the disadvantages of this configuration is that the angle of the zero-order output beam changes as the wavelength is tuned. However, this problem can be avoided if the output of the ECL is emitted from the normal facet of the SAF gain chip. In this configuration the reflectance of the SAF normal facet is typically reduced to R ~ 10% (as in Thorlabs' SAF Gain Chips) and a grating is chosen that efficiently diffracts light into the order being used to create the ECL to maximize the output power of the laser.

Littrow Schematic
Click to Enlarge

Figure 5: Littrow External Cavity Laser

Littman-Metcalf ECL Configuration

Another common ECL implementation is the Littman-Metcalf configuration, which uses an additional adjustable mirror to select the feedback wavelength. [5] The double-pass of the diffraction grating at an increased angle of incidence results in an external cavity that has better wavelength selectivity. As a result, the output beam of a Littman-Metcalf ECL typically has a narrower linewidth than a similar laser built using a Littrow configuration. In the Littman-Metcalf configuration, the output beam of the laser is typically the zero-order reflection from the diffraction grating, since the propagation direction remains fixed as the wavelength is tuned. In this case, the SAF normal facet is coated with a high-reflection (HR) coating, typically >90%, in order to minimize the losses in the ECL, which maximizes the output power. Since Thorlabs' SAF Gain Chips feature a reflectivity of either 10% or 20% on their normal facets, they are not suitable for use in this application.

Littman Schematic
Click to Enlarge

Figure 6: Littman-Metcalf External Cavity Laser

For some applications it may still be desirable to use the normal facet of the SAF chip as the output coupler of the laser. For these applications, a low reflection coating on the normal facet of the SAF gain chip would be required in order to maximize the output power of the laser.

One drawback to the Littman-Metcalf design is that the internal losses are higher than in the Littrow configuration, and hence, the output power of the laser is typically lower. The increase in internal losses are mainly due to the loss of the zero-order beam reflected from the tuning mirror and the increased loss due to the decrease in the efficiency of the grating when used to reflect light at a large angle of incidence.

Innovative ECL Design

The innovative design of an SAF gain chip is ideal for use in external cavity lasers because it virtually eliminates the unwanted feedback from the intracavity facet of the gain chip. Thorlabs offers SAF chips with both low- and high-reflectivity coatings on the normal facet in order to support a wide variety of external cavity configurations. For information on custom coatings that optimize the performance of a particular external cavity laser configuration, please contact Tech Support.

1) C. H. Henry, "Theory of the Linewidth of Semiconductor Lasers" IEEE J. of Quantum electron, QE-18, 259 (1982).

2) R. Wyatt, K. H. Cameron and M. R. Matthews, "Tunable Narrow Line External Cavity Lasers for Coherent Optical Communication Systems", Br. Telecom. Technol. J. 3, 5 (1985).

3) P. Zorabedian, "Tunable External Cavity Semiconductor Lasers." Tunable Lasers Handbood, Ed. F. J. Duarte. New York, Academic, 1995. Chapter 8.

4) P. J. S. Heim, Z. F. Fan, S. -H. Cho, K. Nam, M. Dagenais, F. G. Johnson and R. Leavitt, "Single-angled-facet Laser Diode for Widely Tunable External Cavity Semiconductor Lasers with High Spectral Purity", Electron. Lett., 33, 1387 (1997).

5) M. G. Littman and H. J. Metcalf, "Spectrally narrow pulsed dye laser without beam expander," App. Opt. 17, 2224 (1978).

Laser Safety and Classification

Safe practices and proper usage of safety equipment should be taken into consideration when operating lasers. The eye is susceptible to injury, even from very low levels of laser light. Thorlabs offers a range of laser safety accessories that can be used to reduce the risk of accidents or injuries. Laser emission in the visible and near infrared spectral ranges has the greatest potential for retinal injury, as the cornea and lens are transparent to those wavelengths, and the lens can focus the laser energy onto the retina. 

Alignment Tools
Laser Barriers
Enclosure Systems
Blackout Materials
Laser Glasses
Laser Viewing Cards
Laser Safety Signs
Shutter and Controllers

Safe Practices and Light Safety Accessories

  • Thorlabs recommends the use of safety eyewear whenever working with laser beams with non-negligible powers (i.e., > Class 1) since metallic tools such as screwdrivers can accidentally redirect a beam.
  • Laser goggles designed for specific wavelengths should be clearly available near laser setups to protect the wearer from unintentional laser reflections.
  • Goggles are marked with the wavelength range over which protection is afforded and the minimum optical density within that range
  • Laser Barriers and Blackout Materials can prevent direct or reflected light from leaving the experimental setup area.
  • Thorlabs' Enclosure Systems can be used to contain optical setups to isolate or minimize laser hazards.
  • All beams should be terminated at the edge of the table, and laboratory doors should be closed whenever a laser is in use.
  • Do not place laser beams at eye level.
  • Carry out experiments on an optical table such that all laser beams travel horizontally.
  • Remove unnecessary reflective items such as reflective jewelry (e.g., rings, watches, etc.) while working near the beam path.
  • Be aware that lenses and other optical devices may reflect a portion of the incident beam from the front or rear surface.
  • Operate a laser at the minimum power necessary for any operation.
  • If possible, reduce the output power of a laser during alignment procedures.
  • Use beam shutters and filters to reduce the beam power.
  • Post appropriate warning signs or labels near laser setups or rooms.
  • Use laser sign lightboxes if operating Class 3R or 4 lasers (i.e., lasers requiring the use of a safety interlock).
  • Do not use Laser Viewing Cards in place of a proper Laser Barrier or Beam Trap.

 

Laser Classification

Lasers are categorized into different classes according to their ability to cause eye and other damage. The International Electrotechnical Commission (IEC) is a global organization that prepares and publishes international standards for all electrical, electronic, and related technologies. The IEC document 60825-1 outlines the safety of laser products. A description of each class of laser is given below:

ClassDescriptionWarning Label
1This class of laser is safe under all conditions of normal use, including use with optical instruments for intrabeam viewing. Lasers in this class do not emit radiation at levels that may cause injury during normal operation, and therefore the maximum permissible exposure (MPE) cannot be exceeded. Class 1 lasers can also include enclosed, high-power lasers where exposure to the radiation is not possible without opening or shutting down the laser. Class 1
1MClass 1M lasers are safe except when used in conjunction with optical components such as telescopes and microscopes. Lasers belonging to this class emit large-diameter or divergent beams, and the MPE cannot normally be exceeded unless focusing or imaging optics are used to narrow the beam. However, if the beam is refocused, the hazard may be increased and the class may be changed accordingly. Class 1M
2Class 2 lasers, which are limited to 1 mW of visible continuous-wave radiation, are safe because the blink reflex will limit the exposure in the eye to 0.25 seconds. This category only applies to visible radiation (400 - 700 nm).Class 2
2MBecause of the blink reflex, this class of laser is classified as safe as long as the beam is not viewed through optical instruments. This laser class also applies to larger-diameter or diverging laser beams. Class 2M
3RLasers in this class are considered safe as long as they are handled with restricted beam viewing. The MPE can be exceeded with this class of laser, however, this presents a low risk level to injury. Visible, continuous-wave lasers are limited to 5 mW of output power in this class. Class 3R
3BClass 3B lasers are hazardous to the eye if exposed directly. However, diffuse reflections are not harmful. Safe handling of devices in this class includes wearing protective eyewear where direct viewing of the laser beam may occur. In addition, laser safety signs lightboxes should be used with lasers that require a safety interlock so that the laser cannot be used without the safety light turning on. Class-3B lasers must be equipped with a key switch and a safety interlock.Class 3B
4This class of laser may cause damage to the skin, and also to the eye, even from the viewing of diffuse reflections. These hazards may also apply to indirect or non-specular reflections of the beam, even from apparently matte surfaces. Great care must be taken when handling these lasers. They also represent a fire risk, because they may ignite combustible material. Class 4 lasers must be equipped with a key switch and a safety interlock. Class 4
All class 2 lasers (and higher) must display, in addition to the corresponding sign above, this triangular warning signWarning Symbol
Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: tcohen
Posted Date: 2012-12-06 16:19:00.0
Response from Tim at Thorlabs: We can offer the IO-H-1064B, but this has a sharp rise in absorption below 1064nm. The IO-F-1064APC would have a better solution in this regard but it is still not centered at the ideal design wavelength. Thank you very much for this feedback. We have started discussing providing stock isolators for the TLK as future products. In the meantime, I will contact you to discuss these options further.
Poster: andrew_yablon
Posted Date: 2012-11-21 10:05:34.623
We have already purchased 2 units of TLK-L1050M. You indicate that an isolator is recommended for this product. However, you do not seem to sell a low-power broadband fiber isolator for the correct spectrum, correct? What isolator do you recommend? Thank you, Andrew Yablon andrew_yablon@interfiberanalysis.com
Poster: tcohen
Posted Date: 2012-08-23 16:24:00.0
Response from Tim at Thorlabs to Mike: Thank you for contacting us! Offering this out to 1090nm may require different components. We are checking into the possibility of offering this as a custom and I will contact you to keep you updated in the process.
Poster: thewalt
Posted Date: 2012-08-20 11:54:35.0
Is it possible to obtain a TLK-L1050M preselected to lase at the longer wavelength end of the tuning range, where the center waveleng6th was near 1060 nm, capable of lasing out to 1090 nm? If this is possible I am very likely to order one. Mike Thewalt Physics Simon Fraser University
Poster:
Posted Date: 2011-11-23 17:00:16.0
Response from Tyler at Thorlabs to hyland: Hello Jim, I will have an application engineer contact you to work with you on the alignment of the system.
Poster: hyland
Posted Date: 2011-11-21 15:54:09.0
Hi, I'm having a lot of trouble with major power variation as I tune the laser, to the extent that it stops lasing and I have to tweak it back. I'm assuming that its an alignment issue, but am not sure if there is some crucial part of the system that I should be concentrating on to get things working better. jim
Poster: jjurado
Posted Date: 2011-08-30 13:22:00.0
Response from Javier at Thorlabs to avle: The linewidth of the TLK-L1300M is approximately 100 kHz. 100 kHz at 1300nm is approximately 3*10^-4 pm. This is the instantaneous linewidth. The linewidth value measured over time will be slightly wider than this and will depend on factors such as current driver noise and environmental vibration. The coherence length should be >100m using a low-noise driver. We will be working this fall to measure how stable the linewidth is on short timescales to have a more precise specification. We will share our measurements with you at that time.
Poster: avle
Posted Date: 2011-08-24 18:38:04.0
what is the typical coherence length for the tlk-l1300m? Also what is the typical linewidth of the tlk-l1300m in picometers? Thanks!
Poster: Greg
Posted Date: 2011-01-07 15:09:45.0
An updated response from Greg at Thorlabs to jikim: The design of the 780 nm chip is straight, not curved, and its reflectivity is <0.5%.
Poster: tor
Posted Date: 2011-01-06 13:37:13.0
Response from Tor at Thorlabs to Leon: Thank you for your interest in our TLK-L1550M. The cavity length of the TLK-L1550M is about 65 mm. The more powerful gain chips you have, the more power you would get at a specific wavelength. Most likely you would trade in some other laser parameter, such as tuning bandwidth when increasing the gain.
Poster: leon.gaolei
Posted Date: 2010-12-14 04:39:27.0
I want to know the cavity length of TLK-L1550M. And if you use other more powerful gain chips, can you get lager output power? Like 15dBm or 19dBm and so on.
Poster: jikim
Posted Date: 2010-08-04 16:00:01.0
I have a question on the 780 nm model. The chip surface of other models, e.g. 1300 nm and 1500 nm, is angled yielding ultra low reflectivity down to 10^-5. The reflectivity of the chip of 780 nm is same to be 10^-5 level? If it is, can I order this SAF gain chip at this wavelength? Thanks in advance.
Click on any phrase below to search our site using our new Search Engine:
ecl   ecl kit   littman   littman ecl   littrow   scanning laser   single frequency   single frequency laser   tunable ecl   tunable ecl kit   tunable laser   tunable laser kit   tunable littman ecl  
Tunable Laser Kits, Littman Configuration

Thorlabs' Littman configuration kits, which share many components with the Littrow kits, are available with a 770, 1050, 1310, 1550, or 1900 nm gain element. The design difference between Littman and Littrow configurations is the wavelength selection mechanism. Unlike the Littrow configuration, the Littman configuration has a fixed grating angle. Light diffracted from the grating is then reflected off of a mirror, diffracted a second time by the grating, and coupled back in to the gain element. Since light undergoes diffraction twice in this configuration, this laser cavity configuration typically offers narrower linewidths while sacrificing power and tuning range.

The 770 nm Littman configuration kit is a free-space design, while the others are fiber coupled. Note that the fiber output from the TLK-L1050M and TLK-L1900M should be mated to a fiber isolator for specified performance as the half butterfly gain chip does not have an integrated isolator. Please contact us for details.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
TLK-L780M Support Documentation TLK-L780M Tunable Laser Kit, 770 nm, Littman Configuration, Free Space $7,590.00
Today
TLK-L1050M Support Documentation TLK-L1050M Customer Inspired! Tunable Laser Kit, 1050 nm, Littman Configuration, FC/APC $9,350.00
Lead Time
TLK-L1300M Support Documentation TLK-L1300M Tunable Laser Kit, 1310 nm, Littman Configuration, FC/APC $8,690.00
Today
TLK-L1550M Support Documentation TLK-L1550M Tunable Laser Kit, 1550 nm, Littman Configuration, FC/APC $8,690.00
Today
TLK-L1900M Support Documentation TLK-L1900M Customer Inspired! Tunable Laser Kit, 1900 nm, Littman Configuration, FC/APC $10,450.00
Today
Add To Cart
Tunable Laser Kits, Littrow Configuration

The standard Littrow kits are available with 1220, 1310, 1550, or 1950 nm center wavelengths. The fiber-coupled single angle facet (SAF) gain chips in them provide excellent tuning ranges and output powers. The cavities are configured as shown in the image to the right such that the light emitted from the gain element is collimated by the lens and then diffracted by a grating. Diffracted light that is coupled back into the gain element provides wavelength selection based on the angle of the grating, thus making the cavity wavelength tunable. Note that the TLK-L1950R should be used with an optical isolator for specified performance. Please contact us for details.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
TLK-L1220R Support Documentation TLK-L1220R Customer Inspired! Tunable Laser Kit, 1220 nm, Littrow Configuration, FC/APC $12,100.00
Today
TLK-L1300R Support Documentation TLK-L1300R Tunable Laser Kit, 1310 nm, Littrow Configuration, FC/APC $8,250.00
Today
TLK-L1550R Support Documentation TLK-L1550R Tunable Laser Kit, 1550 nm, Littrow Configuration, FC/APC $8,250.00
Today
TLK-L1950R Support Documentation TLK-L1950R Customer Inspired! Tunable Laser Kit, 1950 nm, Littrow Configuration, FC/APC $10,450.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000