Home Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
           

CW Fiber Laser, Single-Frequency


Related Items















CW Fiber Laser, Single-Frequency

Applications

  • Optical Metrology
  • Interferometry
  • High Resolution Spectroscopy
  • Atom Trapping
  • LIDAR Sensing
  • Optical Data Storage

Features

  • Ultra-Narrow Linewidth
  • Stable, Single-Frequency Operation
  • High-Power Output
  • Burst Noise-Free Operation
  • Mode-Hop-Free Operation
  • Vibration-Free Analog Fine Tuning, Ready-to-Lock
  • Digital Coarse Tuning
  • Low Phase Noise and Low Intensity Noise
  • Single Mode Fiber Output (FC/APC)
  • Stand-Alone Unit in a 19" Rack System with Integrated Power Supply

These orange one lasers combine a unique ultra-narrow linewidth with high output power to provide a single-frequency, turnkey, fiber laser system. This compact laser package is ideal for applications requiring low noise and stable performance. The integrated seed laser is a single frequency fiber laser module from NKT Photonics. The near infrared output can be efficiently converted to the visible in a PPLN waveguide frequency doubler. Please see the Specs Tab for more details.

Please note that these lasers are available directly from Menlo Systems, Inc. within the United States and from Menlo Systems GmbH outside the United States.
United States
Phone:
"+1-973-300-4490
E-mail: ussales@menlosystems.com
Outside United States
Phone:
+49-89-189166-0
E-mail: sales@menlosystems.com
Specifications
Linewidth (120 µs)<100 kHz
Wavelength Range*1020 - 1121 nm
Center Wavelength Tolerance±0.1 nm
Temperature Tuning Range>450 pm (-0.3/+0.15 nm), 26 pm °C-1
Piezo Tuning Range>9 pm; 0.1 pm/V
Piezo Voltage0 - 200 V
Output Power1 W or 2 W (Model and Wavelength Dependent)
Output PortPM, Non-PM (1 m Patch Cord Included)
ASE Level<10%
Power and Environmental Requirements
Operating Voltage110/115/230 VAC
Frequency50 to 60 Hz
Power Consumption200 W
Cooling RequirementsNo Water Cooling Required
Laser Head StabilizationTemperature Stabilized with Peltier Elements
Operating Temperature22 ± 5 °C
Dimensions448 mm x 132 mm x 437 mm (17.6" x 5.2" x 17.2")
Weight20 kg

*Specify center wavelength when ordering

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
No Comments Posted
Click on any phrase below to search our site using our new Search Engine:
fiber laser   frequency doubler   laser   menlo   menlo laser   menlo lasers   menlo systems   pigtailed laser   PM output laser   single frequency   single-frequency  
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
ORANGE-ONE-1PM Support Documentation
ORANGE-ONE-1PM >1 W (up to 2 W) Single-Frequency Fiber Laser with PM Output
CALL
Lead Time
ORANGE-ONE-SHG Support Documentation
ORANGE-ONE-SHG >200 mW Single-Frequency Fiber Laser with Frequency Doubler
CALL
Lead Time
ORANGE-ONE-1 Support Documentation
ORANGE-ONE-1 >1 W (up to 2 W) Single-Frequency Fiber Laser
CALL
Lead Time
ORANGE-ONE-2 Support Documentation
ORANGE-ONE-2 >2 W (up to 4 W) Single-Frequency Fiber Laser
CALL
Lead Time
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright 1999-2014 Thorlabs, Inc.
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000