Ø6 mm, Ø9 mm, Ø1/2", Ø18 mm, Ø25 mm, Ø1", Ø30 mm, Ø2", or Ø75 mm
Diameter Tolerance
+0.00/-0.10 mm
Design Wavelength
587.6 nm
Index of Refraction @633 nm
1.515
Surface Quality
40-20 Scratch-Dig
Surface Flatness (Plano Side)
λ/2
Spherical Surface Power* (Convex Side)
3λ/2
Surface Irregularity (Peak to Valley)
λ/4
Damage Threshold
7.5 J/cm2 (810 nm, 10 ns, 10 Hz, Ø0.144 mm)
Abbe Number
vd=64.17
Centration
≤3 arcmin
Clear Aperture
90% of Diameter
Focal Length Tolerance
±1%
*Much like surface flatness for flat optics, spherical surface power is a measure of the deviation between the surface of the curved optic and a calibrated reference gauge, typically for a 633 nm source, unless otherwise stated. This specification is also commonly referred to as surface fit.
Features
Material: N-BK7
AR-Coated for the 650 - 1050 nm Range
Wavelength Range: 350 nm - 2.0 μm (Uncoated)
Focal Lengths Available from 10 to 1000 mm
Thorlabs' N-BK7 Plano-Convex Lenses are popular for many applications. They have a positive focal length and near-best-form shape for infnite and finite conjugate applications. Plano-convex lenses focus a collimated beam to the back focus and collimate light from a point source.
To minimize the introduction of spherical aberration, a collimated light source should be incident on the curved surface of the lens when being focused and a point light source should be incident on the planar surface when being collimated. The focal length of each lens can be calculated using a simplified thick lens equation:
f= R/(n-1),
where n is the index of refraction and R is the radius of curvature of the lens surface. These lenses are fabricated from N-BK7, which has an Abbe Number of 64.17; this value is an indicator of the dispersion.
These N-BK7 Plano-Convex lenses are available uncoated or with one of three Antireflection Coatings (-A, -B, or -C), which can reduce the amount of light reflected from each surface of the lens. The lenses with a -B coating, which is designed for the 650-1050 nm range, are highlighted on this page. Lenses with a -A (350-700 nm range) or -C (1050-1620 nm range) antireflection coating are featured elsewhere. Links to these pages are provided in the selection guide table above. Please see the Graphs tab for coating information.
N-BK7 lens kits are also available. Please click here for information.
Below is the transmission curve for N-BK7, a RoHS-compliant form of BK7. Total Transmission is shown for a 20 mm thick, uncoated sample and includes surface reflections. Each N-BK7 plano-convex lenses can be ordered uncoated or with one of the following broadband AR coatings: 350-700 nm (Designated with -A), 650-1050 nm (Designated as -B), or 1050-1620 nm (Designated as -C).
These high-performance multilayer AR coatings have an average reflectance of less than 0.5% (per surface) across the specified wavelength ranges. These coatings are designed for angles of incidence between 0 and 30 degrees (0.5 NA). For optics intended to be used at large incident angles, consider using a custom coating optimized at a 45° angle of incidence; these coatings are effective from 25° to 52°. The plot shown below indicates the performance of the standard coatings in this family as a function of wavelength. Broadband coatings have a typical absorption of 0.25%, which is not shown in the reflectivity plots.
The focal length of a thick spherical lens can be calculated using the thick lens equation below. In this expression, nl is the index of refraction of the lens, R1 and R2 are the radii of curvature for surfaces 1 and 2, respectively, and d is the center thickness of the lens.
When using the thick lens equation to calculate the focal length of a plano-convex lens, R1=∞ and R2=-R. Note that the minus sign in front of R is due to the sign convention used when deriving the thick lens equations and values of R are reported in the Specs tab as well as on the mechanical drawing for each lens. Therefore, via substitution, the thick lens equation becomes
The focal length of the lens calculated using the simplified thick lens equation directly above is the distance between the second (back) principle plane (H") and the position at which a collimated beam incident on the curved surface of the plano-convex is focused. The principle plane positions of a thick lens can be calculated with the following equations:
and
However, as with the thick lens equation, H' simplifies to zero and H" simplifies to
when used to calculate the principle plane locations of plano-convex lenses. fb is the back focal length of the lens, which is often referred to as the working distance of the lens.
Laser Induced Damage Threshold Tutorial
This tutorial is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.).
Testing Method
Thorlabs' LIDT testing is done in compliance with ISO/DIS11254 specifications. A standard 1-on-1 testing regime is performed to test the damage threshold.
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for a set duration of time (CW) or number of pulses (prf specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.
Fluence
# of Tested Locations
Locations with Damage
Locations Without Damage
1.50 J/cm2
10
0
10
1.75 J/cm2
10
0
10
2.00 J/cm2
10
0
10
2.25 J/cm2
10
1
9
3.00 J/cm2
10
1
9
5.00 J/cm2
10
9
1
According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that it is only representative of one coating run and that Thorlabs' specified damage thresholds account for coating variances.
Continuous Wave and Long-Pulse Lasers
When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions. Additionally, when pulse lengths are between 1 ns and 1 µs, LIDT can occur either because of absorption or a dielectric breakdown (must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.
LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].
Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a large PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.
In order to use the specified CW damage threshold of an optic, it is necessary to know the following:
Wavelength of your laser
Linear power density of your beam (total power divided by 1/e2 spot size)
Beam diameter of your beam (1/e2)
Approximate intensity profile of your beam (e.g., Gaussian)
The power density of your beam should be calculated in terms of W/cm. The graph to the right shows why the linear power density provides the best metric for long pulse and CW sources. Under these conditions, linear power density scales independently of spot size; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other nonuniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the 1/e2 beam (see lower right).
Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm). While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.
Pulsed Lasers
As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the pulse lengths that our specified LIDT values are relevant for.
Pulses shorter than 10-11 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-9 s and 10-6 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.
Pulse Duration
t < 10-11 s
10-11 < t < 10-9 s
10-9 < t < 10-6 s
t > 10-6 s
Damage Mechanism
Avalanche Ionization
Dielectric Breakdown
Dielectric Breakdown or Thermal
Thermal
Relevant Damage Specification
N/A
Pulsed
Pulsed and CW
CW
When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:
LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].
Wavelength of your laser
Energy density of your beam (total energy divided by 1/e2 area)
Pulse length of your laser
Pulse repetition frequency (prf) of your laser
Beam diameter of your laser (1/e2 )
Approximate intensity profile of your beam (e.g., Gaussian)
The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why the energy density provides the best metric for short pulse sources. Under these conditions, energy density scales independently of spot size, one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum power density that is twice that of the 1/e2 beam.
Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):
You now have a wavelength-adjusted energy density, which you will use in the following step.
Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm2, scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.
The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:
Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-11 s and 10-9 s. For pulses between 10-9 s and 10-6 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.
[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1997). [2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003). [3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003). [4] N. Bloembergen, Appl. Opt. 12, 661 (1973).
Loading...
Posted Comments:
Poster: jjurado
Posted Date: 2011-05-18 10:05:00.0
Response from Javier at Thorlabs to 695359890: Dear Miss Zhang, thank you very much for contacting us with your request. We recommend using aspheric lenses for most applications that involve light collimation. We offer a variety of options, depending mainly on the desired focal length and operating wavelength. For operation at 785 nm, it would be best to use a lens with an anti-reflective coating in the 650-1050 nm range, or B coating. Please visit the link below for our current offerings:
http://www.thorlabs.com/NewGroupPage9.cfm?ObjectGroup_ID=3811
I will contact you directly for further support.
Poster: 695359890
Posted Date: 2011-05-17 21:20:54.0
Dear sir/madam:
I want to buy a collimate len, which has the wavelength of 785nm,and has the AR for this wavelength, the f is about 10-30mm, I have not found such a len which is suitable for the above conditions, If can you give me some advices.
Thank you very much!
Miss zhang
Poster: jjurado
Posted Date: 2011-02-23 14:44:00.0
Response from Javier at Thorlabs to barbieri: Thank you for submitting your request. The damage threshold for our N-BK7 AR coated singlet lenses is in the neighborhood of 7.5 J/cm^2 (tested at 810 nm, 10 Hz PRF, 10 ns pulsewidth). We will post this information on the web shortly.
Poster: barbieri
Posted Date: 2011-02-23 13:41:24.0
I cannot seem to find damage threshold specifications for your spherical lenses. This information is critical when working with high-energy lasers. Can you please provide me with this information.
Thanks.
Poster: klee
Posted Date: 2009-09-03 11:13:24.0
A response from Ken at Thorlabs to jorge: The typical damage threshold for our broadband AR coatings is 50W/cm^2 for CW.
Poster: jorge
Posted Date: 2009-09-02 15:32:21.0
I am working with a high power laser, power of 20W at 1064nm, so it is very important to know if the coating of the lenses is appropiate for such power.
It would be very nice if you could include in the specifications of the lenses the damage threshold for each kind of coating.
Best regards,
Jorge A. Seman
Click on any phrase below to search our site using our new Search Engine: