Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Alignment Tools


Related Items













Alignment Tools

chart
Click to Enlarge
The graph above gives the absorption and emission bands of the VRC2D05, VRC2D1, VRC2RMS, and VRC2SM1 alignment disks.
chart
Click to Enlarge
The graph above gives the absorption and emission bands of the VRC4D05, VRC4D1, and VRC4CPT alignment disks.

Features

  • Alignment Tools for Visible and IR Applications
  • Ø1/2", Ø1", and Ø2" Alignment Disks
  • SM05, SM1, and RMS Threaded Disks
  • Drop-On Alignment Plates for Lens Mounts
  • Cage Alignment Plates for 16, 30, and 60 mm Cage Systems

Fluorescent Disks
Our fluorescing alignment disks are available in Ø1/2" and Ø1" disks and are ideal for use in fixed lens mounts such as the LMR05 or LMR1. They are made from fluorescent material to aid the alignment of IR and visible beams. This material is the same as that used in our laser viewing cards. The graphs to the right detail the absorption and emission bands of these alignment disks. Fluorescent disks are also available for SM1 and RMS threaded components. These threaded disks feature an alignment target, while the unthreaded disks have a centered hole. More information on these fluorescent disks is available below and in the Disk Specs tab above.

Visible Light Alignment
Our frosted glass alignment disks provide an easy means to align visible beams exiting a lens tube. As the ground glass is transparent, the beam's position is visible from the outside, as shown in the image at the top right of this page. Unmounted and mounted versions are available. Mounted versions are offered in SM05-, SM1-, or SM2-threaded mounting cells. For aligning visible light on the center of an optical mount, we offer our visible light alignment disks, which are externally SM05- or SM1-threaded and made from anodized aluminum. These disks have X and Y axes with alignment tick marks every 1 mm.

Lens Mount Alignment
Our drop-on alignment plates for the LMR1 and LMR2 mounts provide a Ø1 mm through hole and laser-engraved crosshairs for aligning visible laser light in an optical path. The two points of contact allow the mount to be removed and replaced into approximately the same position. These can also be used with our Ø1" and Ø2" lens tubes.

Cage System Alignment
Cage beam alignment plates are available for our 16 mm, 30 mm, and 60 mm cages. The VRC4CPT plate is for 30 mm cage systems and offers a fluorescent disk, the absorption and emission graph of which is available above, on the left.

Cage Plate Stops
ERCPS Cage Plate Stops provide a convenient means for marking the position of cage plates along cage rods.

Magnetic Beam Height Ruler and Magnetic Laser Safety Screen
Our magnetic beam height ruler features holes at 25 mm and 1" intervals to allow a laser beam to pass through. This ruler is laser engraved with both imperial and metric scales and is held on any magnetic surface by two magnets in its base. Additionally, our magnetic safety screen is laser engraved with a 1/2" or 10 mm target grid for rough laser alignment and the base features two magnets for temporary placement and a slotted hole for mounting with a cap screw.

Specifications for Fluorescing Alignment Disks

Item #Absorption BandEmission BandActive Region DiameterAlignment FeatureConcentricity of Target/Hole
VRC2D05400 - 640 nm,
800 - 1700 nm
~580 - 750 nm1/2" (12.7 mm)Ø2 mm Hole
in Disk Center
 ±0.05 mm
VRC4D05790 - 840 nm,
870 - 1070 nm,
1500 - 1590 nm
~520 - 580 nm1/2" (12.7 mm)Ø2 mm Hole
in Disk Center
 ±0.05 mm
VRC2D1400 - 640 nm,
800 - 1700 nm
~580 - 750 nm1" (25.4 mm)Ø1 mm Hole
in Disk Center
 ±0.05 mm
VRC4D1790 - 840 nm,
870 - 1070 nm,
1500 - 1590 nm
~520 - 580 nm1" (25.4 mm)Ø2 mm Hole
in Disk Center
 ±0.05 mm
VRC2SM1400 - 640 nm,
800 - 1700 nm
~580 - 750 nm0.79" (20 mm)Target Guide Lines ±0.22 mm
VRC2RMS400 - 640 nm,
800 - 1700 nm
~580 - 750 nm 0.7" (18 mm)Target Guide Lines ±0.22 mm
VRC4CPT790 - 840 nm,
870 - 1070 nm,
1500 - 1590 nm
~520 - 580 nm1/2" (12.7 mm)Ø1 mm Hole
in Disk Center
Ø2 mm Hole
in IR Material
±0.05 mm

The concentricity specification for the target on the SM05A7 and SM1A7 alignment guides is < ±0.05 mm.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: cbrideau
Posted Date: 2013-06-17 19:46:52.773
Can we get the beam pass-through holes every 1/2" instead of just 1"?
Poster: tcohen
Posted Date: 2012-05-24 11:39:00.0
Response from Tim at Thorlabs: Thank you for sharing your idea with us! I agree that putting in a through hole would be a useful feature. A 5mm diameter hole would limit the use for smaller beam diameters and therefore may limit its value for some users. We would love to hear more feedback on this and would like to encourage others to post their opinions as well. For your immediate needs, we would be happy to provide this as a custom and I will contact you to get more information.
Poster: matthew.hammond
Posted Date: 2012-05-22 20:40:37.0
I've bought the SM1A7 and have drilled a hole in the middle of it many times. Is there a way Thorlabs could provide a pre-drilled (1mm to 5mm diam) hole someday? That would save me some time on the drill press
Poster: lmorgus
Posted Date: 2011-02-05 13:06:00.0
A response from Laurie at Thorlabs to acable: Thank you for your feedback concerning our alignment tool offering and the need for having our irises more strongly linked to this page, which is devoted to items that are solely used for alignment purposes. Thorlabs does indeed manufacture a wide selection of SM1-threaded irises, which are located on three different pages of our website. To make that connection more readily visible, we have moved irises from being the 5th related items link to being second on this page. As a result of your feedback, we also discovered that we didn't have any linkage from our iris pages back to this one. Thank you for taking the time to help us improve our website, and we hope these changes make it easier for you to navigate our product portfolio.
Poster: acable
Posted Date: 2011-02-05 12:07:39.0
Iris in SM1 housing seems to be missing from this page.
Poster: Thorlabs
Posted Date: 2010-07-09 11:58:15.0
Response from Javier at Thorlabs to last poster: thank you for your feedback. We can certainly modify an SM1A7 with a 1 mm diameter through hole like the LMR1AP. We can also expand the design of the LMR1AP with a new part that is compatible with the LM1-A and LM1-B nested mounts. Please send us an e-mail at techsupport@thorlabs.com to further discuss your requirements.
Poster:
Posted Date: 2010-07-08 16:42:44.0
You should make your threaded target (SM1A7) with a hole like your LMR1AP. Can you make a target that hangs on a LM1-A/B pair instead of threading in?
Poster: apalmentieri
Posted Date: 2010-01-28 14:45:26.0
A response from Adam at Thorlabs to Paul: I am in the process of looking into a custom option that would allow you to use our products at 780nm. If this custom option is available, we can also consider adding this to the new product line.
Poster: paulwb
Posted Date: 2010-01-28 14:39:15.0
Oops, I meant to say that we bought a VRC4CPT, the one with the IR disk. The CPA1 and CPA2 plates dont have an IR disk. The following was done in a very dim lab. A 35 mW, 800 um beam of 780 will produce an extremely pale green dot on the target, but the dot is only visible if I turn my head and look at it through my laser goggles at an angle. Looking at it head on, it is invisible. The goggles are Kentek KRZ-C505C. They are OD 7+ at 532 and 755-810 nm, among others. And thats where my problem was: using other goggles, amber Thorlabs that are OD7 at 190-534 nm and I have measured to be OD 3.2 at 780 nm, I can see the green dot for about 25 mW, same waist size. I guess Ill have to switch goggles to do the aligning. It would be great if you could make an alignment plate like the VRC4CPT but using the material thats in the IRC3 card, now superseded by the VRC5 card.
Poster: apalmentieri
Posted Date: 2010-01-27 15:57:06.0
A response from Adam to Paul: At this time we do not have an IR alignment disk that works at 780nm. However, we would be interested in how our VRC4CPT would work at 780nm. We can provide you with a free sample if you would provide us with the test data. We are also looking into custom versions that may work for 780nm at this time.
Poster: paulwb
Posted Date: 2010-01-27 15:41:34.0
I bought a CPA1, not having noticed that it is not useful for 780 nm. Could you make one that works at 780 nm? In the meantime, I may consider sacrificing an old IR card.
Click on any phrase below to search our site using our new Search Engine:
0.5 alignment   16 mm cage alignment   16mm cage alignment   30 mm cage alignment   60 mm cage alignment   60mm cage alignment   alignment   alignment disc   alignment disk   alignment tools   barrier   beam blocker   beam dump   beam height measure   beam height tool   beam ruler   black out   black out material   black screen   black shade   black shield   blackout   blocker   bullseye   cover   disc   disk   frosted   glass   ground glass diffuser   laser   laser shield   magnetic   measure   optical diffuser   resolution target   safety   screen   sm05 alignment   sm1 alignment   sm1 threaded   sm2 alignment   sm2 threaded alignment   target   threaded alignment disk  
Fluorescing Alignment Disks
  Central Hole Allows Partial Beam Transmission for Alignment
  Ideal for Use as a Drop-In Alignment Guide
  Use with Our Ø1/2" and Ø1" Optical Component Holders
  Two Fluorescing Material Options

These IR alignment disks are ideally used as drop-in tools to simplify active alignment of IR and visible setups. A small Ø1.5 mm hole at the center enables beams to be aligned with the optical axis of our mounts or lens tubes. The active material on the VRC4D05 and VRC4D1 does not require charging and will emit light persistently when exposed to light in the 790 - 840 nm, 870 - 1070 nm, or 1500 - 1590 nm spectral regions. The active material on the VRC2D05 and VRC2D1 requires charging by visible light. When charged the disks will emit light when exposed to light in the 400 to 640 nm or 800 to 1700 nm spectral range.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
VRC4D05 Support Documentation VRC4D05 Ø1/2" Alignment Disk, S,C, & L Bands (790-840, 870-1070, 1500-1590 nm) $21.00
Today
VRC2D05 Support Documentation VRC2D05 Ø1/2" IR and VIS Alignment Disk (400-640 nm and 800-1700 nm) $21.00
Today
VRC4D1 Support Documentation VRC4D1 Ø1" Alignment Disk, S,C, & L Bands (790-840, 870-1070, and 1500-1590 nm) $32.50
Today
VRC2D1 Support Documentation VRC2D1 Ø1" IR and VIS Alignment Disk (400-640 nm, 800-1700 nm) $32.50
Today
Add To Cart
Threaded Fluorescing Alignment Disks
  Constant Emission for Viewing CW Beams
  Slow-Fading Phosphor
  Externally SM1 (1.035"-40) or RMS Threaded

The VRC2SM1 IR viewing and alignment disk is a photosensitive disk made from a slow-fading phosphor that is designed to simplify the alignment of infrared beams. The alignment disk contains a target that clearly marks the optical axis of any SM1 (1.035"-40) threaded mount or lens tubes to which it is attached. The depth of the SM1 threading on the back side of the alignment disk is purposely kept short so that the user can quickly insert or remove the VRC2SM1 from the optical setup.

The VRC2RMS IR viewing and alignment disk is designed to simplify the alignment of infrared beams along the optical axis of an internally threaded RMS mount. The VRC2RMS has external RMS threads that allow it to be threaded into a mount designed for an RMS-threaded microscope objective lens. Both of these disks require charging in visible light.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
VRC2RMS Support Documentation VRC2RMS RMS-Threaded IR and VIS Alignment Disk (400-640 nm, 800-1700 nm) $80.00
Today
VRC2SM1 Support Documentation VRC2SM1 SM1-Threaded IR and Visible Alignment Disk (400-640 nm, 800-1700 nm) $76.50
Today
Add To Cart
Frosted Glass Alignment Disks
  1500 Grit Ground Glass on Both Sides
  Drilled Centering Hole
  Great for Viewing Beams Exiting a Lens Tube

This frosted glass alignment disk is made from a 1500 grit Ground Glass Diffuser. The DG10-1500-H1 is Ø1" (Ø25.4 mm), and features a Ø1 mm (Ø0.04") hole drilled in the center for alignment purposes. The disk is ideal for use when viewing a beam exiting a lens tube as the beam can be seen through the ground glass. An example of this is shown in the image at the top right of this page. The disk is also available mounted in SM threaded cells in the section below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
DG10-1500-H1 Support Documentation DG10-1500-H1 Frosted Glass Alignment Disk, Ø1" w/ Ø1 mm Hole $20.40
Today
Add To Cart
Threaded Frosted Alignment Disks
  SM05, SM1, or SM2 Threaded Versions
  1500 Grit Ground Glass on Both Sides with Drilled Centering Hole
  Great for Viewing Beams Exiting a Lens Tube
  Mounting Cells Include Engraved Part Number, Grit, and Center Hole Diameter

Our frosted glass alignment disks are also available mounted in SM threaded cells. The 1500 grit N-BK7 diffusers are excellent alignment targets for visible beams. An incident beam can be easily seen on either side of the disk and aligned to the Ø1 mm centering hole on the Ø1/2" and Ø1" versions or the Ø2 mm hole on the Ø2" version. The SM threaded mounts allow the alignment disks to be quickly inserted or removed from an optical system without the need of retaining rings and spanner wrenches to secure the disk within a system. Please see the section immediately above for unmounted frosted alignment disks.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
DG05-1500-H1-MD Support Documentation DG05-1500-H1-MD Ø1/2" SM05-Mounted Frosted Glass Alignment Disk w/Ø1 mm Hole $28.00
Today
DG10-1500-H1-MD Support Documentation DG10-1500-H1-MD Ø1" SM1-Mounted Frosted Glass Alignment Disk w/Ø1 mm Hole $30.00
Today
DG20-1500-H2-MD Support Documentation DG20-1500-H2-MD Ø2" SM2-Mounted Frosted Glass Alignment Disk w/Ø2 mm Hole $45.00
Today
Add To Cart
Visible Light Alignment Disks
  Alignment Tick Marks at 1 mm Increments
  SM05 or SM1 Compatible Threading

The SM05A7 and SM1A7 alignment disks provide useful aids for aligning visible beams to the center of optical mounts. To enable accurate alignment, the disks have clear markings with graduations on both the X and Y axes. The back of each alignment disk is threaded with our standard SM05 (0.535"-40) or SM1 (1.035"-40) thread, making the disk compatible with any of our Ø1/2" or Ø1" lens tubes or fixed lens mounts, respectively.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SM05A7 Support Documentation SM05A7 SM05 Alignment Disk with Graduations for Visible Wavelengths $17.00
Today
SM1A7 Support Documentation SM1A7 SM1 Alignment Disk with Graduations for Visible Wavelengths $24.00
Today
Add To Cart
Lens Mount Alignment Plates
Lense Mount Alignment Plate Application
  • Quick and Easy Drop-In Visual Beam Alignment Tool
  • Ø1 mm Through Hole
  • For use with Ø1" and Ø2" Fixed Optics Mounts and Lens Tubes

These alignment tools can be quickly and easily dropped onto one of our fixed lens holder or lens tubes allowing the user to align a visible beam, using the Ø1 mm through hole in the center. Once the beam is aligned, the tool can be removed without disturbing the alignment. The plates feature eight 1 mm engraved concentric circles for optimal visual alignment of the beam when used with our Ø1" and Ø2" fixed optics mounts and lens tubes.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
LMR1AP Support Documentation LMR1AP Customer Inspired! Alignment Plate for LMR1 Mount and SM1 Lens Tubes $22.00
Today
LMR2AP Support Documentation LMR2AP Customer Inspired! Alignment Plate for LMR2 Mount and SM2 Lens Tubes $26.00
Today
Add To Cart
Cage Alignment Plates
VRC4CPT
Back View of VRC4CPT
  • Quick, Drop-In Beam Alignment Tools
  • Small Through Hole Aligned at Center of 16 mm, 30 mm, or 60 mm Cage Assemblies

These drop-in alignment plates are convenient tools for aligning visible beams in cage-based optical systems. They provide a Ø1 mm through hole at the exact center of the cage assembly (except for the CPA2, which contains a Ø5 mm through hole). For easy alignment, the through hole is surrounded by engraved rings.

The VRC4CPT Alignment Plate is specifically designed to align IR beams in a 30-mm-cage-based optical assembly. The front is identical to the CPA1 (shown to the left), and the back (shown to the right) includes a non-rotating IR-sensitive fluorescing alignment disk made of the same material used in our VRC4 Viewing Card. This disk has a centered Ø2 mm through hole, while the plate has a Ø1 mm centered through hole. See the table below for more information.

Item #Absorption BandsEmission BandActive Region DiameterAlignment FeaturesConcentricity of Target/Hole
VRC4CPT 790 - 840 nm, 870 - 1070 nm, 1500 - 1590 nm ~520 - 580 nm 1/2" (12.7 mm) Ø1 mm Hole in Plate
Ø2 mm Hole in IR Material
±0.05 mm
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SCPA1 Support Documentation SCPA1 16 mm Cage Alignment Plate $12.00
Today
VRC4CPT Support Documentation VRC4CPT 30 mm Cage System Alignment Plate with IR Disk $29.50
Today
CPA1 Support Documentation CPA1 30 mm Cage System Alignment Plate with Ø1 mm Hole $12.00
Today
CPA2 Support Documentation CPA2 30 mm Cage System Alignment Plate with Ø5 mm Hole $12.00
Today
LCPA1 Support Documentation LCPA1 60 mm Cage Alignment Plate $17.00
Today
Add To Cart
Cage Plate Stops for ER Rods
ERCPS Cage Plate Stops
ERCPS Cage Plate Stops snap onto cage rods without any disassembly of the cage system. Click to Enlarge
ERCPS Cage Plate Stops
ERCPS Cage Rod Stops can mark the position of cage components.
Click to Enlarge
  • Marks the Position of Cage Components
  • Flexure Clamping Mechanism
  • Sold in Packs of Four

ERCPS Cage Plate Stops mark the position of a cage plate, allowing it to be moved and repositioned in a cage system. These clamps are 0.14" thick and are compatible with Ø6 mm ER rods for 30 mm and 60 mm cage systems. Utilizing a flexure design, the clamps are secured in place using a 0.05" hex key. They can be easily clamped onto the middle of a cage rod without removing other components.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
ERCPS Support Documentation ERCPS Customer Inspired! Cage Plate Stops for ER Rods (4 Pack) $40.00
Today
Add To Cart
Magnetic Beam Height Ruler
BHM1 Typical Application
Click to Enlarge

Light from a HeNe Laser Passing Through a BHM1 Ruler
  • Measure Beam Height on an Optical Table or Breadboard
  • Two Neodymium Magnets Provide Holding Force
  • Laser Engraved with 1/16" and 1.0 mm Graduations
  • Twelve Holes for Beam Alignment Spaced at 1" and 25 mm Intervals
  • Homogeneously Diffusive Anodized Coating

Our BHM1 Magnetic Ruler measures beam heights up to 6" (152.4 mm) on an optical table or breadboard. One side of the screen is laser engraved with 1/16" and 1.0 mm graduations for beam height measurement. Twelve Ø2.0 mm (Ø0.08") holes positioned next to the engraved numbers at 25.0 mm and 1.00" intervals allow the laser beam to pass through the ruler.

This measurement tool is constructed from bead-blasted aluminum to remove any sharp edges and then anodized to create a homogeneously diffusive surface. The compact size allows the tool to fit into small gaps between components, enabling easy integration into a laser setup. The base of each screen is fitted with a pair of neodymium magnets that hold the ruler to magnetic work surfaces and provide flexibility of movement when compared to an option that is bolted to the table.

Please note: Due to the presence of magnets, this ruler should not be used in the vicinity of pacemakers, credit cards, or other devices affected by magnetic fields.

Item #Numbered GraduationsGraduations
Hole Spacing
Hole Diameter
Dimensions
(W x H)
Footprint
(L x W)
Damage Threshold
BHM1 Every
1" and 10 mm
1/16" and 1.0 mm 1.00" and 25.0 mm 2.0 mm (0.08")

30 mm x 160 mm
(1.18" x 6.30")

30 mm x 30 mm
(1.18" x 1.18")
>350 J/cm2 (1064 nm, 20 ns, 20 Hz, Ø1.14 mm)
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
BHM1 Support Documentation BHM1 NEW! Magnetic Beam Height Measurement Tool $19.94
Today
Add To Cart
Magnetic Laser Safety Screen
TPSM1 Typical Application
Click to Enlarge

TPSM1 in a Beam Stabilization Setup
  • Two Magnets on Underside Provide Holding Force
  • Slotted Mounting Hole for Non-Magnetic Surfaces
  • Laser Engraved with Target Grid
  • Homogeneously Diffusive Anodized Coating
  • Damage Threshold: >350 J/cm2 (1064 nm, 20 ns, 20 Hz, Ø1.14 mm)
  • Size: 7.87" x 2.95" (200.0 mm x 75.0 mm), Footprint: 2.95" x 1.38" (75.0 mm x 35.0 mm)

Our TPSM1(/M) Magnetic Laser Safety Screens are constructed from bead-blasted aluminum to remove any sharp edges, then anodized to create a homogeneously diffusive surface. One side of the screen is laser engraved with a 1/2" or 10 mm target grid for rough laser alignment, while the other side is blank to provide a complete beam blocking option. Their compact size allows them to fit into small gaps between your accessories, allowing easy integration into a laser setup. The base of each screen is fitted with a pair of powerful magnets that hold the screen to magnetic work surfaces and provide flexibility of movement. A through hole is also provided to allow the screen to be tightened down using a cap screw for more permanent placement or for use in non-magnetic applications.

Please note: Due to the presence of strong magnets, these laser screens should not be used in the vicinity of pacemakers, credit cards, or other devices affected by magnetic fields.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
TPSM1 Support Documentation TPSM1 Magnetic Laser Safety Screen (7.87" x 2.95"), Imperial Engraving $28.50
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
TPSM1/M Support Documentation TPSM1/M Magnetic Laser Safety Screen (200 mm x 75 mm), Metric Engraving $28.50
Lead Time
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000