Ideal for Low-Power Applications (<1 W, See the Specs Tab for Additional Details)
Mount Engraved with Part Number and Optical Density
Absorptive Glass Reduces Multiple Reflections
Thorlabs' Mounted Absorptive Neutral Density (ND) Filters are available with optical densities (OD) ranging from 0.1 to 8.0. They are offered in diameters of 1/2", 25 mm, and 2", which come mounted in SM05- (0.535"-40), SM1- (1.035"-40), or SM2-threaded (2.035"-40) lens tubes, respectively. These housings are engraved with both the part number and optical density for easy identification and are directly compatible with a wide range of rigid construction optomechanical parts such as our cage systems and lens tubes accessories.
Unlike their reflective, metallic counterparts, each absorptive ND filter is fabricated from a Schott glass substrate that has been selected for its spectrally flat absorption coefficient in the visible region of 400 - 650 nm. By varying the type and thickness of the glass used, we are able to produce the entire line of absorptive ND filters from just four types of Schott glass. Because of variations between different lots of glass, Thorlabs recommends that the user calibrate the filter in their setup before taking quantitative measurements. The Specs tab contains the nominal transmission and damage threshold of each filter type, while the Graphs tab contains transmission and reflectivity curves for the 300 - 1100 nm wavelength range.
The round filters listed on this page are also sold unmounted. If desired, a mounted filter can be removed from its housing by unscrewing the retaining ring that secures the filter to the mount (see the Documents & Drawings tab). Thorlabs offers a range of spanner wrenches that are an ideal match to these retaining rings. Filter kits containing a selection of the filters shown here are also available, as are lockable metal cases with a foam insert for storing loose mounted filters. For more information, please see below.
Please note that these products are not designed for use as laser safety equipment. For lab safety, Thorlabs offers an extensive line of safety and blackout products, including beam blocks, that significantly reduce exposure to stray light.
a If desired, Thorlabs can measure the transmission of most of these filters prior to shipment. Please contact Technical Support for a quote. b The actual thickness of each ND filter depends upon the optical density of the lot of glass used to manufacture the filter.
Optical Density
The optical density, OD, is defined by the equation:
Hence, a higher OD corresponds to lower transmission and greater reflection of the incident light, while a lower OD corresponds to higher transmission and less reflection. For example, an OD = 2 filter will attenuate the transmitted beam to 1% of the incident intensity.
For Detailed Plot Information
Please use the icon shown to the left in the product listings for plots of the wavelength-dependent transmission (and optical density) for each filter type. Excel files containing the raw data used to make these plots are also available for download.
This tutorial is a general overview of how laser induced damage thresholds are measured and how the values may be utilized in determining the appropriateness of an optic for a given application. When choosing optics, it is important to understand the Laser Induced Damage Threshold (LIDT) of the optics being used. The LIDT for an optic greatly depends on the type of laser you are using. Continuous wave (CW) lasers typically cause damage from thermal effects (absorption either in the coating or in the substrate). Pulsed lasers, on the other hand, often strip electrons from the lattice structure of an optic before causing thermal damage. Note that the guideline presented here assumes room temperature operation and optics in new condition (i.e., within scratch-dig spec, surface free of contamination, etc.).
Testing Method
Thorlabs' LIDT testing is done in compliance with ISO/DIS11254 specifications. A standard 1-on-1 testing regime is performed to test the damage threshold.
The photograph above is a protected aluminum-coated mirror after LIDT testing. In this particular test, it handled 0.43 J/cm2 (1064 nm, 10 ns pulse, 10 Hz, Ø1.000 mm) before damage.
First, a low-power/energy beam is directed to the optic under test. The optic is exposed in 10 locations to this laser beam for a set duration of time (CW) or number of pulses (prf specified). After exposure, the optic is examined by a microscope (~100X magnification) for any visible damage. The number of locations that are damaged at a particular power/energy level is recorded. Next, the power/energy is either increased or decreased and the optic is exposed at 10 new locations. This process is repeated until damage is observed. The damage threshold is then assigned to be the highest power/energy that the optic can withstand without causing damage. A histogram such as that below represents the testing of one BB1-E02 mirror.
Fluence
# of Tested Locations
Locations with Damage
Locations Without Damage
1.50 J/cm2
10
0
10
1.75 J/cm2
10
0
10
2.00 J/cm2
10
0
10
2.25 J/cm2
10
1
9
3.00 J/cm2
10
1
9
5.00 J/cm2
10
9
1
According to the test, the damage threshold of the mirror was 2.00 J/cm2 (532 nm, 10 ns pulse, 10 Hz, Ø0.803 mm). Please keep in mind that it is only representative of one coating run and that Thorlabs' specified damage thresholds account for coating variances.
Continuous Wave and Long-Pulse Lasers
When an optic is damaged by a continuous wave (CW) laser, it is usually due to the melting of the surface as a result of absorbing the laser's energy or damage to the optical coating (antireflection) [1]. Pulsed lasers with pulse lengths longer than 1 µs can be treated as CW lasers for LIDT discussions. Additionally, when pulse lengths are between 1 ns and 1 µs, LIDT can occur either because of absorption or a dielectric breakdown (must check both CW and pulsed LIDT). Absorption is either due to an intrinsic property of the optic or due to surface irregularities; thus LIDT values are only valid for optics meeting or exceeding the surface quality specifications given by a manufacturer. While many optics can handle high power CW lasers, cemented (e.g., achromatic doublets) or highly absorptive (e.g., ND filters) optics tend to have lower CW damage thresholds. These lower thresholds are due to absorption or scattering in the cement or metal coating.
LIDT in linear power density vs. pulse length and spot size. For long pulses to CW, linear power density becomes a constant with spot size. This graph was obtained from [1].
Pulsed lasers with high pulse repetition frequencies (PRF) may behave similarly to CW beams. Unfortunately, this is highly dependent on factors such as absorption and thermal diffusivity, so there is no reliable method for determining when a high PRF laser will damage an optic due to thermal effects. For beams with a large PRF both the average and peak powers must be compared to the equivalent CW power. Additionally, for highly transparent materials, there is little to no drop in the LIDT with increasing PRF.
In order to use the specified CW damage threshold of an optic, it is necessary to know the following:
Wavelength of your laser
Linear power density of your beam (total power divided by 1/e2 spot size)
Beam diameter of your beam (1/e2)
Approximate intensity profile of your beam (e.g., Gaussian)
The power density of your beam should be calculated in terms of W/cm. The graph to the right shows why the linear power density provides the best metric for long pulse and CW sources. Under these conditions, linear power density scales independently of spot size; one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now consider hotspots in the beam or other nonuniform intensity profiles and roughly calculate a maximum power density. For reference, a Gaussian beam typically has a maximum power density that is twice that of the 1/e2 beam (see lower right).
Now compare the maximum power density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately. A good rule of thumb is that the damage threshold has a linear relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 10 W/cm at 1310 nm scales to 5 W/cm at 655 nm). While this rule of thumb provides a general trend, it is not a quantitative analysis of LIDT vs wavelength. In CW applications, for instance, damage scales more strongly with absorption in the coating and substrate, which does not necessarily scale well with wavelength. While the above procedure provides a good rule of thumb for LIDT values, please contact Tech Support if your wavelength is different from the specified LIDT wavelength. If your power density is less than the adjusted LIDT of the optic, then the optic should work for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. The damage analysis will be carried out on a similar optic (customer's optic will not be damaged). Testing may result in additional costs or lead times. Contact Tech Support for more information.
Pulsed Lasers
As previously stated, pulsed lasers typically induce a different type of damage to the optic than CW lasers. Pulsed lasers often do not heat the optic enough to damage it; instead, pulsed lasers produce strong electric fields capable of inducing dielectric breakdown in the material. Unfortunately, it can be very difficult to compare the LIDT specification of an optic to your laser. There are multiple regimes in which a pulsed laser can damage an optic and this is based on the laser's pulse length. The highlighted columns in the table below outline the pulse lengths that our specified LIDT values are relevant for.
Pulses shorter than 10-11 s cannot be compared to our specified LIDT values with much reliability. In this ultra-short-pulse regime various mechanics, such as multiphoton-avalanche ionization, take over as the predominate damage mechanism [2]. In contrast, pulses between 10-9 s and 10-6 s may cause damage to an optic either because of dielectric breakdown or thermal effects. This means that both CW and pulsed damage thresholds must be compared to the laser beam to determine whether the optic is suitable for your application.
Pulse Duration
t < 10-11 s
10-11 < t < 10-9 s
10-9 < t < 10-6 s
t > 10-6 s
Damage Mechanism
Avalanche Ionization
Dielectric Breakdown
Dielectric Breakdown or Thermal
Thermal
Relevant Damage Specification
N/A
Pulsed
Pulsed and CW
CW
When comparing an LIDT specified for a pulsed laser to your laser, it is essential to know the following:
LIDT in energy density vs. pulse length and spot size. For short pulses, energy density becomes a constant with spot size. This graph was obtained from [1].
Wavelength of your laser
Energy density of your beam (total energy divided by 1/e2 area)
Pulse length of your laser
Pulse repetition frequency (prf) of your laser
Beam diameter of your laser (1/e2 )
Approximate intensity profile of your beam (e.g., Gaussian)
The energy density of your beam should be calculated in terms of J/cm2. The graph to the right shows why the energy density provides the best metric for short pulse sources. Under these conditions, energy density scales independently of spot size, one does not need to compute an adjusted LIDT to adjust for changes in spot size. This calculation assumes a uniform beam intensity profile. You must now adjust this energy density to account for hotspots or other nonuniform intensity profiles and roughly calculate a maximum energy density. For reference a Gaussian beam typically has a maximum power density that is twice that of the 1/e2 beam.
Now compare the maximum energy density to that which is specified as the LIDT for the optic. If the optic was tested at a wavelength other than your operating wavelength, the damage threshold must be scaled appropriately [3]. A good rule of thumb is that the damage threshold has an inverse square root relationship with wavelength such that as you move to shorter wavelengths, the damage threshold decreases (i.e., a LIDT of 1 J/cm2 at 1064 nm scales to 0.7 J/cm2 at 532 nm):
You now have a wavelength-adjusted energy density, which you will use in the following step.
Beam diameter is also important to know when comparing damage thresholds. While the LIDT, when expressed in units of J/cm2, scales independently of spot size; large beam sizes are more likely to illuminate a larger number of defects which can lead to greater variances in the LIDT [4]. For data presented here, a <1 mm beam size was used to measure the LIDT. For beams sizes greater than 5 mm, the LIDT (J/cm2) will not scale independently of beam diameter due to the larger size beam exposing more defects.
The pulse length must now be compensated for. The longer the pulse duration, the more energy the optic can handle. For pulse widths between 1 - 100 ns, an approximation is as follows:
Use this formula to calculate the Adjusted LIDT for an optic based on your pulse length. If your maximum energy density is less than this adjusted LIDT maximum energy density, then the optic should be suitable for your application. Keep in mind that this calculation is only used for pulses between 10-11 s and 10-9 s. For pulses between 10-9 s and 10-6 s, the CW LIDT must also be checked before deeming the optic appropriate for your application.
Please note that we have a buffer built in between the specified damage thresholds online and the tests which we have done, which accommodates variation between batches. Upon request, we can provide individual test information and a testing certificate. Contact Tech Support for more information.
[1] R. M. Wood, Optics and Laser Tech. 29, 517 (1997). [2] Roger M. Wood, Laser-Induced Damage of Optical Materials (Institute of Physics Publishing, Philadelphia, PA, 2003). [3] C. W. Carr et al., Phys. Rev. Lett. 91, 127402 (2003). [4] N. Bloembergen, Appl. Opt. 12, 661 (1973).
Loading...
Posted Comments:
Poster: mary.frawley
Posted Date: 2010-06-14 11:56:38.0
Hi,
Can you please send me the transmission curve for the NE filters (NE01A to NE40A) for 1064nm?
Thanks,
Mary
Poster: Javier
Posted Date: 2010-06-09 10:50:26.0
Response from Javier at Thorlabs to jc7 and mario.montes.usategui: the transmission characteristics of absorptive neutral density filters are highly dependent on wavelength. Above 1000 nm, the transmission of these filters usually increases steadily, resulting in different optical density values. I will contact you directly with transmission curves.
Poster: mario.montes.usategui
Posted Date: 2010-06-08 23:52:42.0
Hi,
I seem to have the same problem as others before. I bought filters NE01A, NE05A, NE10A, and NE20A and found that the transmission for 1064 nm is different from what I expected (I did not check the curves you display, my fault). For example the transmission of the D=2 filter is higher than the combination of the filters with densities 1, 0.5, 0.1 (x2), which should add up to D=1.7.
Could you, please, send me the curves (or specifically, transmission for lambda=1064 nm) for all these filters?
That will help me a lot.
Thanks in advance!
Poster: jc7
Posted Date: 2010-06-08 23:21:52.0
Hello, Could you please also provide me the transmission curves for your ND filters in the NIR range? Thanks!
Poster:
Posted Date: 2010-06-07 14:22:54.0
Response from Javier at Thorlabs to adam.wade: we are currently looking into the design of absorptive neutral density filters for the NIR wavelength range. However, we do not offer them, yet. In the meantime, I can provide you with typical transmission curves for the ND filters that we currently offer; you might find suitable for your application. I will contact you directly.
Poster: adam.wade
Posted Date: 2010-06-04 17:40:41.0
I am looking to purchase a set of absorptive ND filters ranging from OD 1-4 for working in the 1550nm range. Having them mounted in a 1’ holder would be nice. It looks like the performance of the higher OD filters starts degrading rapidly outside of the visible range. Is this something that could be special ordered?
Adam Wade
Optical Engineer
Geost
(520) 575-8001
Poster: Adam
Posted Date: 2010-04-28 16:09:40.0
A response from Adam at Thorlabs, Inc. The tranmission of the ND filters is not dependent upon the source. If the wavelength of the light is the same for both the CW light and the pulsed light, you should see the same transmission through the ND filter.
Poster: Adam
Posted Date: 2010-04-14 14:55:41.0
A response from Adam at Thorlabs to gsakson: We can provide custom absorptive NE filters that will transmit 5% and 8%. I will contact you directly to get more information.
Poster: gsakson
Posted Date: 2010-04-14 09:55:51.0
Hello
I’m looking for Neutral Density Filters on transmission 5% and 8%.
Unfortunately is not possible to purchase their on the local market.
Could I ask you for a contact window to a person that deals with this case?
I would be really grateful.
Best regards,
Grzegorz Sakson
Best regards,
Poster: Greg
Posted Date: 2010-04-07 08:18:46.0
A response from Greg at Thorlabs to fschewe: Thank you for bringing this to our attention. I have updated the link to go to our current AR-Coated Absorptive ND Filters.
Poster: fschewe
Posted Date: 2010-04-07 06:05:06.0
By clicking on the first "Related Product" (Absorptive ND Filter AR-Coated) Im forwarded to an obsolete product.
Poster: apalmentieri
Posted Date: 2009-10-23 10:43:42.0
A response from Adam at Thorlabs: The NE filters are tested and measured at 633nm. The values at 350nm will be slightly different and I will send you this information via email. I would also like to get more information about your setup and the rings you are seeing. I will inquire about this via email as well.
Poster: fjin
Posted Date: 2009-10-22 16:26:04.0
First, what are the transmission for this series of ND filter at UV, say 350nm, spectral range?
Second, when I insert this filter after a diode pumped solid state laser working at its third harmonic wavelength, I saw a couple of concentric rings after the filter. The rings were not there if I remove the filter. Do you know why?
Thanks,
Feng
Poster: klee
Posted Date: 2009-10-16 10:36:25.0
A response from Ken at Thorlabs to stripa3: No, these ND filters do not show any focusing behavior.
Poster: stripa3
Posted Date: 2009-10-16 02:24:46.0
does these nd filters show focusing behavior?
Poster: Greg
Posted Date: 2009-03-11 16:25:09.0
A response from Greg at Thorlabs to beattieb: I sent you the transmission curves for our OD4 and OD5 absorptive ND filters via e-mail. I am currently reworking this webpage and will also work on the transmission curves. I will be sure to make them easier to read.
Poster: beattieb
Posted Date: 2009-03-11 14:33:48.0
I cant make out the transmission (vs wavelength) curves for D=4 and D=5 filters. Could you please send me this data on a log scale and/or the actual numbers.
Thanks,
Brad Beattie
Memorial Sloan Kettering Cancer Center
Poster: Laurie
Posted Date: 2009-02-09 08:15:37.0
Response from Laurie at Thorlabs to mpartlow: Thank you for your interest ino ur NExx filters. These filters are designed for visible wavelengths, and hence, the NE03 offers higher transmission than NE04 and NE05 in that region (specifically, the design wavelength at which the OD is assigned is 633 nm). These ND filters are made from different Schott glasses (NE03 is fabricated from NG11 whereas NE04 and NE05 are fabricated from NG4). The transmission in the NIR drops off faster for the NG11 glass than it does for the NG4 at these longer wavelengths, thereby leading to the effect you speak of. Therefore, at 1000 nm, NE04 provides more transmission than NE05, which provides more than NE03. If you have additional questions, please let us know.
Poster: mpartlow
Posted Date: 2009-02-08 14:31:15.0
In the detailed transmission curve chart for the NExx" absorptive neutral density filters, the NE03 appears to have less transmission than the NE04 and NE05 out at 1 micron wavelength. Is this accurate, and if so, what causes this? Thanks!
Poster: technicalmarketing
Posted Date: 2008-12-24 12:57:55.0
Response from Inge at Thorlabs: The Absorptive ND filters can be used in the wavelength range from 400 to 1100 nm. We show detailed transmission curves under the specs tab below the tables.
Poster: rjones
Posted Date: 2008-12-24 12:31:46.0
Over what wavelength range do your Absorptive Neutral Density Filters (NE##A) work? I need to attenuate 1064 nm. OD(1064) can be different than your OD(542) calibration, but they do need to transmit ir.
Poster: Laurie
Posted Date: 2008-12-05 10:48:26.0
Response from Laurie at Thorlabs to davidf: Thank you for your interest in our neutral density filters. We have actually made some improvements to the thread tolerances since you purchased these in 2004.In particular, we have provided a better lead-in chamfer that prevents the threads from rolling over. We believe that these improvements should solve your problem. Concerning lubricant, we would not recommend using any sort of lubricant with this product since the lubricants will eventually end up on the optics. We would like to offer you a few samples of the new NE10A so that you can test them out and let us know if you experience any problems.
Poster: davidf
Posted Date: 2008-11-24 13:18:25.0
We use your NE10A filter and others in the same product line, and we have a recurring problem. We thread them together by finger with as little force as possible. Yet they wont unthread by hand. We have to use pliers to unthread them, defacing them and sometimes cracking the lens. I hate to use a lubricant, with the threat of getting it on the lens, but if that is what you recommend I will do it. Which solution or lubricant do you recommend?
Poster: Tyler
Posted Date: 2008-05-05 08:15:46.0
A response from Tyler at Thorlabs to dlhofeldt: Unfortunately, we do not have damage threshold test results for our line of absorptive ND filters. Due to the absorptive nature of the filter, they can only be used in "low" power applications. However, a typical damage threshold for this type of filter is around 30 W/cm^2. Please consider contacting one of our application engineers if your application involves light intensities near the typical 30 W/cm^2 damage threshold.
Poster: dlhofeldt
Posted Date: 2008-05-02 14:42:53.0
What is the damage threshold in W/cm^2 for your absorbing neutral density filters (at visible wavelengths)
Poster: ian.r.jones
Posted Date: 2008-01-14 10:08:47.0
Ive got a query about the substrate thicknesses and substrate materials for your absorptive neutral density filters. Im struggling to calculate the transmission values you quote for the following optical densities: 0.1, 0.2, 0.4, 0.5.
For the OD 0.1 , 1.26mm thickness, on NG11 I calculate 0.67, quoted value is 0.79
For the OD 0.2 , 2.19mm thickness, on NG11 I calculate 0.53, quoted value is 0.63
For the OD 0.4 , 0.91mm thickness, on NG4 I calculate 0.32, quoted value is 0.4
For the OD 0.5 , 1.11mm thickness, on NG4 I calculate 0.25, quoted value is 0.32
Can you tell me if the substrate thicknesses are correct for these ODs - or if the substates used are as stated on your web page.
Thanks
Ian Jones
Click on any phrase below to search our site using our new Search Engine:
If you purchase individual filters and would like to have a safe, convenient place to store them when not in use, consider our storage boxes. These are the same boxes that our prepackaged filter kits ship with. Each is designed to hold up to ten filters.