Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

Cage Mounts for 30 mm Cage Systems


  • Cage Mounts for Ø1/2" or Ø1" Optics and Lens Tubes
  • Designed for Unique Mounting Requirements
  • Enhance Cage System Capabilities

CP02/M

Metric Indicator

CP08

CP11

CP03

CP07T

CP07

Locking Setscrew

SM2 (2.035"-40)
Externally Threaded

SM1 (1.035"-40)
Internally Threaded

Round Cage Plates

Related Items


Please Wait
Alternative Size Options
16 mm Cage Plates
30 mm Cage Plates
60 mm Cage Plates
Cage Plate with HKTS-050 Thumbscrews
Click for Details

CP02 Cage Plate shown with HKTS-050 Hex Key Thumbscrews for easy Adjustment

The Cage Assembly System provides a convenient way to construct large optomechanical systems with an established line of precision-machined building blocks designed for high flexibility and quick, accurate alignment. The 30 mm cage plates featured below provide a means for mounting Ø1/2" or Ø1" optical components within a cage system. Many of the components are post mountable via an 8-32 (M4) tap in the cage plate (see below for details).

Cage System Compatibility: Thorlabs offers 16 mm, 30 mm, and 60 mm cage systems primarily designed for Ø1/2", Ø1", and Ø2" optical components, respectively. The parts on this page are compatible with our 30 mm cage system and utilize Ø6 mm ER cage rods.

Selection Guide

Item #Outer ShapeInner BorePost MountableMounting Hole
CP11(/M) Square SM05 Threaded Yes 8-32 (M4)
CP02(/M) Square SM1 Threaded Yes 8-32 (M4)
CP02T(/M) Square SM1 Threaded Yes 8-32 (M4)
CP4S, CP6S, and CP8S Square SM1 Threaded No N/A
CP08(/M) Square SM1 Threaded Yes 8-32 (M4)
CP06(/M) Square Ø1" Double Bore with Setscrew Yes 8-32 (M4)
CP12 Square Ø1.2" Double Bore with Setscrew No N/A
CP03(/M) Square Ø35 mm Smooth Yes 8-32 (M4)
CP07 Round SM1 Threaded No N/A
CP07T Round (SM2 Threaded) SM1 Threaded No N/A
CP01TMxx Square M6, M8, M9, M10, or M12 Threaded for Aspheric Lens Yes 8-32 (M4)
CP01(/M) Square None Yes 8-32 (M4)
CPG3 Cage Plate Gasket for Light-Tight Applications
ERCPS Cage Plate Stops for Precise Alignment
VRC4CPT, CPA2, and CPA1 Alignment Guides for the 30 mm Cage System
Basic Square Cage Plate
An example of the standard cage
plate measurements determining
cage system compatibility.

Cage System Overview

The Cage Assembly System provides a convenient way to construct large optomechanical systems with an established line of precision-machined building blocks designed for high flexibility and accurate alignment.

16 mm, 30 mm, and 60 mm Cage System Standards

Thorlabs offers three standards defined by the center-to-center spacing of the cage assembly rods (see image to right). The 16 mm cage, 30 mm cage, and 60 mm cage standards are designed to accomodate Ø1/2", Ø1", and Ø2" optics, respectively. Specialized cage plates that allow smaller optics to be directly inserted into our larger cage systems are also available. All locking setscrews used in these cage plates are standard 4-40 setscrews, which use a 0.05" hex key.

Standard Threads

The flexibility of our Cage Assembly System stems from well-defined mounting and thread standards designed to directly interface with a wide range of specialized products. The three most prevalent thread standards are our SM05 Series (0.535"-40 thread), SM1 Series (1.035"-40 thread), and SM2 Series (2.035"-40 thread), all of which were defined to house the industry's most common optic sizes. Essential building blocks, such as our popular lens tubes, directly interface to these standards.

Standard Cage System Measurements
Cage System 16 mm 30 mm 60 mm
Thread Series SM05 SM1 SM2
Rod to Rod Spacing 16 mm (0.63") 30 mm (1.18") 60 mm (2.36")
Total Length 25 mm (0.98") 41 mm (1.60") 71.1 mm (2.8")
Cage Components
Cage Rods 16 mm These rods are used to connect cage plates, optic mounts, and other components in the cage system. The SR Series Cage Rods are compatible with our 16 mm cage systems, while the 30 mm and 60 mm cage systems use ER Series Cage Rods.
30 mm
60 mm
Cage Plates 16 mm These serve as the basic building blocks for a cage system. They may have SM-threaded central bores, smooth bores sized for industry standard optics or to accommodate the outer profile of our SM Series Lens Tubes, or specialized bores for other components such as our FiberPorts.
30 mm
60 mm
Optic Mounts 16 mm Thorlabs offers fixed, kinematic, rotation, and translation mounts specifically designed for our Cage Systems.
30 mm
60 mm
Cage Cubes 16 mm These cubes are useful for housing larger optical components, such as prisms or mirrors, or optics that need to sit at an angle to the beam path, such as beamsplitters. Our cage cubes are available empty or with pre-mounted optics.
30 mm
60 mm
Post and Breadboard Mounts and Adapters Mounting options for cage systems can be found on our Cage System Construction pages. Cage Systems can be mounted either parallel or perpendicular to the table surface.
Size Adapters Cage System Size Adapters can be used to integrate components from different cage system and threading standards.
Specialized Components Thorlabs also produces specialized cage components, such as Filter Wheels, a HeNe Laser Mount, and a FiberPort Cage Plate Adapter, allowing a wide range of our products to be integrated into cage-mounted optical systems. Explore our Cage Systems Visual Navigation Guide to see the full range of Thorlabs' cage components.

Please Give Us Your Feedback
 
Email Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?   Little Use  1234Very Useful

Enter Comments Below:
 
Characters remaining  8000   
Posted Comments:
Poster:jlow
Posted Date:2015-04-22 04:08:23.0
Response from Jeremy at Thorlabs: The cage plate is made from 6061 aluminum that is anodized with a Type 2 anodization.
Poster:eddy.porter
Posted Date:2015-04-21 08:32:23.963
What is the material and finish of CP01/M Cage Plate? We intend to machine and re-finish the part. Thanks Eddy Porter
Poster:gir
Posted Date:2013-05-14 21:54:02.91
FYI: the #8-32 threaded hole on the CP06 is shown in the AutoCAD PDF file, but not in the SolidWorks model.
Poster:tcohen
Posted Date:2013-05-15 12:45:00.0
Response from Tim at Thorlabs: Thank you for pointing this out! We will fix this shortly.
Poster:david.baddeley
Posted Date:2013-05-14 13:17:16.063
Would you consider offering cage plates with 4-40 threaded holes (to accommodate screws on the ends of cage rods) the drilled and tapped on the sides to allow a second cage system to be attached at right angles. I've previously had this done on existing plates in a local machine shop, and have found it to be a very efficient way of making 3D cage structures. I now have less access to machining facilities, and though it might be worth suggesting as a product variation. Ideally this would also involve a slight increase (~ 1-2 mm in the width of the plate) as the length of the rod threads is such that they will often engage the rod running through the plate before the end of the rod at right angles is flush with the cage plate surface. Cage cubes and right angle rods (ER90C) don't work for my application as the position of the right angle needs to be adjustable. Cross couplers (C1A) won't work as they are too large (I'm putting a KC45D gimbal mirror at the intersection of the two cage systems to deflect the beam from one to the other and it won't fit with the C1As there). many thanks, David
Poster:cdaly
Posted Date:2013-05-16 15:37:00.0
Response from Chris at Thorlabs: Thank you for your suggestion. I will suggest this within our internal discussions. As a quick solution though, would it be possible for you to use C1A, C2A, or ER90C to achieve this as well?
Poster:cdaly
Posted Date:2013-03-06 17:59:00.0
Response from Chris at Thorlabs: We haven't specifically tested the gasket in vacuum, but I was able to find another resource that tested the material. The CPG3 is made of Buna-N, which at an exposure to 10^-6 Torr for 336 hours, experienced a weight loss ratio was 1.06, which is a pretty large value as far as outgassing is concerned. At the moment, we do not make a delrin version. These are intended for light tight purposes in a non-vacuum environment. For general purposes the compressiblity of the material is ideal as it allows it to conform to the objects it is between.
Poster:jlow
Posted Date:2012-08-09 09:33:00.0
Response from Jeremy at Thorlabs: Thank you for your feedback. The CPG3 is designed with a large aperture in mind. It is unfortunate that it does not work with the CP08 because of the slits of the side. I have submitted this feedback to our engineering group and we will look into improving this.
Poster:matthias.sauer
Posted Date:2012-08-07 13:48:39.0
The gasket is not covering the slits of a CP08 cage plate. To fulfill its intended use, it would be helpful if it optically sealed one side of the cage plate from the other.
Poster:tcohen
Posted Date:2012-05-01 12:23:00.0
Response from Tim at Thorlabs: Both the cage system and traditional posts have their uses. The cage system provides an easy way to quickly align along a common optical axis. Posts and post holders allow the flexibility to quickly drop in and adjust the height of a component. Different setups may benefit from one over the other but they are also subject to personal preference. If there is ever a question of which would be preferred, please contact us at techsupport@thorlabs.com where an Applications Engineer will be able to discuss your application and the suitability of the products to fit into your ideal setup.
Poster:Carlos.Gulien
Posted Date:2012-04-26 22:33:16.0
Yes, can you provide your professional opinion on using a cage system vs. using standard posts, post holders, pedestals and so on...can you comment on when I should use each system and what are the pros and cons of each, like ease of use vs. stability vs cost vs anything else you have experienced as a scientist. What system are most people using these days? I tend to trust the "herd" if you know what I mean.
Poster:apalmentieri
Posted Date:2010-02-08 08:55:52.0
A response from Adam at Thorlabs to Dan: Thank you for your feedback. This does count as customer inspired and I have informed our mechanics division of your feedback. I agree that this would make a good addition to the product line. If it is added, we would offer you a prototype to test out the new design. In the meantime, we can offer this item as a custom.
Poster:flickingerd
Posted Date:2010-02-04 18:19:11.0
I wish you had a product like CP06, but for a 2in optic in the 60mm cage system. I can use the FMP2 for my design, but it seems like it will be relatively very wobbly since it doesnt look beefy enough. Does this count as "customer inspiration"?
Poster:Laurie
Posted Date:2008-08-07 09:25:07.0
Response from Laurie at Thorlabs to xavier.schwab: The new metric indicator (i.e., the dot) is a very recent addition to our metric mounts. Unfortunately, this new information must have been added to our website prior to stock depletion of the ones without a metric indicator. There is no difference in the physical functionality of the product. We are merely trying to make it easier/quicker for our customers to look at our parts and know whether they are imperial or metric. That being said, if you would like to return your CP02/M and receive one with a metric indicator, please feel free to speak to our RMA department. We apologize for any confusion or inconvenience we may have caused.
Poster:xavier.schwab
Posted Date:2008-08-07 07:17:31.0
Dear Mr., dear Madam, I will purchase new cage system products. I have a question about the dot near a thread which may signified "Metric". In our actual CP02, we have no dot near the thread but it is a Metric thread. As we would like to keep the same standard, could tell me if its normal? Best regards, X. Schwab

SM05-Threaded Cage Plate, Post Mountable

  • Directly Mounts Ø1/2" Optical Components Within a 30 mm Cage System Assembly
  • 0.35" Thick 
  • Tapped with Our Standard SM05 Thread (0.535"-40)
  • Post Mountable via 8-32 (M4) Tapped Hole

The CP11(/M) is 0.35" thick with a center-located SM05 (0.535"-40) threaded bore that is compatible with our popular Ø1/2" lens tubes. The bore can also directly accept a Ø1/2" optic up to 0.2" (5 mm) thick. Two SM05RR retaining rings are included.

Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key. For additional convenience, an 8-32 (M4) tapped hole is provided for post mounting applications.

For those looking to convert from the 30 mm to the 16 mm cage system standard, Thorlabs offers a similar product, the SP05 cage plate.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available / Ships
CP11 Support Documentation
CP11SM05-Threaded 30 mm Cage Plate, 0.35" Thick, Two Retaining Rings
$16.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
CP11/M Support Documentation
CP11/MSM05-Threaded 30 mm Cage Plate, 0.35" Thick, Two Retaining Rings, Metric
$16.00
Today

SM1-Threaded Cage Plates, Post Mountable

  • Directly Mounts Optical Components Within a 30 mm Cage System Assembly
  • 2 Thicknesses Available: 0.35" and 0.5"
  • Tapped with Our Standard SM1 Thread (1.035"-40)
  • Post Mountable via 8-32 (M4) Tapped Hole

The CP02(/M) is 0.35" thick and provides a center-located SM1 (1.035"-40) threaded bore that is compatible with our popular Ø1" lens tubes. The center-threaded bore of the CP02(/M) can also directly accept a Ø1" optic up to 0.2" (5 mm) thick. Two SM1RR retaining rings are included. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key.

The CP02T(/M) is 0.5" thick, and allows two cage assemblies to be joined end-to-end. The extra thickness and double locking 4-40 setscrews enable two extension rods to be inserted and firmly locked into place, allowing for a rigid connection of two cage system subassemblies. The center-located SM1 (1.035"-40") tapped hole directly accepts Ø1" optics up to 0.35" (8.89 mm) thick. Two SM1RR retaining rings are included.

For additional convenience, an 8-32 (M4) tapped hole is provided on both cage plates for post mounting applications.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available / Ships
CP02 Support Documentation
CP02SM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings
$16.00
Today
CP02T Support Documentation
CP02TSM1-Threaded Cage Plate, 0.5" Thick, 2 Retaining Rings
$21.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
CP02/M Support Documentation
CP02/MSM1-Threaded 30 mm Cage Plate, 0.35" Thick, 2 Retaining Rings, Metric
$16.00
Today
CP02T/M Support Documentation
CP02T/MSM1-Threaded 30 mm Cage Plate, 0.5" Thick, 2 Retaining Rings, Metric
$21.00
Today

SM1-Threaded 30 mm Cage Plate, Not Post Mountable

  • Directly Mounts Optical Components Within a 30 mm Cage System Assembly
  • 3 Thicknesses Available: 4 mm, 6 mm, and 8 mm
  • Tapped with Our Standard SM1 Thread (1.035"-40)
  • Not Post Mountable

At 4 mm, 6 mm, and 8 mm thick, respectively, the CP4S, CP6S, and CP8S are the thinnest cage plates we offer. They have a center-located SM1 (1.035"-40) threaded bore that is compatible with our SM1 threaded optomechanical components. These plates allow the close spacing of optical components within a cage system. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key. Unlike the CP02(/M) and the CP02T(/M) sold above, these cage plates do not offer an 8-32 (M4) tapped hole for post mounting.

Pictured to the right is the CP4S cage plate being used to mount a SM1FC FC/PC Fiber Adapter Plate within a cage system.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
CP4S Support Documentation
CP4SCustomer Inspired!SM1-Threaded 30 mm Cage Plate, 4 mm Thick
$17.65
Today
CP6S Support Documentation
CP6SCustomer Inspired!SM1-Threaded 30 mm Cage Plate, 6 mm Thick
$18.20
Today
CP8S Support Documentation
CP8SCustomer Inspired!SM1-Threaded 30 mm Cage Plate, 8 mm Thick
$18.50
Today

SM1-Threaded 30 mm Cage Plate with Enhanced Clamping

  • Directly Mounts Bulk Optics Within a 30 mm Cage System Assembly
  • Tapped with Our Standard SM1 Thread (1.035"-40)
  • Post Mountable Via 8-32 (M4) Tapped Hole
  • Thickness: 0.35"

The CP08(/M) improves upon the popular CP02(/M) design providing the same center-located SM1 (1.035"-40) threaded bore and 8-32 (M4) mounting hole, but a more stable clamping mechanism for our standard ER rods. This cage plate uses an enhanced clamping mechanism that increases the surface area in contact with the ER rods. The CP08(/M) uses four side-located 4-40 (M3) cap screws for securing the ER rods. The center-threaded bore of the CP08(/M) can also directly accept a Ø1" optic up to 0.2" (5 mm) thick just like the CP02(/M). One SM1RR retaining ring is included.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available / Ships
CP08 Support Documentation
CP08SM1 Threaded 30 mm Enhanced Clamping Cage Plate, 0.35" Thick
$19.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
CP08/M Support Documentation
CP08/MSM1 Threaded 30 mm Enhanced Clamping Cage Plate, 0.35" Thick, Metric
$19.00
Today

Post-Mountable Cage Plate for Ø1" Optics

  • Mounts and Centers a Ø1" Optic
  • Compatible with 30 mm Cage Systems
  • Post Mountable via 8-32 (M4) Tapped Hole
  • 8-32 Nylon-Tipped Locking Setscrew

This CP06 Cage Plate allows a Ø1" mirror or other optical component to be aligned in our 30 mm cage system. The double-bored mounting area provides two lines of stable contact to hold the optic. It features a top-located, 8-32 nylon-tipped setscrew, which can be fastened with a 5/64" (2 mm) balldriver or hex key to secure the optic in place. The optic must be at least 0.197" (5 mm) thick in order to be properly mounted in the cage plate. It also has a bottom-located 8-32 (M4) tap for post mounting. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" (1.3 mm) balldriver or hex key.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available / Ships
CP06 Support Documentation
CP06Post-Mountable Cage Plate with Ø1.0" Double Bore
$16.75
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
CP06/M Support Documentation
CP06/MPost-Mountable Cage Plate with Ø1.0" Double Bore, Metric
$16.75
Today

30 mm Cage Plate with Ø1.2" Bore

  • Ø1.2" Bore Supports Outside Diameter of SM1 Lens Tubes and C-Mount Extension Tubes
  • Compatible with 30 mm Cage Systems
  • Nylon-Tipped Setscrew and Double Bore Securely Hold Lens Tubes
  • Not Post Mountable

The CP12 cage plate is desinged to allow our SM1 Lens Tubes or C-Mount Extension Tubes to slide into the cage plate and be locked in position with a nylon-tipped setscrew. This is ideal for situations where it is not desirable to thread the lens tube into one of our threaded cage plates. It will also allow our Ø1.2" free-space isolator packages to be integrated into a 30 mm cage system. A double-bore design gives three points of contact for stable and secure mounting. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key (Item # HK050).

Please note that this cage plate does not feature a tapped mounting hole, unlike many of our other cage plates. Due to the bore size, there would be interference between the threaded stud on our Ø1/2" posts and the clear aperture of the bore. Therefore, this cage plate cannot be used directly with Ø1/2" Posts, and a cage system utilizing this plate must be supported using a different method. For a post-mountable solution, consider our SM1RC or SM1TC lens tube clamps, but note that these parts are not cage compatible.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
CP12 Support Documentation
CP12Customer Inspired!30 mm Cage Plate, Ø1.2" Double Bore for SM1 Lens Tube Mounting
$20.00
Today

30 mm Cage Plate with 35 mm Clear Aperture

  • Designed for 30 mm Cage System Assemblies
  • Designed with the Largest Possible Clear Aperture (Ø35 mm)
  • Post Mountable with a 8-32 (M4) Tapped Hole

The CP03 has been designed to offer the largest clear aperture (Ø35 mm) possible within a 30 mm Cage System Assembly. This plate is ideally suited to support long cage assemblies, providing a greater degree of structural rigidity without interfering with the optical path.

The Ø35 mm hole is large enough to allow an SM1-series lens tube to pass through completely unobstructed. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available / Ships
CP03 Support Documentation
CP03Ø35 mm Aperture, 30 mm Cage Plate, 0.35" Thick, 8-32 Tapped Hole
$18.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
CP03/M Support Documentation
CP03/MØ35 mm Aperture, 30 mm Cage Plate, 0.35" Thick, M4 Tapped Hole
$18.00
Today

Ø2" Round Cage Plates (30 mm Cage and SM1 Compatible)

  • Compatible with 30 mm Cage Systems
  • CP07 Offers SM1 (1.035"-40) Internal Threading and Smooth Ø2" Outer Diameter
  • CP07T Offers SM1 (1.035"-40) Internal Threading and SM2 (2.035"-40) External Threads
  • Ideal for Mounting Cage Assemblies in Optomechanical Mounts Designed for Ø2" Optics
  • Not Post Mountable

The CP07 and CP07T are ideal for mounting small cage subassemblies into optomechanical mounts designed for Ø2" optics (such as our KS2 Ø2" kinematic mirror mount) or SM2-series threads (such as our SM2-series lens tubes). Both plates feature an SM1 (1.035"-40) tapped hole for mounting Ø1" optics up to 0.2" (5 mm) thick. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key. One SM1RR retaining ring is included. Pictured to the right is the CP07T cage plate being used in a 4-axis alignment system that can be used with laser diode modules and fiber collimators.

The CP07 has a smooth Ø2" outer diameter, which works well with Ø2" mounts with a setscrew, while the CP07T has SM2 (2.035"-40) external threads.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
CP07 Support Documentation
CP07Ø2" Outer Diameter Round Cage Plate with SM1 Internal Thread (SM1RR Inc.)
$28.00
Today
CP07T Support Documentation
CP07TSM2-Threaded Round Cage Plate with SM1 Internal Thread (SM1RR Inc.)
$29.00
Today

Post-Mountable Cage Plates for Aspheric and Small Achromatic Lenses

Item #Internal Threads
CP1TM06 M6 x 0.5
CP1TM08 M8 x 0.5
CP1TM09 M9 x 0.5
CP1TM10 M10 x 0.5
CP1TM12 M12 x 0.5
  • Internal Threads Compatible with our Mounted Aspheric and Small Mounted Achromatic Lenses
  • 0.35" Thick Cage Plate
  • 8-32 (M4) Tap for Post Mounting

These cage plates are ideal for mounting aspheric or small achromatic lenses in a 30 mm cage system without the use of adapters. They are available with M6, M8, M9, M10, or M12 internal threads. Alternatively, aspheric lenses can be mounted within a cage system using our aspheric lens adapters and a standard SM1-threaded cage plate. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available / Ships
CP1TM06 Support Documentation
CP1TM0630 mm Cage Plate with M6 x 0.5 Internal Threads
$36.10
Today
CP1TM08 Support Documentation
CP1TM0830 mm Cage Plate with M8 x 0.5 Internal Threads
$36.10
Today
CP1TM09 Support Documentation
CP1TM0930 mm Cage Plate with M9 x 0.5 Internal Threads
$36.10
Today
CP1TM10 Support Documentation
CP1TM1030 mm Cage Plate with M10 x 0.5 Internal Threads
$36.10
Today
CP1TM12 Support Documentation
CP1TM1230 mm Cage Plate with M12 x 0.5 Internal Threads
$36.10
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
CP1TM06/M Support Documentation
CP1TM06/M30 mm Cage Plate with M6 x 0.5 Internal Threads, Metric
$36.10
Today
CP1TM08/M Support Documentation
CP1TM08/M30 mm Cage Plate with M8 x 0.5 Internal Threads, Metric
$36.10
Today
CP1TM09/M Support Documentation
CP1TM09/M30 mm Cage Plate with M9 x 0.5 Internal Threads, Metric
$36.10
Today
CP1TM10/M Support Documentation
CP1TM10/M30 mm Cage Plate with M10 x 0.5 Internal Threads, Metric
$36.10
Today
CP1TM12/M Support Documentation
CP1TM12/M30 mm Cage Plate with M12 x 0.5 Internal Threads, Metric
$36.10
Today

Blank Cage Plates

  • Ideal for Custom Machining to Mount Non-Standard Components
  • Designed for 30 mm Cage System
  • Post-Mountable via 8-32 (M4) Tapped Hole
  • Black-Anodized Aluminum

Blank cage plates are ideal when standard threads and hole sizes are insufficient for custom mounting and OEM-level requirements. Each cage rod through hole is accompanied by a side-located locking setscrew. For additional convenience, an 8-32 (M4) tapped hole is provided for post mounting and OEM-mounting applications. Each cage rod through hole is accompanied by a side-located locking 4-40 setscrew, which can be secured using a 0.05" hex key.

Thorlabs also offers 16 mm and 60 mm blank cage plates.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available / Ships
CP01 Support Documentation
CP01Blank 30 mm Cage Plate, 0.35" Thick
$15.50
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
CP01/M Support Documentation
CP01/MBlank 30 mm Cage Plate, 0.35" Thick, Metric
$15.50
Today

Optical Cage Plate Gasket

  • Highly Compressible Material Blocks Light Between Mating Optical Mounts
  • Perfect for use with Light-Sensitive Instrumentation
  • Typically used in a 30 mm Cage Assembly

This optical gasket is used to create a light-tight interface between two mating optical mounts. The highly compressible foam, measuring 0.25" (6 mm) thick in an uncompressed state, can easily adapt to uneven surfaces to maintain a light-tight seal between mating parts.

Most commonly used in cage assemblies, these gaskets are perfect for highly sensitive instrumentation such as CCD cameras and amplified photodiodes where ambient lighting is sufficient to saturate detection equipment or degrade signal-to-noise ratios.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
CPG3 Support Documentation
CPG330 mm Cage Plate Gasket
$6.20
Today

Cage Plate Stops for ER Rods

Cage Plate Stops
Click to Enlarge
ERCPS Cage Plate Stops snap onto cage rods without any disassembly of the cage system.
Cage Plate Clamps
Click to Enlarge
ERCPS Cage Rod Stops can mark the position of cage components.
  • Marks the Position of Cage Components
  • Flexure Clamping Mechanism
  • Sold in Packs of Four

ERCPS Cage Plate Stops mark the position of a cage plate, allowing it to be reliably moved and repositioned in a cage system. These clamps are 0.14" thick and are compatible with our Ø6 mm cage rods for 30 mm and 60 mm cage systems. Utilizing a flexure design, the clamps are secured in place using a 0.05" hex key. They can be easily clamped onto the middle of a cage rod without removing other components.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
ERCPS Support Documentation
ERCPSCustomer Inspired!Cage Plate Stops for ER Rods (4 Pack)
$40.30
Today

Alignment Plates for 30 mm Cage Systems

VRC4CPT
Back View of VRC4CPT
  • Quick, Drop-In Beam Alignment Tool
  • Small Through Hole Aligned at Center of 30 mm Cage Assembly

The CPA1 and CPA2 Alignment Plates are convenient tools for aligning cage-based optical systems. These drop-in plates feature a small through hole at the exact center of the 30 mm cage assembly that is used for aligning visible beams. For easy alignment, the through hole is surrounded by engraved rings, which indicate Ø4 mm, Ø7 mm, Ø10 mm, and Ø13 mm. The CPA1 provides a Ø1 mm through hole, while the CPA2 provides a Ø5 mm through hole.

The VRC4CPT and VRC6CPT Alignment Plates are specifically designed to align IR or MIR beams in a cage-based optical assembly. Both plates are identical to the CPA1 (shown to the left) on the front. The back (shown to the right) of the VRC4CPT includes a Ø1/2" (Ø12.7 mm), non-rotating IR-sensitive fluorescing alignment disk made of the same material used in our VRC4 Viewing Card. Alternatively, the back of the VRC6CPT includes a Ø0.39" (Ø10.0 mm), non-rotating MIR liquid crystal alignment disk made of the same material used in our VRC6 Viewing Card, which has been tested with laser sources of wavelengths ranging from 1.5 µm to 13.2 µm. The VRC4CPT plate has a Ø1.5 mm hole centered on the plate's Ø1 mm hole, and the VRC6CPT has a Ø2.0 mm hole centered on the plate's Ø1 mm hole. 

Item #Wavelength RangeEmission BandMinimum Detectable Power DensityActive Region DiameterAlignment Features
VRC4CPT 790 to 840 nm, 870 to 1070 nm,
1500 to 1590 nm
~520 to 580 nm N/A 1/2" (12.7 mm) Ø1 mm Hole in Plate
Ø1.5 mm Hole in Disk Center
VRC6CPT 1500 to >13,200 nm N/A 0.3 W/cm2 @ 1550 nm  0.39" (10.0 mm) Ø1 mm Hole in Plate
Ø2.0 mm Hole in Disk Center
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available / Ships
CPA1 Support Documentation
CPA130 mm Cage System Alignment Plate with Ø1 mm Hole
$12.24
Today
CPA2 Support Documentation
CPA230 mm Cage System Alignment Plate with Ø5 mm Hole
$12.24
Today
VRC4CPT Support Documentation
VRC4CPT30 mm Cage System Alignment Plate with IR Disk
$29.50
Today
VRC6CPT Support Documentation
VRC6CPTCustomer Inspired!30 mm Cage System Alignment Plate with Mid-IR Disk
$36.10
Today
Log In  |   My Account  |   Contact Us  |   Careers  |   Privacy Policy  |   Home  |   FAQ  |   Site Index
Regional Websites:East Coast US | Europe | Asia | China | Japan
Copyright 1999-2015 Thorlabs, Inc.
Sales: 1-973-300-3000
Technical Support: 1-973-300-3000


High Quality Thorlabs Logo 1000px:Save this Image