Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Instrumentation Shelves 


Related Items







Instrumentation Shelves 

Features

  • Two Sizes Available for Mounting a Variety of Benchtop Instruments
  • Post Mountable to Conserve Optical Table Space
  • Vibration Isolation Accessories for Direct Breadboard Mounting

Our S913A Benchtop Instrumentation Shelves are ideal solutions for mounting instruments above an optical table or breadboard surface. The S913A can be mounted via our Ø1.5" posts in a stacked configuration, allowing multiple instruments to be located in a small space. For more details on the post-mounting options of the S913A, please see the S913A Mounting tab above.

The S913B isolation plate also measures 9" x 13", but does not have any holes or mounting pads. For additional vibration isolation, the S913B can be placed on top of the S913A shelf with an SB12 sorbothane sheet sandwiched between. More details may be found on the S913A Mounting tab above.

The S1418 instrumentation shelf can be attached directly to a single P-series post. When large or uneven loads are going to be placed on the shelf, it is recommended that the shelf be supported at all four corners. To that end, the shelf has four 1/4"-20 (M6) tapped holes, one in each corner. These holes allow the shelf to be supported by our 1/2" posts and post holders. For more details on these mounting options, please see the S1418 Mounting tab above.

S913A Mounting Options


Single-Shelf Post Mounting

A single S913A Instrument Shelf may be mounted above a breadboard, as shown in Figure 1 below. To complete this configuration, you will need the following:

  • One S913A Shelf
  • One Ø1.5" Post
  • One PB1 Post Base (Alternatives: a PB2 Post Base or PF175 Clamping Fork with a PB4 Pedestal Base)
  • 1/4"-20 Cap Screws, 3/8" Long (M6 Cap Screws, 10 mm Long for Metric Items)

The Ø1.5" post is attached to the middle of the bottom of the S913A shelf utilizing the BA2 base. Insert one 1/4"-20 (M6) cap screw through the central hole of the shelf and into the counterbore of the BA2 base, and then thread this onto the post (A detail of the underside of the shelf, showing the BA2 base, is shown in Figure 2). Next, flip the shelf over and attach the PB1, PB2, or PB4. The shelf is now ready to be attached to the optical table or breadboard.

Post-Mounted S913A
Click to Enlarge

Figure 1: Complete Post-Mounted S913A Assembly, Shown with Fiber-Coupled Laser Source

S913A Mounting Detail
Click to Enlarge

Figure 2: Underside of S913A, Showing the Ø1.5" Post Mounted to the BA2 Base.


Post-Mounted S913A
Click to Enlarge

Figure 3: Stacked S913A Shelves, Shown with Fiber-Coupled Laser Sources

Stacked Shelves Post Mounting

Several S913A shelves may be stacked above a breadboard, as shown in Figure 3 to the right. For this configuration, you will need the following:

  • Two (or More) S913A Shelves
  • Two Ø1.5" Posts
  • C1505 Angle Brackets (Two Per Shelf)
  • Two PB1 Post Bases (Aternatives: PB2 Post Bases or PF175 Clamping Forks with PB4 Pedestal Bases)
  • 1/4"-20 Cap Screws, 3/8" Long (M6 Cap Screws, 10 mm Long for Metric Items)

Attach the C1505 Angle Brackets to the underside of either end of each S913A shelf using 1/4"-20 cap screws. Attach the PB1, PB2, or PB4 base to each Ø1.5" Post. Slide the clamp of one C1505 Bracket over the end of one Ø1.5" Post and then repeat with the second post on the other end of the shelf. Tighten down both clamping mechanisms so that the shelf is at the appropriate height and level. Repeat this process with the second shelf.


Direct Breadboard Placement for Vibration Isolation Applications

The S913A shelf features sorbothane feet designed to provide some vibration isolation for applications in which a benchtop instrument must be placed on the optical table surface. A close-up view of these feet is shown in Figure 4.

For more demanding vibration-isolation applications, Thorlabs recommends using our S913B isolation plate and sorbothane sheeting. To complete this configuration, you will need:

  • One S913A Shelf
  • One Sorbothane Sheet (SB12A or SB12B)
  • One S913B Isolation Plate

Place the S913A shelf on your breadboard, with the feet facing the table. Then, cut the sorbothane sheet to fit the surface of the shelf, and lay the sheet on the shelf. Place the S913B isolation plate on top of the sorbothane sheet. This configuration is shown in Figure 5, and will provide a stable, vibration-limiting base for benchtop instruments which otherwise might disturb sensitive experiments.

S913A Shelf Mounting Detail
Click to Enlarge

Figure 4: Detail of Vibration-Isolating Sorbothane Feet, One Located on Each Corner

S913A Shelf Mounting with Sorbothane
Click to Enlarge

Figure 5: Vibration Isolation Solution using S913A Shelf, Sorbothane Sheet, and S913B Plate Shown with MC2000 Chopper Controller. The Inset Shows the S913A and Sorbothane Sheet Stack.

S1418 Mounting Options


S1418 Shelf Mounting Detail
Click to Enlarge

Figure 1: Underside of S1418, Showing the Ø1.5" Post Mounted to the BA2 Base, and the SP610 Power Strip Mounting Feature.

Power Strip Mounting

An additional feature of the S1418 Shelf is the ability to mount our SP610 Power strip. To use this feature, you will need:

 

  • One S1418 Shelf
  • One SP610 Power Strip
  • Two 8-32 Cap Head Screws (M4 for Metric Items)

Thread the 8-32 (M4) cap screws so that the head is slightly raised from the surface of the shelf. The SP610 power strip features two slots which accept the cap screw head; once the screw head is in the slot, push back on the side of the power strip to lock it in place. Figure 1 shows the bottom side of a shelf with a power strip attached. Power strip mounting may be used with any of the post-mounting options described below.


S1418 Shelf Mounting Detail
Click to Enlarge

Figure 2: SP1418, Mounted Using a Single Ø1.5" Post, Shown with a Mounted SP610 Power Supply and Motorized Stage Controller

Single Ø1.5" Post Mounting

A single S1415 shelf may be mounted above a breadboard, using a single Ø1.5" post. To complete this configuration, you will need:

  • One S1418 Shelf
  • One Ø1.5" Post
  • One PB1 Post Base (Alternatively, a PB2 Post Base, or a PF175 Clamping Fork with a PB4 Pedestal Base may be Used)
  • 1/4"-20 Cap Screws, 3/8" Long (M6 Cap Screws, 10 mm Long for Metric Items)

The Ø1.5" post is attached utilizing the BA2 base, which is supplied with the S1418 shelf. Insert the 1/4"-20 (M6) cap screw (included with the S1418 shelf) through the central hole of the shelf and into the counterbore of the BA2 base, and then thread this onto the post (A detail of the underside of the shelf, showing the BA2 base, is shown in Figure 1 above). Next, flip the shelf over, so that the PB1, PB2, or PB4 may be attached. Then, the shelf is ready to be attached to the optical table or breadboard. The completed assembly is shown in Figure 2, including a mounted SP610 power strip.


Multiple Post Mounting

The S1415 shelf may be supported by four posts, one in each corner, which is ideal for heavy or uneven loads. The needs will depend upon which post style you choose; this mounting method will work with any of our posts with a 1/4"-20 (M6) tap, including our Ø1/2", Ø1", or Ø1.5" posts. Each of these options also features a variety of bases for securing the posts to the optical table. For example, Figure 3 shows the S1418 shelf supported by four Ø1/2" posts, post holders, and BA2 bases. Another alternative is shown in Figure 4, where the shelf is supported by four Ø1" posts and clamping forks.

S1418 Shelf Mounting Detail
Click to Enlarge

Figure 3: SP1418, Mounted Using a Four Ø1/2" Posts, Shown with a Mounted SP610 Power Supply and Motorized Stage Controller

S1414 Shelf Mounting Detail
Click to Enlarge

Figure 4: SP1418, Mounted Using a Four Ø1" Posts


Direct Breadboard Placement for Vibration Isolation Applications

For more demanding vibration-isolation applications, Thorlabs recommends using our S1418 shelf and sorbothane sheeting. To complete this configuration, you will need:

  • One S1418 Shelf
  • One Sorbothane Sheet (SB12A or SB12B)

Cut the sorbothane sheet to fit the surface of the shelf, and lay the sheet on the optical table or breadboard. Place the S1418 isolation plate on top of the sorbothane sheet. This configuration will provide a stable, vibration-limiting base for benchtop instruments which otherwise might disturb sensitive experiments.

For instruments smaller than 9" x 13" (228 mm x 330 mm), we recommend using our S913A Shelf, sorbothane sheet, and S913B Isolation Plate, which will provide greater levels of isolation. For details, please see the S913A Mounting tab.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: sharrell
Posted Date: 2012-09-24 09:50:00.0
Response from Sean at Thorlabs: Thank you for pointing out the error. The correct weight limit for the S1418 is 35 kg (77 lbs). We will correct the online catalog pdf as soon as possible. In addition, I noticed that this value was missing from our web presentation, it has been added there as well.
Poster: cwinter
Posted Date: 2012-09-24 08:00:32.0
I asked myself what could be the max. loading of this shelf and found as well 35lbs as 77kg in the cataloge. Both cannot be correct. Please update cataloge.
Click on any phrase below to search our site using our new Search Engine:
1.5 post shelf   1.5 post shelves   benchtop instrumentation shelf   breadboard mountable plate   controller shelf   controller shelves   instrument shelf   instrument shelves   instrumentation shelf   instrumentation shelves   optical table shelf   optical table shelves   p post shelf   post shelf   post shelves   Shelf   shelves   table shelf  
9" x 13" (228.6 mm x 330.2 mm) Shelf and Isolation Plate

The S913A shelf offers flexible mounting options to maximize the space on an optical table when using small benchtop instruments. To minimize the effects of vibrations from benchtop instruments, the S913A shelf and S913B isolation plate may be used with a sorbothane sheet (available below) directly on a breadboard. For more information about each of these mounting options, click on the images below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S913A Support Documentation S913A 9" x 13" Instrumentation Shelf $62.00
Today
S913B Support Documentation S913B 9" x 13" Isolation Plate $50.70
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
S913A/M Support Documentation S913A/M 9" x 13" Instrumentation Shelf $62.00
Today
Add To Cart
14" x 18" (355.6 mm x 457.2 mm) Instrumentation Shelves

The S1418 shelf offers flexible mounting options to maximize the space on an optical table when using larger benchtop instruments. It has a maximum load capacity of 35 kg (77 lbs) when measured 6.00" (152.4 mm) off center. The S1418 also allows for easy integration of our SP610 Power Strip, for details please see the S1418 Mounting tab above. For more information about each of these mounting options, click on the images below.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
S1418 Support Documentation S1418 14" x 18" Instrumentation Shelf $89.00
Today
+1 Qty Docs Part Number - Metric Price Available / Ships
S1418/M Support Documentation S1418/M 355.6 x 457.2mm Instrumentation Shelf $89.00
Today
Add To Cart
Sorbothane Sheets

Our Sorbothane Sheets are designed to isolate sources of vibration from sensitive experiments. The sheets are available in 12" x 12" sheets, with a thickness of either 1/8" or 1/4". Both thicknesses are 70 Durometer.

These sheets are ideal for placement between our S913A shelf and S913B isolation plate, as pictured above.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
SB12A Support Documentation SB12A Sorbothane Sheet, 12" x 12" x 1/8", Hardness 70 Durometer $26.00
Today
SB12B Support Documentation SB12B Sorbothane Sheet, 12" x 12" x 1/4", Hardness 70 Durometer $52.00
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000