Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
SMA905 Style Connector Ideally Suited for Large Core Fibers
Stainless Steel Ferrules
Strain Relief Boot for Ø3 mm Tubing and Connector Cap Included
SMA-Compatible Strain Relief Boots for Ø2 mm Tubing and Additional Caps can be Purchased Separately
SMA connectors, which are most commonly used with multimode fibers, have a ferrule design that is ideally suited for large core fibers. Thorlabs stocks a complete selection of SMA connector sizes to accommodate our full line of large core fibers, ranging from Ø125 µm to Ø1580 µm. Each connector package includes a fiber connector cap, crimp sleeve, and strain relief boot compatible with Ø3 mm furcation tubing. Strain relief boots for Ø2 mm furcation tubing and connector caps can be purchased separately (see below). We also offer stainless steel sleeves designed for mating connectors to our stainless steel tubing. Please refer to stainless steel tubing and sleeves for more information.
If you need a bore size that is not listed below, please e-mail Tech Support for a quote on connectors with custom-drilled stainless steel ferrules. In addition, we also offer custom patch cables with very rapid turnaround times; please see our Custom Patch Cable Form for more information.
Loading...
Posted Comments:
Poster:
Posted Date: 2013-03-21 15:06:36.383
There is the wrong pdf drawing and step file attached, 10230A instead of 11275A. Maybe other data formats are also wrong.
Poster: tcohen
Posted Date: 2013-03-21 14:59:00.0
Response from Tim at Thorlabs: Thank you for bringing this to our attention! We will correct the mislinked supporting documentation. Please contact us at techsupport@thorlabs.com if you require these files while we are updating the website.
Poster: Tyler
Posted Date: 2008-08-14 12:22:05.0
A response from Tyler at Thorlabs to aleksey.kharin: Thank you for your excellent suggestion. I am sorry it took so long to get around to making the change.
Poster: aleksey.kharin
Posted Date: 2008-02-22 09:19:41.0
I think that description to fibers connectors presented onthis page is misleading.
If it is said that this connector is for 600 micron fiber then one will think about fiber of 600 micron core diameter whereas it should be clad diameter.
Sure it can be obveous if one has already some experience with fibers and connectors. Otherwise it is really misleading
Click on any phrase below to search our site using our new Search Engine:
Strain Relief Boots and Crimp Sleeves for Ø2 mm Tubing (25 Pack)
CAPN Dust Cap for SMA905 Connectors (25 Pack)
Thorlabs offers strain relief boots and dust caps that can be purchased separately from our fiber connectors. The black strain relief boots sold here are compatible with SMA connectors and Ø2 mm furcation tubing (our stock connectors do not include a boot compatible with Ø2 mm tubing).
The CAPN Dust Cap is for use with SMA type connectors. Dirt on the fiber tip can result in permanent damage to the fiber connector, which can increase coupling losses or create undesirable mode structures in the output light. To prevent damaging the connectorized fiber, clean it before each use and use a fiber connector cap to protect the end face of the connectorized fiber when it is not in use.