Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

Single Mode Fiber Optic Connectors


Related Items













Single Mode Fiber Optic Connectors

Features

  • FC/PC, FC/APC, ST/PC, and LC/PC Connectors Available
  • Bare Fiber Terminator for Temporary Terminations
  • Dust Caps Protect Fiber Tips

Thorlabs stocks an extensive selection of single mode fiber optic connectors. Our single mode fiber connectors include FC/PC, FC/APC, ST/PC, and LC/PC styles.

For times when a temporary termination is needed, Thorlabs offers a bare fiber terminator (BFTU). The bare fiber terminator is designed to hold fibers in standard connectors (sold separately).The BFTU accepts ferrules up to Ø0.158" (Ø4 mm) and fibers up to Ø0.03" (Ø0.7 mm). It is reusable and can be easily cleaned out if the fiber breaks inside the connector by using WC100 clean out wires.

Thorlabs also offers an extensive line of Ø900 µm, Ø2 mm, and Ø3 mm strain relief boots and tubing for fiber.

Loading Tag Cloud Loading...

Please Give Us Your Feedback
 
Email   Feedback On
(Optional)
Contact Me:
Your email address will NOT be displayed.
 
 
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
This code is to prevent automated spamming of our site
Thank you for your understanding.
  
 
Would this product be useful to you?       Little Use   1 2 3 4Very Useful

Enter Comments Below:
 
Characters remaining 8000    
Posted Comments:
Poster: acable
Posted Date: 2008-08-22 17:21:41.0
Please add the width of the key used on all the FC connectors, you have this data on the FC to FC bulkheads and it would be good to be able to match up the data.
Poster: acable
Posted Date: 2007-11-08 09:23:43.0
Description of the 30127D2 "FC/PC Connector, Adjustable Key for PM Fiber, 125µm Fiber, Ceramic Ferrule, 900µm Boot Alternate Item: 301255D1" Please provide a link, but i guess first you need to add the part becasue when i searched for it it did not come up on the internal site search. I also tried 30125D1
Click on any phrase below to search our site using our new Search Engine:
2   2.0   2.0mm   2mm   adapt   adapter   adaptor   align   angle   apc   cable   ceramic   connector   connectorize   connectorized   contact   cord   epoxy   epoxy-style   fc   fc/apc   fc/pc   female   ferrule   fiber   Fiber Connector   fiberoptic   fibre   fibreoptic   free   freespace   free-space   key   laser   lc   lc/pc   lc/pcepoxy   male   mm   mode   multi   multimode   narrow   nm   optic   optical   patch   pc   physical   pm   polish   polished   SC   SC APC   simplex   single   sm   space   st   st/pc   style   terminate   termination   upc   wavelength   wire   zirconia  
Single Mode FC Connectors

These FC/PC single mode connectors feature a pre-radiused (20 mm) ceramic ferrule that minimizes back reflections (-40 to -45 dB). These connectors, which have a 2.0 mm narrow key, come complete with a strain relief boot for either Ø3 mm or Ø900 µm tubing (both in the case of 301255D1). They also feature a hole size tolerance of +1 µm / -0 µm and a maximum concentricity of 1 µm. Each connector package includes a fiber connector cap and plastic boot.

The 301255D1 FC/PC style connector is designed for Polarization-Maintaining (PM) Fiber. The connector's key is continuously adjustable, allowing precise alignment with the axis of the PM fiber. Once the key is aligned, it can be locked into place by adding a drop of superglue in the slot near the back of the connector. These connectors also have a standard 2.0 mm narrow key.

Item #StyleBoreConcentricityFerruleIncluded BootCrimp Tool for
Ø3 mm Tubing
30080D1 2.0 mm FC/PC Narrow Key Ø80 +1/-0 µm 1 µm Ceramic Ø900 µm Not Required
301255D1 2.0 mm FC/PC Narrow Key, Adjustable Ø125.5 +1/-0 µm 1 µm Ceramic Ø900 µm and Ø3 mm CT042
30126C3 2.0 mm FC/PC Narrow Key Ø126 +1/-0 µm 1 µm Ceramic Ø3 mm CT042
30126C9 2.0 mm FC/PC Narrow Key Ø126 +1/-0 µm 1 µm Ceramic Ø900 µm Not Required
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
30080D1 Support Documentation 30080D1 FC/PC Single Mode Connector, Ø80 µm, Ceramic Ferrule, Ø900 µm Boot $20.40
Today
301255D1 Support Documentation 301255D1 FC/PC Adjustable Key Connector, PM Fiber, Ø125 µm, Ø3 mm & Ø900 µm Boots $10.97
Today
30126C3 Support Documentation 30126C3 FC/PC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø3 mm Boot $7.34
Today
30126C9 Support Documentation 30126C9 FC/PC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø900 µm Boot $7.34
Today
Add To Cart
Single Mode FC/APC Connectors
APC Polish
Tip of an APC-Polished Ferrule

These FC/APC connectors have an 8° pre-angled ceramic ferrule, which when properly polished, results in a typical return loss of 60 dB. However, significant insertion loss can result when mating to different styles. Consequently, we recommend that FC/APC connectors be mated with other FC/APC connectors. If your application requires that you switch connector types, we recommend using a hybrid patch cable. Our FC/APC connectors, which have a 2.0 mm narrow key, have a low 0.25 dB connector-to-connector typical loss. Each connector package includes a fiber connector cap and plastic boot.

Item #StyleBoreConcentricityFerruleIncluded BootCrimp Tool for
Ø3 mm Tubing
30080K1 2.0 mm FC/APC
Narrow Key
Ø81 +1/-0 µm 1 µm Ceramic Ø900 µm Not Required
30126A3 2.0 mm FC/APC
Narrow Key
Ø126 +1/-0 µm 1 µm Ceramic Ø3 mm CT042
30126A9 2.0 mm FC/APC
Narrow Key
Ø126 +1/-0 µm 1 µm Ceramic Ø900 µm Not Required
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
30080K1 Support Documentation 30080K1 FC/APC Single Mode Connector, Ø81 µm, Ceramic Ferrule, Ø900 µm Boot $22.00
Today
30126A3 Support Documentation 30126A3 FC/APC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø3 mm Boot $8.34
Today
30126A9 Support Documentation 30126A9 FC/APC Single Mode Connector, Ø126 µm, Ceramic Ferrule, Ø900 µm Boot $8.34
Today
Add To Cart
Single Mode ST/PC Connector

This ST® style single mode connector features a ceramic ferrule with a pre-radiused tip (R20 mm) to minimize back reflections. Packaged with a strain relief boot for Ø3 mm tubing, the ST connectors feature a maximum concentricity of 1 µm and a hole size tolerance of +1 µm/-0 µm. Each connector package includes a fiber connector cap and plastic boot.

Item #StyleBoreConcentricityFerruleIncluded BootCrimp Tool for Ø3 mm Tubing
30126B1 ST/PC Ø125 +1/-0 µm 1 µm Ceramic Ø3 mm CT042
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
30126B1 Support Documentation 30126B1 ST®/PC Single Mode Connector, Ø125 µm Fiber, Ceramic Ferrule, Ø3 mm Boot $8.67
Today
Add To Cart
Single Mode LC/PC Connector

The LC®/PC connector was developed to meet the need for smaller and easier-to-use fiber optic connectors. The LC/PC connector reduces space required on panels by 50%. It has a Ø1.25 mm ceramic ferrule and a typical insertion loss of 0.10 dB. Thorlabs offers loose ceramic LC/PC ferrules as well as splice-ready LC/PC connectors. LC is a registered trademark of Lucent Technology.

Item #StyleBoreConcentricityInsertion
Loss
Return
Loss
Operating
Temperature
FerruleIncluded
Boot
Crimp Tool
30126L9 LC/PC Ø126 +1/-0 µm 1 µm 0.10 dB
(Typical)
55 dB
(Typical)
-40 to 75 °C Ceramic,
Spring Loaded
Ø900 µm Not Required
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
30126L9 Support Documentation 30126L9 LC®/PC Single Mode Connector, Ceramic Ferrule, Ø126 µm Fiber, Ø900 µm Boot $6.99
Today
Add To Cart
Bare Fiber Terminator
BFUT Exploded View
Click to Enlarge
The BFTU secures the connector using a 2-56 setscrew and the fiber using a spring-loaded, button-actuated clamp.
  • Temporary Fiber Termination
  • Mechanically Holds the Fiber and Connector in Place without Epoxy
  • Reusable Design
  • Compatible with the Thorlabs Fiber Connectors Listed Below

For applications where a temporary fiber termination is desired, our BFTU Bare Fiber Terminator is the solution. The bare fiber terminator is designed to hold fibers in standard connectors (sold separately). The back of the connector is held in place using a 2-56 setscrew, while the fiber is secured with a spring-loaded, button-actuated clamp (see photo to the right).

The BFTU accepts ferrules up to Ø0.158" (Ø4 mm) and fibers up to Ø0.03" (Ø0.7 mm). It is reusable and can be easily cleaned out if the fiber breaks inside the connector by using WC100 clean out wires (sold separately below).

Incompatible Connectors
Connector Type Product Number
SMA 10850A, 11040A, 11050A, 11275A, 11580A
FC/PC 30080D1, 301255D1, 30xxxC
FC/APC 30080K1, 30128A3, 30126A9
FC/PC MM 30140E1, 30126G2-xxx, 30126G2
SC 30500A1
Compatible Connectors
Connector Type Product Number
SMA 10125A, 10140A, 10230A, 10250A, 10260A, 10270A, 10340A,
10410A, 10440A, 10450A, 10510A, 10610A, 10640A, 10670A, 10770A
FC/PC 30128C3, 30126C3, 30126C9
FC/APC 30126A9, 30126A3
ST® 10140G1, 30126B1
SC 30126H1
LC® 30126L9
Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
BFTU Support Documentation BFTU Universal Bare Fiber Terminator $76.80
Today
WC100 Support Documentation WC100 Clean Out Wires, Ø125 µm (8 Per Vial) $12.60
Today
Add To Cart
Fiber Connector Caps

Thorlabs offers two types of dust caps for protecting the fiber connector end face. The CAPF is for use with fiber connector ferrules 2.5 mm in diameter while the CAPN is for use with SMA type connectors. Dirt on the fiber tip can result in permanent damage to the fiber connector, which can result in increased coupling losses or undesirable mode structure in the output light. To prevent damaging the connectorized fiber, clean it before each use and use a fiber connector cap to protect the endface of the connectorized fiber when it is not in use.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal/Imperial Price Available / Ships
CAPF Support Documentation CAPF Clear Dust Caps for Ø2.5 mm Ferrules (25/pkg) $6.60
Today
CAPN Support Documentation CAPN Black Dust Caps for SMA Connectors (25/pkg) $6.60
Today
Add To Cart
Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: East Coast US US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000