Mobile Lab Experience
Contact Us
Log In
Create an Account
FAQ
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
Mobile Lab Experience
Thank you.
×
Products Home
/
Imaging Systems
/
OCT Imaging Systems & Components
/
OCT Components
/ OCT Balanced Detectors
OCT Balanced Detectors
Thorlabs' line of OCT-proven balanced photodetectors are presented here. Polarization-insensitive, polarization-dependent, free-space-compatible, fiber-coupled, and compact OEM designs are available. Our detectors incorporate either silicon or InGaAs photodiodes, enabling detection in the 320 - 1000 nm, 800 - 1700 nm, 900 - 1400 nm, 950 - 1650 nm, or 1200 - 1700 nm range.
OCT Balanced Detectors with Fast Monitor Outputs
Auto-Balanced Detector with Avalanche Photodiodes
Polarization-Dependent Balanced Detector
Compact Balanced Amplified Detectors, OEM Package
Compact Balanced Detectors,
5 GHz, OEM Package
×